Search Results for ap-4-14
Data Sheet R-Series V RH5 EtherNet/IP 551954 - temposonics.com
2 Temposonics® R-Series V RH5 EtherNet/IP™ 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
MIL-C-24308 Style (D-Sub) Filter Connectors
4) Gold per MIL-G-45204 over electroless nickel per MIL-C-26074 Beryllium copper EMI grounding spring Beryllium copper contact springs,gold plated per MIL-G-45204 Sealing and stress ... A 15 or 26 1.312 33,32 1.009 25,63 1.541 39,14 0.534 13,56 0.434 11,02 0.311 7,90 0.971 24,66
IRTD-400 - kayeinstruments.com
IRTD-400 - kayeinstruments.com
RTS712N4S03 Receptacle, jam nut, 4 positions, size 12, socke
RTS712N4S03 Receptacle, jam nut, 4 positions, size 12, socket contact, silicone rubber seal. Intermateable with part # UTS7124S. Comparable to PN #UTS7124S. $0.00. Jam Nut Receptacle. ... Wire Range .14-.25mm², 26-24AWG, 13A. REQUEST A QUOTE. Recently Viewed Items. Turn History Off
TRIAXIAL ICP® ACCELEROMETER Revision: R Optional versions have ...
Size (Height x Length x Width) 0.55 in x 0.80 in x 0.55 in 14.0 mm x 20.3 mm x 14.0 mm Weight 0.37 oz 10.5 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [5]
C:EddieNew projectSolarAmphenol JapenPV-517002-14 PV-517003-14 (1)
Title: C:EddieNew projectSolarAmphenol JapenPV-517002-14 PV-517003-14 (1) Author: Eddie.wang Created Date: 4/19/2019 9:27:41 AM
Model HTJ356B21/NC Platinum Stock Products; Triaxial ICP® accel ... - PCB
Size (Height x Length x Width) 0.4 in x 0.4 in x 0.4 in 10.2 mm x 10.2 mm x 10.2 mm Weight 0.14 oz 4 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female [4] All specifications are at room temperature unless otherwise specified.
www.sgxsensortech.com
www.sgxsensortech.com
GPS-C 4/TETRA-S BBMU/... - AMPHENOL PROCOM
2.5 mm or 3.5 - 7.5 mm / 0.10 in. or 0.14 - 0.30 in. Colour (GPS) ... Model Product No. Description; GPS-C 4/TETRA-S BBMU: 132000139: Max. Roof thickness 2.5 mm: Add to quote: GPS-C 4/TETRA-S BBMU/7mm: 132000129: Roof thickness : 3.5 - 7.5 mm: Add to quote: Connection Diagram. Mounting Instructions. Do not use sealer on rubber gasket or other ...
catalog | Amphenol Global Search | Amphenol
CONNECTOR SOLUTIONS 6 POSITIONS 28A / 630V Number of Contacts: 6 Contact Size: 2.0mm Sealing: IP66/67 AWG: 18-14 (0.75 - 2.5 mm2) Complete daasheets can be found at www.amphenol-sine.com
Microsoft Word - terms and conditions of sale December 2023-1
C™ý « d Æ£Àœç • Ù K58+ £ë,ò„ˆüÉ g‰‹ñS€ ÖgŠ endstream endobj 64 0 obj >stream H‰lTËnÛ0 ¼ë+öH 1#RïcúD‹ödõÔä K´£B C’›¸¿Ñ~G¿±³"å&m`À"WË ™Ý¡ ¼ë÷[E‡ÉÓ™– ¥¹’yB™Ì4©H& ÆÛ{¯ ïº( ¢bï)M ~xä¹L5ÎÄR AHEç ¨ PQy é žø0ôÍ#mÏÓlº‰>5]3›šnÅMO7ÝñÞôCë ß ...
PT SERIES - Amphenol-Air LB
12 14-128 4 14 12-1414 15 14-1514 1 16 20-16 16 18 14-1818 19 14-1919 21 22-21 21 23 16-2322 1 24 20-2424 25 20-2525 26 16-2626 27 20-2727 30 18-3029 1 32 18-3232 32 22-3232 34 22-3434 36 22-3636 39 20-3937 2 41 20-4141 41 22-4127 14 55 22-5555 61 24-6161 OVERVIEW Additional contact arrangements upon request. ...
HIGH VOLTAGE INTERCONNECT - amphenolalden.com
4 Amphenol Alden (508) 427-7000 A700QX"L" 90 deg: In-Line Single Circuit Plug Up to 25 kVDC A000.XXX Field Installable Single Circuit In-Line Solder-On ... 14 Amphenol Alden (508) 427-7000 F600 Single Circuit Straight Plug for Stud Mounting Up to 35 kVDC OBSOLETE. MOUNTING HOLE DETAIL F705YC"L " Single Circuit In-Line Plug
Model 352B70 Ceramic shear ICP® accel., 1 mV/g, 5000 g range, 0. ... - PCB
Frequency Range(-3 dB) 0.4 to 20,000 Hz 0.4 to 20,000 Hz Filter Type Low Pass Low Pass Electrical Filter Corner Frequency 23 kHz 23 kHz [1] ... Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Discharge Time Constant 0.5 to 1.5 sec 0.5 to 1.5 sec Settling Time(within 10% of bias) <5 sec <5 sec ... AP Engineer: JJB Sales: WDC Approved: JJB Spec ...
C16-3 Connectors - Amphenol Sine
DOWNLOADABLE CATALOG. Amphenol Tuchel Industrial's ecomate® C16-3 Composite Connectors are ideal for rough environmental conditions. This series includes a variety of housing types and a wide range of contact arrangements.
High Density Interconnects - Amphenol-Air LB
139 Contacts ools 2 pecs 2801 2803 2804 2805 2 exception of the contacts and insert arrangements. Accessories 38999 icro-Terrapin es Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com
RTS6BS12N2PHEC03 Plug, 4 (2+2) Position, Male, Shell Size 1 - Amphenol Sine
RTS6BS12N2PHEC03 Plug, 4 (2+2) Position, Male, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing. Compatible to part # UTS6JC122P Call Us 1-800-394-7732
HERMETIC SOLUTIONS - Amphenol Aerospace
+33 (0) 4 50 89 28 00 Amphenol Air LB SAS 2 Rue Clément Ader, Zac de Wé 08110 Carignan France +33 (0) 03 24 22 78 49 Amphenol AirLB GmbH Am Kleinbahnhof 4 D-66740 Saarlouis Germany +49 (0) 68 31/98 10 0 Amphenol SEFEE Z.I. des Cazes – BP243 12402 Saint-Affrique Cedex France +33 (0) 5 65 98 11 00 Amphenol Interconnect India 105, Bhosari ...
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.6 %âãÏÓ 6 0 obj > endobj xref 6 45 0000000016 00000 n 0000001450 00000 n 0000001547 00000 n 0000001833 00000 n 0000001959 00000 n 0000002091 00000 n 0000002116 00000 n 0000002677 00000 n 0000002702 00000 n 0000003112 00000 n 0000006656 00000 n 0000011094 00000 n 0000015675 00000 n 0000019777 00000 n 0000023782 00000 n 0000028220 ...