Search Results for ap-4-14
GPS-C 4/TETRA-S BBMU/... - AMPHENOL PROCOM
2.5 mm or 3.5 - 7.5 mm / 0.10 in. or 0.14 - 0.30 in. Colour (GPS) ... Model Product No. Description; GPS-C 4/TETRA-S BBMU: 132000139: Max. Roof thickness 2.5 mm: Add to quote: GPS-C 4/TETRA-S BBMU/7mm: 132000129: Roof thickness : 3.5 - 7.5 mm: Add to quote: Connection Diagram. Mounting Instructions. Do not use sealer on rubber gasket or other ...
MIL-C-24308 Style (D-Sub) Filter Connectors
4) Gold per MIL-G-45204 over electroless nickel per MIL-C-26074 Beryllium copper EMI grounding spring Beryllium copper contact springs,gold plated per MIL-G-45204 Sealing and stress ... A 15 or 26 1.312 33,32 1.009 25,63 1.541 39,14 0.534 13,56 0.434 11,02 0.311 7,90 0.971 24,66
6880220-K03 (4) - Amphenol Antenna Solutions
6880220-K03 (4) - Amphenol Antenna Solutions
heavymate | Amphenol Global Search | Amphenol
heavymate® heavy-duty connectors are a modular connector line consisting of hoods & housings, inserts and contacts. A customizable solution ideally suited for harsh environments where a robust design is necessary.
High Power 5015 Connectors with Advanced Contacts
High Temperature Capability: For use in high temperature (200 C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can begin to relax.
SF3321-60018 | Amphenol Global Search | Amphenol
Part # SF3321-60018-1S 1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (Stripline) Available Inventory: 508 ... 2023 The latest 235 substances subject to analysis per the REACH Regulation were last updated on June 14, 2023.
Owego - amphenol-aerospace.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
Amphenol Aerospace
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 22 0 R] /MediaBox[ 0 0 612 792 ...
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
3102A-20-15S | Amphenol Global Search | Amphenol
Search Results for 3102a-20-15s ... The M29504/14 & 15 fiber optic termini provide superior optical & mechanical performance & are compatible w/ M28876 & comparable military-style connectors. ... 97 AND 97B SERIES - Amphenol In Other accessories Protective cap for 97B series 97B-25042 For plugs Has external grooves and is used on all plugs.
AMPHE FLEX VOLT - amphenol.co.jp
13.4 1.25 1.7 1.7 1.95 2.0 2.4 ±0.2 ±0.2 ±0.3 ±0.3 ±0.3 ±0.3 188 291 mm2 mm mΩ/m mm mm mm g/m mm2 g/m 呼び 導体 導体 抵抗 (20℃) 絶縁体厚さ 重量 構成 計算 断面積 外径 標準 標準 公差 コア外径 編組シールド シース厚さ 仕上り外径 公差 素線径 標準 標準 16f 25f 35f 50f 70f 19/80/0.20 ...
V54-001-01-A0 - amphenol-antennas.com
50-110 mm (2.0-4.3 in) 7.9 (17.4) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
SMA シリーズ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
m3933/14-xxn. sma プラグ - ジャック 固定減衰器 12.4ghz. プラグ. m3933/14-xxs. sma プラグ - ジャック 固定減衰器 12.4ghz. プラグ. m3933/25-xxn. sma プラグ - ジャック 固定減衰器 18ghz. プラグ. m3933/25-xxs. sma プラグ - ジャック 固定減衰器 18ghz. プラグ. sf0929-6200-xx
IT Datacom | Markets - Amphenol
It features 14 fully independent cantilevered beams, providing a true compliant spring to adjust for variations in busbar alignment and surface finish. The ultrasonically welded connection between the wire and contact increases the efficiency and reliability of current transition. ... BergStak+™ 0.80mm is designed to be the next generation ...
4-20 Installation Guide 78001 - Wilcoxon Sensing Technologies
The signal types are VR or AR for “root-mean square (rms)” signal output and VP or AP for “peak” signal output. The table below summarizes the models and full-scale ranges available. Table 1 – PC420 model numbers for 2 wire output PC420VR-yy 4-20 mA velocity, rms PC420VP-yy 4-20 mA velocity, peak PC420AR-yy 4-20 mA acceleration, rms
catalog | Amphenol Global Search | Amphenol
CONNECTOR SOLUTIONS 6 POSITIONS 28A / 630V Number of Contacts: 6 Contact Size: 2.0mm Sealing: IP66/67 AWG: 18-14 (0.75 - 2.5 mm2) Complete daasheets can be found at www.amphenol-sine.com
Model 352C22/NC ICP® Accelerometer Installation and Operating Manua
Size (Height x Length x Width) 0.14 in x 0.45 in x 0.25 in 3.6 mm x 11.4 mm x 6.4 mm Weight 0.017 oz 0.5 gm [1] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Anodized Aluminum Anodized Aluminum ... Entered: AP Engineer: JJB Sales: WDC Approved: JJB Spec Number:
All Categories On Amphenol NEXUS Technologies
Created Date: 11/23/2004 4:45:22 PM
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
2C6U4MT360X12Fwxys4-GPS (4) - Amphenol Antenna Solutions
2C6U4MT360X12Fwxys4-GPS (4) - Amphenol Antenna Solutions