Search Results for ap-4-14
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
SERIES 333 - PCB
18 to 30 VDC: Constant Current Excitation. 2 to 20 mA: Output Impedance. ≤ 300 Ohm: ≤ 200 Ohm. ≤ 500 Ohm: Output Bias Voltage. 7 to 16 VDC: 7 to 12 VDC. Discharge Time Constant
EN3645 - amphenol-socapex.com
or AP° BSC BR° or BP° BSC CR° ... Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary. Any duplication is prohibited, unless approved in writing. www.amphenol-socapex.com Follow Amphenol Socapex on social media : Designed by Amphenol Socapex
2L4U4MT360X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 20-Port, Omni Pattern, XPOL, (2x) 617-906 | (4x) 1695-2700 | (2x) 3300-4200 | (2x) 5150-5925 MHz, Fixed Tilt
2M805 Tri-Start Micro-Miniature Connectors - Amphenol Aerospace
2M805 micro 38999 connectors are the evolution of the mil-standard circular. Designed to meet the same harsh environmental requirements of D38999, they were developed to make scaling-down existing technology easy and risk-free.
TrueSplit™ Portfolio - cabelcon.com
DS-70-0102 Rev. 1.4 • Cabelcon TrueSplit™ connector (CTSC) is a standard hardline Cabelcon TrueLock™ connector with a 2/3/4 way splitter/ TAP with F ports integrated into the head • TrueSplit adapter (CTSA) is a splitter/TAP with 1 F or 3.5/12 F input port and 2/3/4 output F ports
A Series™ Thermoplastic & Metal Connectors - Amphenol Sine
• Standard Lengths of 1, 2, 4, 5 and 10 Meters • Structure Plus™ AT Design • IP68 (in mated condition) • Enhanced Sealing Protection . ATM Series. 2, 3, 4, 6, 8 and 12 pos. ... • 14-22AWG • Accepts contact size 16 (13A) • Flange Mount or In-line (Flangeless) Capability
M81714/67 Series II Socket Junction Modules Socket Junction Module ...
m81714/67-14 m81714/67-15 m81714/67-16 m81714/67-18 m81714/67-19 m81714/67-20 m81714/67-21 m81714/67-25 m81714/67-30 m81714/67-32 m81714/67-40 sjt502404 sjt503404 sjt504404 sjt505404 sjt506404 sjt507404 sjt508404 sjt509404 sjt510404 sjt512404 sjt513404 sjt514404 sjt515404 sjt516404 sjt518404 sjt519404 sjt520404 sjt521404
T_4_back - Amphenol Antenna Solutions
T_4_back - Amphenol Antenna Solutions
4U4MT360X12Fxys0 - Amphenol Antenna Solutions
Canister, 4FT, 16-Port, Omni Pattern, XPOL, (4x) 1695-2700 | (2x) 3550-3700 | (2x) 5150-5925 MHz, Fixed Tilt
IDS-17-12 Amphenol - Amphenol Industrial Operations
2 2.5mm²/ 14 WG 4 4.0mm²/ 12AW C 100 pcs/bags M 500 pcs/bags S* S & F M Contact Male (-) 6 6.0mm²/ 10AWG *When ordering a S&F contact, please use cable size order code “4” for both 4.0mm²/ 12AWG & 6.0mm²/ 10AWG Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
AMPHENOL PCD SHENZHEN - アンフェノールジャパン株式会社
22 to 14 AWG Wire insulation OD: 1.7 to 2.7 mm Connection type Crimping ELECTRICAL Rated current 8A (22 to 16 AWG) 13A (14 AWG, 6POS LOADED, MAX) Rated voltage 250V AC Insulator resistance ≥ 100mΩ (500V DC) Temperature rise ≤ 55K ENVIRONMENTAL Temperature range -40°C to 125°C Humidity 90% to 95% Sealing IP67 (mated) Inflammability UL94 ...
BMR12-A-B1 - Amphenol Antenna Solutions
Penetrator™, Single Band, 1-Port, Omni, VPOL, 220°, 806-869 MHz, 16.4 dBi, 6100 mm (240.2 in)
LEAP-AHRD
%PDF-1.4 %âãÏÓ 1439 0 obj > endobj xref 1439 43 0000000016 00000 n 0000002034 00000 n 0000002194 00000 n 0000002982 00000 n 0000003097 00000 n 0000003909 00000 n 0000004348 00000 n 0000004730 00000 n 0000005199 00000 n 0000005669 00000 n 0000006146 00000 n 0000006419 00000 n 0000006869 00000 n 0000007408 00000 n 0000103208 00000 n 0000150409 00000 n 0000155453 00000 n 0000160528 00000 n ...
Temposonics
I 6 I Temposonics® ER Analog Data Sheet ORDER CODE f Output Voltage V 0 1 0…10 VDC (1 output channel) V 1 1 10…0 VDC (1 output channel) V 0 3 0…10 VDC and 10…0 VDC (2 output channels) Current A 0 1 4…20 mA (1 output channel) A 1 1 20…4 mA (1 output channel) a Sensor model E R Aluminum cylinder with a guided driving rod d Connection type D 3 4 M12 (5 pin) male connector
AAS - Amphenol Antenna Solutions
AAS - Amphenol Antenna Solutions
IT Datacom | Markets - Amphenol
It features 14 fully independent cantilevered beams, providing a true compliant spring to adjust for variations in busbar alignment and surface finish. The ultrasonically welded connection between the wire and contact increases the efficiency and reliability of current transition. ... BergStak+™ 0.80mm is designed to be the next generation ...
36.5 - Amphenol Sine
4. SPECIFICATIONS: 4.1 CURRENT RATING: 13 AMPS 4.2 OPERATING TEMPERATURE: -55°C TO +125°C 4.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 ... 14 - 20 AWG 3.68 mm (.145 in) 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE