Search Results for army points
PSMATPLDCU440P3200-X Series - Amphenol Socapex
All +VDC pins and P_SENSE of all parallel supplies should be connected to a single point. All VDC_RTN pins and N_SENSE of all parallel supplies should be connected to a single point. The LOADSHARE pins of all the paralleled supplies should be tied together. 4.7KΩ +5/3.3 VDC +VDC BIT_RTN BIT (Optional, Note 1) PSMATPLDCU440P3200 Load (user’s ...
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
to 60°C, calibration is performed at the triple point of water (0.01°C) and 15°C, 25°C, 30°C, 37°C, 50°C, and 60°C. For the range of 0°C to 100°C, calibrations are performed at the triple point of water, 25°C, 30°C, 37°C, 60°C, 80°C, and 100°C. Two-wire calibrations are performed using a wheatstone Bridge calibrated to an
NTC Thermistors Type RL30 - amphenol-sensors.com
Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2% • High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range: -58°F to 302°F (-50°C to ...
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
to 60°C, calibration is performed at the triple point of water (0.01°C) and 15°C, 25°C, 30°C, 37°C, 50°C, and 60°C. For the range of 0°C to 100°C, calibrations are performed at the triple point of water, 25°C, 30°C, 37°C, 60°C, 80°C, and 100°C. Two-wire calibrations are performed using a wheatstone Bridge calibrated to an
CO2-based Ventilation Control Where Required and Recommended
2 CO 2-Based Ventilation Control is Recommended or Recognized ASHRAE Advanced Energy Design Guides CO 2 ventilation control is recommended when designing a building do reduce energy usage by
22UKEX1013X Iss 0 - sgxsensortech.com
counter -bored section at the cable exit point are filled with an epoxy resin. This certification meets the requirements of UKSI 2016:1107 (as amended by UKSI 2019:696 – Schedule 3A, Part 1). Functional performance and compliance with other Directives is the responsibility of the equipment manufacture and/or user as appropriate.
Application SpotlightApplication Spotlight
to incorrectly calculate the dew point temperature of the windshield. • A fogged windshield reduces visibility for the driver, especially under limited light and poor weather conditions. Thermistor Stability Benchmarking (3) Application SpotlightApplication Spotlight. Title: