Search Results for army points
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
MIL-DTL-55302 Low Mating Force Connectors - Amphenol Aerospace
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
Environmental. Temperature Range:-55°C to 125°C Physical Shock: Typical to EIA-364-27 test condition C Vibration: Typical to EIA-364-28 Fluid Immersion: Typically tested to EIA-364-10 Salt Spray: Typically based on EIA/ECA-364-26 Humidity: Typically EIA-364-31 test method IV Durability: 1500 couplings minimum (in reference to connector couplings, not contacts)
R-VPX Evolution 2.0 VITA 46.30 Connectors
Amphenol R-VPX Evolution 2.0 VITA 46.30 Connectors: Intermateable with existing/legacy VITA 46 connectors and optimized for high-speed and harsh environments.
Amphenol Network Solutions > Products > Fiber > LiNC Modules
In the rare event that you damage a LiNC breakout module, replacements are available as shown here! Contact Sales for more info. Product is patent pending.
Sachsenkabel pulse - F2X® – Fast Internet at the Speed of Light
FTTB: Connection of Network Level 3. F2X® for network level 3 offers up to 30% savings in time and resources. With the pre-assembled APL, blown in from the building of the customer, on-site splicing at the customer is no longer required.
Revision “A” - Amphenol Aerospace
points (contacts) in a connector. This data is to be used for purposes of system mechanical sizing. 4. All engagement/separation force values assume the connector is pressed on a sufficiently rigid PCB without excessive flexing during mating.
Features - amphenol-antennas.com
MKS09T07TWIN 3-Point Dual Antenna Extended Scissor Tilt Mounting Bracket Kit 50-115 mm (2.0-4.5 in) 36.1 kg (80 lbs) MKS09P07TWIN 3-Point Dual Antenna Pole Mounting Bracket Kit 50-115 mm (2.0-4.5 in) TBD. HEX658CU0000 x REV051623NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com
Directory /images/products/Military Ground - fibersystems.com
Directory /images/products/Military Ground.. 051123-M-3717S-059.jpg; Army_6.jpg; TACBeam-sideview-300dpi-cmyk1.jpg; TFOCA-II-knockout.jpg; TFOCA-III.jpg
ARMORIPX Family - Amphenol Sine
IP69K rated (Dust tight; High-Pressure Waterproof, 4 Points (0°, 30°, 60°, 90°), in mated condition) www.amphenol-sine.com Standard products. Custom solutions Customer Service 1 34 7732 www.amphenol-sine.com Updated 05-2024 1 of 3 IP67 IP69K
MIL-DTL-38999 Series II - JT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series II Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999.
Market Connector: Directed Energy Weapons - Amphenol Aerospace
The U.S. Army also plans on adding ground-based DEWs to its arsenal to protect ground forces against incoming threats. One prominent example of DEW technology planned for missile defense on land is the Israeli Iron Beam developed by Rafael. The Iron Beam is a High Energy Laser Weapon System (HELWS) of the 100kW class envisioned as a complement ...
696-960 MHz - amphenol-antennas.com
2-Point Mounting Bracket Kit MKS09P01 50-115 mm 2.0-4.5 in 2.7 kg 6 lbs 2-Point Mounting & Downtilt Bracket Kit MKS09T01 50-115 mm 2.0-4.5 in 4.5 kg 10 lbs. Bottom View of Antenna In order to operate RET control, the transparent cap covering the tilt adjustment indicator must be engaged and locked. Do not
EB5820-XX-X00 Series - 5.00mm Spacing - EBY Electro
• Contact pinch point is 2.3mm below surface. DOWNLOAD. Download Product PDF. EB5820-XX-X00.pdf. Contains dimensional drawing, full part number and component specifications. APPROVALS: DIMENSIONAL DRAWING. N = Number of Positions. 210 Express St. Plainview, NY 11803-2423 USA Email: info@ebyelectro.com
Antennas Archives - Page 4 of 5 - PCTEL
SeeHawk ™ Central Automated Workflow Management Platform; SeeHawk ® Collect Software; SeeHawk ® Reports Software; SeeHawk ® Touch Software
6U4MT360X12F xys4 - Amphenol Antenna Solutions
Always attach the antenna using all mounting points. Do not install the antenna with the connectors facing upwards. BOTTOM VIEW - CONNECTOR DIAGRAM 6U4MT360X12F xys4 REV121721NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 7 of 16
Miltary Airframe Archives - Page 3 of 3 - Amphenol PCD
75P Clamps. A 1-for-1 replacement for AS2919 metal clamps. Featuring a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material and slip on cushions
General Terms and Conditions of Sale and Delivery
in the amount of eight percentage points above the base interest rate. The right to com-mercial interest on arrears (Section ï ñ HG) shall remain unaffected. The assertion of further damages is not excluded. All payments shall be made in Euro. The minimum order amount is EUR î ñ. net. For orders below this minimum amount,
Features - Amphenol Antenna Solutions
MKS09T07TWIN 3-Point Dual Antenna Extended Scissor Tilt Mounting Bracket Kit 50-115 mm (2.0-4.5 in) 36.1 kg (80 lbs) MKS09P07TWIN 3-Point Dual Antenna Pole Mounting Bracket Kit 50-115 mm (2.0-4.5 in) TBD. HEX658CU0100 x REV051623NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com