Search Results for b-10-j-b
B A5 - Amphenol Sine
b a5 none 1 1 plug, 6 socket, at series, end cap grey black blue brown green red white yellow at06-6s-ec01 at06-6s-ec01blk at06-6s-ec01blu at06-6s-ec01brn at06-6s-ec01grn at06-6s-ec01red at06-6s-ec01wht at06-6s-ec01yel color part number part number chart requires contact retention wedge aw6s standard molded color is grey. additional colors ...
D-Subminiature Pin-in-Paste Connectors - Amphenol CS
Contacts B±0.10 F G 09 24.99 10.96 8.22 15 33.32 19.18 16.44 25 47.04 33.12 30.36 37 63.50 49.68 46.92 RECOMMENDED LAYOUTS AND PAD DIMENSIONS SPECIFIC DIMENSIONS Europe Style US Style Contacts A±0.38 B±0.12 C±0.10 G-0/+0.25 J ±0.10L N±0.30 Termination 13A Termination 33E Termination 13A Termination 33E Termination 13 13A/33E 13B 09
PCB Search Results (ad)
Electrical Connector: 10-32 Coaxial Jack(10-32 Coaxial Jack) Weight: .388 oz(11.00 gm) Product Manual. Product Datasheet. Model: ADP002. ... en-US W r i t t en B y en-US en-US J u s t in B a r r o w en-US T e s t. CASE ISOLATED TRIAXIAL ICP ® ACCELEROMETERS ...
Model 357B21 | PCB Piezotronics
Model 357B21:High temp., ceramic shear, charge output accel., 30 pC/g, 6k Hz, 10-32 side conn.(-95 F to +500 F)
Section I: General Quality Assurance Requirements Applicable To All ...
B. Calibration – NIST During the performance of this order, the Seller must maintain a calibration system in accordance with BS/EN ISO/IEC 17025-2005 or ANSI Z540.1-1994 and records on inspection gauges and equipment used for product acceptance traceable to the National Institute of Standards and Technology (NIST).
B A1 - Amphenol Sine
B A1 NONE 1 1 8 A1 RELEASE NEW DRAWING 13NOV20 IAN TOMMY SIZE 12 CONTACT (2 PLACES) SIZE 8 CONTACT 110°REF 110°REF (2 PLACES) MAIN POLARIZING KEYWAY Ø40.4 38.5 10.7 ... *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined ...
am 09-94 | Amphenol Global Search | Amphenol
26482 2 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRIX 2 J AMPHENOL AEROSPACE OFFERS THE MATRIX® PRODUCT LINE OF MIL-DTL-26482*, SERIES 2 CONNECTORS This series provides a bayonet coupling connector with crimp rear ... M83513 STD) 10. WIRE LENGTH INCHES (+1.00/-0.00) A 18.00 B 36.00 C 72. ...
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 48 0000000016 00000 n 0000001528 00000 n 0000001625 00000 n 0000001893 00000 n 0000002019 00000 n 0000002151 00000 n 0000002176 00000 n 0000002776 00000 n 0000002801 00000 n 0000003263 00000 n 0000004755 00000 n 0000005850 00000 n 0000005986 00000 n 0000006011 00000 n 0000006319 00000 n 0000007852 ...
m39029 | Amphenol Global Search | Amphenol
「hcp - m39029と代替可能な高電流ピンコンタクト」を追加. 2024.11.20. お知らせ. 冬季休業のお知らせ. 2024.11.20. お知らせ. 採用情報を更新しました. 2024.10.23. 展示会. 2024国際航空宇宙展(ja2024) 出展のご報告. 2024.10.11. カタログ
ABS Coaxial Cable Product Type: TX10860JB - amphenolbroadband.com
Y]¥Äò ý*Çû[éó©‡ÓUô4À`) ™û¥h%s‹ØNæÂ!óhÝ0BK© ¸t™êÏàøÚ[ÜìŠÇÃÑ}wûú–·} F ®8ø…j¥O ÚBŸÒ¡ÏpÅ8}ú}DŸ"JŸ}a-}öíd† pmôY9ô §OŸ´ ès¦¥O¿† }R³ê0!¨¡Ï^f‰Ñ§äÇ[va;•§9ÁÑš â éÓì# ÿV_þ¨`1û¢/”Œ ç|Mœ üvâ4ˆÄY —8cu#^0Õ +¹O þ $Ä `B_ ì C& ´t1P˜R æp ...
N Nitrile per AMS 3224 Yellow 135oC S Silicone per AMS 3310 White 200oC ...
Category A: -55°C to 85°C at 10°C/min Humidity per RTCA DO-160G, Category B: 240h at 38°C/85%RH to 65°C/95%RH Mechanical Operational Shock and Crash Safety as per RTCA ... J Fluorosilicone per Mil-R-25988 Type II, Class 1, Grade 60 Blue 200oC. One-Handed Installation 75P Clamp
MCX Straight PCB Jack Surface Mount 75 Ohm Tape and Reel
4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors; HSD ...
Amphenol FCI gs-20-098
NUMBER CATEGORY GS-20-098 APPLICATION SPECIFICATION TITLE PAGE REVISION 0.5mm pitch SMT type connector for FPC “ 59453 (SFVL) series ” 1 of 8 D GUARDIAN (VERIFIED BY) DATE S.Watanabe 12/27/23
Surface-Mount Pressure Sensor Series - Amphenol
10 “H 20 to 1 psi 5 psi to 30 psi Parameter Units Min Typ Max Notes Min Typ Max Notes Pressure Range psi 0.36 to 1 10”H 2O = 2.5KPa 5 to 30 Excitation mA 1.5 10 VDC Maximum 1.0 10 VDC Maximum Input Impedance Ω 5000±20% 5000 ±20% Output Impedance Ω 5000±20% 5000 ±20% Zero Offset mV ± 75 ±10 Full Scale Output mV 40 to 120 10°H
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 48 0000000016 00000 n 0000001528 00000 n 0000001625 00000 n 0000001893 00000 n 0000002019 00000 n 0000002151 00000 n 0000002176 00000 n 0000002776 00000 n 0000002801 00000 n 0000003263 00000 n 0000004755 00000 n 0000005850 00000 n 0000005986 00000 n 0000006011 00000 n 0000006319 00000 n 0000007852 ...
Leading the Evolution of RF/Microwave Technology on a Global Scale | SV ...
Part # SF1521-60070-1S 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) Available Inventory: 634
221B04 ICP® FORCE SENSOR Revision: H - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 1/4-28 Female 1/4-28 Female All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
MCX Straight PCB Plug Through Hole 50 Ohm 252153-10 MCX Right Angle Crimp Plug 1.37 mm Micro-cable 50 Ohm 252202 MCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel 919-118J-51PT
About Us - ssi-sensors.com
+49 89 716 7779 - 10 +49 89 716 7779 - 99. SSI Technologies s.r.o. Společnost SSI Technologies s.r.o. Usti Operations. VGP Park Ústí nad Labem. Přestanov č.p. 113; 403 17 Přestanov, Czech Republic. Amphenol (Changzhou) Connector Systems Co., Ltd.
Operation Manual E-Series CANopen - Temposonics
M Threaded fl ange M18×1.5-6g, Ø 10 mm rod S Threaded fl ange ¾"- 16 UNF -3A, Ø 10 mm rod EH rod-style sensor with housing material 1.4404 (AISI 316L) and rod material 1.4404 (AISI 316L) F Threaded fl ange ¾"-16 UNF -3A, Ø 10 mm rod W Threaded fl ange M18×1.5-6g, Ø 10 mm rod c Stroke length X X X X M 0050…2540 mm