Search Results for b-10-j-b
TITLE: B - Amphenol Sine
10-12 awg, a series b a4 none 1 1 carrier strip a1 - release new dwg format 12/jun/15 orion - id: 10-12 23.9±0.7 Ø4.8 Ø4.0 4.7 8.25 typ 16.5 Ø2.5 11.6±0.5 a b a b 0.4 section a-a section b-b 5.1 6.0 7.1 6.6 a2 - correct section dimesnions 29/mar/17 orion tommy a3 c1070s update drawing 28/jun/19 joe tommy ref: 1062-12-0222, 1062-12-0244 b 2 ...
N Nitrile per AMS 3224 Yellow 135oC S Silicone per AMS 3310 White 200oC ...
Category A: -55°C to 85°C at 10°C/min Humidity per RTCA DO-160G, Category B: 240h at 38°C/85%RH to 65°C/95%RH Mechanical Operational Shock and Crash Safety as per RTCA ... J Fluorosilicone per Mil-R-25988 Type II, Class 1, Grade 60 Blue 200oC. One-Handed Installation 75P Clamp
Amphenol FCI gs-20-098
NUMBER CATEGORY GS-20-098 APPLICATION SPECIFICATION TITLE PAGE REVISION 0.5mm pitch SMT type connector for FPC “ 59453 (SFVL) series ” 1 of 8 D GUARDIAN (VERIFIED BY) DATE S.Watanabe 12/27/23
Xcede Backplane Connector - Amphenol CS
J L Pol, No Key w/Guide L Left Wall M Right Wall Product Type A 4 Position B 6 Position C 8 Position D 10 Position E 12 Position F 24 Position G 4 Position W/ Smart Shield H 6 Position W/ Smart Shield J 8 Position W/ Smart Shield K 4 Position W/ Smart Shield & LG.GND Backside Plating
PRODUCT DATA DRAWING REV DESCRIPTION - svmicrowave.com
insulator: ptfe per astm d1710, type i, grade 1, class b finish: body & shroud: passivated per ams-2700 contact & ferrule: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, ... e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified sf3811-60059
Surface-Mount Pressure Sensor Series - Amphenol
10 “H 20 to 1 psi 5 psi to 30 psi Parameter Units Min Typ Max Notes Min Typ Max Notes Pressure Range psi 0.36 to 1 10”H 2O = 2.5KPa 5 to 30 Excitation mA 1.5 10 VDC Maximum 1.0 10 VDC Maximum Input Impedance Ω 5000±20% 5000 ±20% Output Impedance Ω 5000±20% 5000 ±20% Zero Offset mV ± 75 ±10 Full Scale Output mV 40 to 120 10°H
CUSTOMER OUTLINE DRAWING - Amphenol RF
3.10 0.58 0.58 1.27-1.37 RECOMMENDED PANEL THICKNESS CENTER CONDUCTOR 3.00 7.20 4.19 0.03 0.20 30$ A RELEASE TO MFG. 16-Jun-14 50045 MB B UPDATED TITLE BLOCK, ADDED NOTE 3C, UPDATED NOTE 5 17-SEP-20 15336 EH B B REFERENCE EAR # 5814 & 615X-3057-999 CONFIGURATION LEVEL: In Work NOTICE - These drawings, specifications, or other data (1) are, and ...
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 48 0000000016 00000 n 0000001528 00000 n 0000001625 00000 n 0000001893 00000 n 0000002019 00000 n 0000002151 00000 n 0000002176 00000 n 0000002776 00000 n 0000002801 00000 n 0000003263 00000 n 0000004755 00000 n 0000005850 00000 n 0000005986 00000 n 0000006011 00000 n 0000006319 00000 n 0000007852 ...
Betriebsanleitung R-Serie V Profinet 551973 - temposonics.com
Magnetostriktive Lineare Positionssensoren Betriebsanleitung R-Serie V PROFINET IO RT & IRT DIE NEUEV TION
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 48 0000000016 00000 n 0000001528 00000 n 0000001625 00000 n 0000001893 00000 n 0000002019 00000 n 0000002151 00000 n 0000002176 00000 n 0000002776 00000 n 0000002801 00000 n 0000003263 00000 n 0000004755 00000 n 0000005850 00000 n 0000005986 00000 n 0000006011 00000 n 0000006319 00000 n 0000007852 ...
Model 113B03/062A01 PRESSURE SENSOR Installation and Operating Manual - PCB
having pressure ranges of 3 000, 100, and 10 000 psi (20684, 689, and 68947 kPa), respectively. See Figure 2.1. This rugged instrument measures transient or repetitive phenomena, relative to the initial or average level, over a wide amplitude and frequency range. It comfortably tolerates adverse environmental conditions. The sensor
TV nach VG95319-1006; -1007; -1008; -1016 und CTV
Marinebronze Ausführung nach VG95319-1016 Ausführung B; Zink-Zinn Ausführung nach VG95319-1016 Ausführung J; KATALOG. Amphenol TV CTV MIL-DTL-38999 Series III 07_2019 PDF ... 440,36 kB Amphenol_Marinebronze_Connectors_V171120 PDF | 4,04 MB Amphenol_J-Ausführung_J-Version_V032024 PDF | 3,75 MB. KONTAKT: [email protected]
PRODUCT DATA DRAWING - svmicrowave.com
%PDF-1.4 %âãÏÓ 4 0 obj > endobj xref 4 46 0000000016 00000 n 0000001436 00000 n 0000001533 00000 n 0000001799 00000 n 0000001925 00000 n 0000002056 00000 n 0000003386 00000 n 0000004329 00000 n 0000004465 00000 n 0000005897 00000 n 0000006029 00000 n 0000007411 00000 n 0000008853 00000 n 0000010503 00000 n 0000011998 00000 n 0000013137 ...
MIL-DTL-38999 シリーズⅡコネクタ特性表
mil-std-1344 試験方法 2005 条件Ⅵ記号 j (振動スペクトル密度 1.0、 全実効加速度 41.7G) に従って試験を行った時、1μsec. を超える電気的
Data Sheet Level Plus SoCLEAN - Temposonics
6 Level Plus ® SoCLEAN® Data Sheet m Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection method) B Group B C Group C D Group D 3 IIC (Instrinsically Safe only) 4 IIB + H2 (Explosion Proof / Flameproof only) X None n Unit of measure M Millimeters (Metric) U Inches (US customary) p Special S Standard product
Model HTJ356B01/NC | PCB Piezotronics
Model HTJ356B01/NC:Triaxial, lightweight miniature, ceramic shear ICP® accel., 5 mV/g, to +356 F (+180 C), ground isolated
Datenblatt R-Serie V RH5 Analog - temposonics.com
2 Temposonics® R-Serie V RH5 Analog Datenblatt 4 5 3 1 Magnetostriktives Messelement (Wellenleiter) Positionsmagnet (Magnetfeld) Torsions-Impulswandler 2 Messzyklus 1 Ein Stromimpuls erzeugt ein Magnetfeld 2 Die Interaktion mit dem Magnetfeld des
H MKS09T04 7 EXTENDED SCISSOR LARGE ANTENNA POLE MOUNT 3
DETAIL B SCALE 1 : 4 8 10 2 9 7 5 16 12 9 2 1 3 11 9 2 DETAIL C SCALE 1 : 4 8 10 7 3 12 1 9 2 9 2 11 2 9 MKS09T04 EXTENDED SCISSOR LARGE ANTENNA POLE MOUNT (A copy of these instructions to be included in each mounting kit box at manufacturer) ... J 8.0° K 9.0° L 10.0° ...
PCB Search Results (352C33)
ple1 352C33 has a sensitivity of 100 mV/g and a range of ±50 g’s peak. 50 g’s X 100 mV/g = 5000 mV = 5 volts Example2 353B04 has a sensitivity of 10 mV/g and a range of ±500 g’s peak. 500 g’s X 10 mV/g = 5000 mV = 5 volts The sensitivity of the accelerometer remains linear from small s
36210008 INDEXED BRACKET Downtilt Mounting Bracket Installation ...
b a a b c 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 e f f rev 36210008 d 36210008 sheet 1 of 2 c indexed scissor 11/04/08 unless otherwise specified: scale: nts dwg. no. rev d size ... j 7.6 k 8.4 l 9.2 m 10.1 torque specifiction: 1/4" hardware to 15nm (11ft-lbs) 3/8" hardware to 20nm (15ft-lbs) 9" bolts to 15nm (11ft-lbs)