Search Results for b-10-j-b
gs-14 | Amphenol Global Search | Amphenol
NUMBER GS-12-577 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION 3 of 17 B AUTHORIZED BY DATE MezzoStak™ 0.5 BTB Connector System S. Stoner 27 May 10 ... NUMBER GS-12-1345 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION Industrial Mini I/O Connector 4 of 10 AUTHORIZED BY DATE JUILLET J. 15/11/09
Microwave Waveguides - RFS Technologies an Amphenol Company
J (Polyethylene black) by default, JFN (Fire redartant black) ... HB120-BW-1-B 90° H Plane Bend PBR/UBR120 Waveguide Size IEC (EIA): R120 (WR75) Frequency ... 10 - 15; Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products.
N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 5/16/2007 10:46:58 AM
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 112760-10 BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 112120T BNC Straight Crimp Plug Canare L-5.5CUHD 75 Ohm 12G Optimized 031-70552-12G
Model 002B03 | PCB Piezotronics
Model 002B03:General purpose coaxial cable, white FEP jacket, 3-ft, 10-32 plug to BNC jack
INDIVIDUAL SHIELD BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information BACKSHELLS TABLE-A DASH # SHEL SIZE B THREAD UNEF CLASS 2A ØA MAX Ø C Max. D Min. Cable Entry Series II Series I inch mm inch mm inch mm
LÜTZE Relays
circuit contacts. Form B contacts are also cal-led N.C. (normally closed) contacts, break contacts or open-circuit contacts. Form C contacts are also called changeover contacts or switch contacts. 3. MBB contacts Abbreviation for uninterrupted switch contacts or series switch contacts (MBB = make befo-re break). This is a contact mechanism in
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 6/10/2009 9:47:28 AM
SIZE TYPE B C- - Amphenol Sine
B AHDP04-24-23PN-SRA A2 11 IAN.XIAO 11AUG20 ORION.LI 12AUG20 TOMMY.XIE 13AUG20 NONE 41.45 +0.20 0 RECOMMENDED PANEL MOUNTING HOLE RECOMMENDED PANEL THICKNESS:1.6 TO 4.7MM CONTACT ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated ...
221B04 ICP® FORCE SENSOR Revision: H - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 1/4-28 Female 1/4-28 Female All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Amphenol Antenna Solutions
4.3 -10 5 8Nm 7 16 18 22Nm. INSTALLATION INSTRUCTIONS www.amphenol-antennas.com ... Tighten nut A and B to fix antenna downtilt angle (torque 32Nm). 4. ANTENNA MECHANICAL DOWNTILT RANGE (mm) 1250 Antenna Length Mechanical Downtilt Range (°) 2900 0-7 2520 0-8 2100 0-9 1450 0-12
SD - Amphenol CS
E, A, B, C configuration 09, 15, 25, 37 contact type P = plug S = socket gold flash 77: tinned shell for receptable 717: tinned shell + dimples for plug 177: tinned shell for receptable 777: tinned shell + dimples for plug 0.4µm (15µ") RoHS Compliant 1B = European (10.3mm, 2.84mm pitch) Example: L717 SD E 09 P A4 CH 4F L77 SD B 25 S 1A CH 4R ...
4830B AccelerometerSimulator IM4830B
CFR 47, Class A Code of Federal Regulations: Pt 15, Subpart B The 4830B has been tested as an Unintentional radiator (sub part B) and as a Class A product RADIO AND TELEVISION INTERFERENCE NOTE: This equipment has been tested and found to comply with the limits for a Class A digital device, pursuant to Part 15 of the FCC rules.
AT06-08SX-XXX A3 - Amphenol Sine
B AT06-08SX-XXX A3 12 JARRY 27DEC13 NONE 1 STANDARD WIRE SEAL 7 CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. 16 2.24 mm (.088 in) 14 - 20 AWG 3.68 mm (.145 in) OF: SH: ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold ...
SV Microwave, Inc.
b material: finish: per asme y14.5m - 1994 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 95077 1711-60044 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in ...
Gemeco
We would like to show you a description here but the site won’t allow us.
SP14M2T Pin Contact, Stamped, Size 16, Tin over Nickel, Wir
Pin Contact, Stamped, Size 16, Tin over Nickel, Wire Range 2.0-2.5mm², 16-14 AWG, with 3 Tangs. REPLACES SP14M1T