Search Results for b-10-j-b
951-400J-20H | XCede | Amphenol
Amphenol is one of the leading manufacturers of high speed backplane Connectors. Contact us today for more details of XCede, part number 951-400J-20H
PRODUCT DATA DRAWING - SV Microwave
b material: finish: per asme y14.5m - 1994 4) cham. 1st & last threads. 7) remove all burrs third angle projection 95077 1521-00002 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches ...
Model EX622B01 | PCB Piezotronics
Model EX622B01:Intrinsically-safe, industrial, ceramic shear ICP® accel, 100 mV/g, 0.2 to 15k Hz, top exit, 2-pin conn., frequency sweep ISO 17025 acc
B765 Low-Medium Chirp, 600W, w/ FB, Garmin 12-Pin, DT
Features. Depth and fast-response water-temperature sensing; Low frequency: 40 to 75 kHz; 32° to 21° beamwidth; Maximum depth of 366 m (1200') * Operates at 300 W
Connectors | Products - Amphenol
ACA-B Series This series meets the applicable requirements of SAE AS95234 and VG95234 with optional RADSOK® socket contacts for up to 250 amps possible in a ruggedized harsh environment, metal, reverse bayonet coupling, power, and signal connector. ... Showing 1 to 10 of 148 items ...
Model 080B11 | PCB Piezotronics
10-32 x 1-1/4 18-8 Socket Head Cap Screw (2) Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified. Product Documents. Product Manual Build Out Your Measurement Chain. Other; Model: M080B11. Triaxial mtg adaptor, 1.25" cube, anodiz...
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information TABLE A DASH # A Ø Max. B Max. C Max. D Max. E Closed ±.031 ±.787 inch mm inch mm inch mm inch mm inch mm
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
Body Finish: Gold/Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A
IR11BR Miniature Infrared Gas Sensor for Monitoring Carbon Dioxide up ...
detectors for use in Class 1, Division 1, Groups A, B, C and D hazardous locations. It has satisfied the requirements of UL913, fifth edition. File E186043. IR11BR Miniature Infrared Gas Sensor for Monitoring Carbon Dioxide up to 100% Vol. SGX Sensortech(IS) Ltd Registered in England No.08067077
F-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors; HSD ...
NEXUS
b a d c b a 8 7 6 5 4 3 2 1 ap-165 cap-165 this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others for any purpose or used for any purpose without the written consent of nexus. scale = 1.00 :1 title weight finish dwn.by material appr.by checked by date date date size dwg. no. do ...
MCX Right Angle Crimp Plug 1.32 mm Micro-cable 50 Ohm
RF Connector MCX Right Angle Crimp Plug 1.32 mm Micro-cable 50 Ohm
RP-BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
UG-932A/U MHV Straight Clamp Plug RG-59 RG-62 Non-Constant Impedance
Alias: 27975: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228 ...
TNC Straight Crimp Plug Belden 1694A 75 Ohm | 122465
TNC Straight Crimp Jack 1.32 mm Micro-cable Bulkhead Rear Mount 50 Ohm IP67 122529-10 TNC Jack Bulkhead Rear Mount 50 Ohm 122512 TNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm IP67 ARC 031-6501
AMPHENOL /PYLE-NATIONAL - Amphenol Aerospace
a b ea nsetelease cp cntacts ennental ea et seal teae ea accessy ptnal ae sel tenatn ll atn ncat an clse-ent scet electc 2-e plaatn ps-pll cpln etentn spn ’ n seal ptnal cp aapte ae sel tenatn t-line® series features, insert arrangements/alternate keying positions 1 2 3 6 a c 120° c 180° 210° b pos 240° d master keyway pos 150° a norm ...
NEX10 Plug to SMA Jack Adapter 50 Ohm Straight | AD-N10PSMAJ-2
4.3-10 Plug to N-Type Jack Adapter 50 Ohm Straight AD-4310PNJ-1 N-Type Jack to NEX10 Plug Adapter 50 Ohm Straight AD-N10PNJ-2 7-16 Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm 272123-10
N-Type to SMA Jack Adapter 50 Ohm Straight Bulkhead Rear Mount IP68 ...
4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors; HSD ...