Search Results for b2l connector
LTE 4G/5G Antennas 424x.03-780-Txx - amphenolprocom.com
Model Product No. Description Frequency; 3 dBd HD LTE omni antenna, low PIM: 4240.03-780-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 695 - 870 MHz: Add to quote
Omni Antennas CXL 2-2C - AMPHENOL PROCOM
CXL 2-2C is a 0 dBd gain, omnidirectional base station antenna. The antenna covers the complete band: 144 - 175 MHz. CXL 2-2C is designed for fixation on supporting tubes with outer diameter between 27 mm and 65 mm.
BNC Jack to TNC Plug Adapter 50 Ohm Straight | 242149 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
TPS Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector TPS Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to)
RP-TNC Jack Bulkhead Rear Mount 50 Ohm | 122363RP - Amphenol RF
RF Connector RP-TNC Jack Bulkhead Rear Mount 50 Ohm. Downloads. 122363RP PDF Customer Drawing (Size: 85 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
Amphenol Assembletech
1. Pitch 0.6mm connector design 2. 1.57mm PCB card thickness compatible with PCIe riser card 3. Straight, right angle, side exit and customization cable plug are optional 4. 16 channels (16X) connector can be expanded to 20 channels(20X) when sidebands are used with high speed signal pairs 5. Supports 85 ohm impedance applications 6.
SMA T-Shape Adapter Jack-Jack-Jack 50 Ohm | 132216 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
N-Type Terminator Pl 50 Ohm Without Chain | 082-5722-RFX - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Commercial IO - amphenol-cs.com
USCAR-2 COMPLIANT AUTOMOTIVE GRADE USB TYPE C CONNECTOR HSBridge+ connectors come with automotive... DETAILS AgilBrick™ 2.54mm Board-to-Board Header G800
External Antenna 1561-1602 MHz | ST0549-32-301-B - Amphenol RF
Active External Antenna, 1561-1602 MHz GNSS, GPS, GLONASS, BDS, Galileo, QZSS, L1, G1, B1, B1-2, E1, GNSS, GPS, GLONASS, QZSS 50 Ohms
Omni Antennas CXL 225-450C - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 040DE00: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated Clamp set : Stainless Steel: Colour: White (RAL 9003) Wind Area: 0.056 sq. m / 0.60 sq. ft:
BNC Jack to SMA Plug Adapter 50 Ohm Straight | 242102 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Auto-Latching Medical Connectors | Pulse-Lok Connector 300268
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 300268!
UG-83/U UHF Plug to N-Type Jack Adapter Non-Constant ... - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Omni Antennas 422x.03-355-Txx - AMPHENOL PROCOM
Model Product No. Description Frequency; 3 dBd HD omni antenna, low PIM: 4220.03-355-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 340 - 370 MHz: Add to quote: 3 dBd HD omni antenna, low PIM
TNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm | 122119 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221: Contact Finish:
SMB Right Angle Jack PCB Surface Mount Bulkhead 50 Ohm
RF Connector SMB Right Angle Jack PCB Surface Mt Bulkhead 50 Ohm. Downloads. 903-908J-51A PDF Customer Drawing (Size: 283 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
AMMC PCB Connectors - amphenolrf.com
Connector Body Phosphor bronze, silver plated (0.76u Min.) over copper (1-2u) Connector Center Contact Connector Insulator Phosphor bronze, gold plated (0.2u min.) over nickel (2-3u) Phosphor bronze, gold plated (0.07u min.) over nickel (1.3-2.5u) PBT Cable Jacket FEP Cable Dielectric Cable Center Conductor FEP Annealed copper wire stranded ...
Omni Antennas 422x.06-355-Txx - AMPHENOL PROCOM
Model Product No. Description Frequency; 6 dBd HD omni antenna, low PIM: 4220.06-355-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 340 - 370 MHz: Add to quote: 6 dBd HD omni antenna, low PIM
BNC Cable Jack RG-6 4-Hole Flange 75 Ohm | 112727 - Amphenol RF
RF Connector BNC Cable Jack RG-6 4-Hole Flange 75 Ohm. Downloads. 112727 PDF Customer Drawing (Size: 328 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-6: Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: