Search Results for b2l connector
Triax Jack to Triax Jack Adapter Non-Constant Impedance Straight ...
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Triax Straight Plug 21-529 50 Ohm | 000-53175-1053 - Amphenol RF
RF Connector Triax Straight Plug 21-529 50 Ohm. Downloads. 53175-1053 PDF Customer Drawing (Size: 303 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 53175-1053: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Triax Style Group: Contact Finish: Gold: Contact Material:
NF-RA78-016 - N Female Connecto - RFS Technologies
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
Twinax Straight Jack Solder Cup Bulkhead 100 Ohm | 162103 - Amphenol RF
RF Connector Twinax Straight Jack Solder Cup Bulkhead 100 Ohm. Downloads. 162103 STP 3D Model (Size: 2825 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Amphenol Assembletech
Plating: connector Au 30u" min. Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 1002 1C. Z-Link 1C 56Pin Receptacle Product Description: Z-Link 1C 56Pin Straight Receptacle Cable Assembly Series: 1002 Signal Wire Size: 30AWG ...
Amphenol RF Supports Connected Car Infrastructure
As technology becomes more integrated within vehicles, Amphenol RF radio frequency connectors, coaxial adapters, and cable assemblies play an integral role within the infrastructure. Popular applications which include are products are those such as Advanced Driver Assistant Systems (ADAS), 360-degree cameras, infotainment, GPS, In-Vehicle Wi-Fi ...
Marine Antennas CXL 2400-6 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 004DE45: Mechanical; Connection(s) N(f) Materials: Shroud: Polyurethane-coated glass fibre Mounting bracket: Chromed brass: Colour: White (RAL 9003) Wind Area: 0.03 sq. m / 0.32 sq. ft: Wind Load: 38 N (160 km/h) Dia. At Top End: 21 mm / 0.83 in. Dia. At Bottom End
Mini-SMB PCB Through Hole Right Angle Jack 75 Ohm | 142144-75 - Amphenol RF
RF Connector Mini-SMB PCB Through Hole Right Angle Jack 75 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Push-on:
10114831-10106LF | Amphenol Global Search | Amphenol
10114831-10106lf | Amphenol Global Search | Amphenol Multi-Trak™ is a 0.60mm pitch connector that can transmit up to 56G PAM4 PCIe® Gen 5 and target to meet 64G PAM4 PCIe® Gen 6. It has a slim form factor design, SI performance and a new way of system design.
Safeguard Your System With Compact Waterproof IP67 SMA Connectors
IP67 SMA connectors are designed to support cables that offer excellent performance and stability in high-temperature and demanding environments. They join a robust portfolio of waterproof connectors, adapters and cable assemblies that are currently available off-the-shelf and as custom solutions. These products can be utilized within indoor or ...
Enameling dies for horizontal and vertical enameling machines ...
Whether horizontal or vertical coating systems - modern wire coating machines require suitable dies for their high line speeds. Especially, for wires with very small diameters down to 20 µm, as used in microelectronics, negligent dies quickly leads to inadequate coating and to high reject rates during further processing.
FAKRA Housing A Key Code Black | 923-40294-A - Amphenol RF
RF Connector FAKRA Housing A Key Code Black. Downloads. 923-40294-X PDF Customer Drawing (Size: 403 kb) Automotive Solution Guide (Size: 20076 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Cable Type (Terminates to) Not Applicable: Coupling Mechanism: Push-on:
n 20 252 4499 c | Amphenol Global Search | Amphenol
Search Results for n 10 252 4600 c Amphenol Mobile Connectors - Mobile Consumer Products ... to 60°C, calibration is performed at the triple point of water (0.01°C) and 15°C, 25°C, 30°C, 37°C, 50°C, and 60°C. ... 10 to 20 in-lb: 113 to 226 N-cm * All specifications are at room temperature unless otherwise specified. ... n 20 252 4499 c ...
Marine Antennas CXL 174-240C - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 040DE00: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated: Colour: White (RAL 9003) Wind Area: 0.051 sq. m / 0.55 sq. ft: Wind Load: 64 N (160 km/h)
Marine Antennas CXL 2400-3 - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE40: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracke t: Chromed brass: Colour: White (RAL 9003) Wind Area: 0.01 sq. m / 0.11 sq. ft: Wind Load: 13 N (160 km/h) Dia. At Top End: 22 mm / 0.87 in. Dia. At Bottom End
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 4 M
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 4 M (157.48 Inches)
SMA Straight Jack to SMA Quick-Connect Plug Adapter 50 Ohm Straight ...
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Waterproof Connectors | D-Sub, USB Type C, Crimp-to-Wire, RJ45 - Amphenol
Amphenol's waterproof connectors are designed to withstand harsh environments. Our connectors provide reliable and secure connections for a variety of applications, including outdoor and marine equipment, industrial machinery, and telecommunications.
BNC Plug to BNC Plug Adapter 50 Ohm Straight | 031-218-RFX - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Yagi Antennas S.PAGE-445 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM030EB20, 030EB20: Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, fully moulded enclosure: Length: 1000 mm / 39.37 in. Wind Load: 85 N (160km/h) Weight: