Search Results for b2l connector
RF Switch Straight PCB Jack Surface Mount 50 Ohm | 902-9235 - Amphenol RF
RF Connector RF Switch Straight PCB Jack Surface Mount 50 Ohm Mates with 095-668-45108. Downloads. 902-9235 STP 3D Model (Size: 711 kb ) 902-9235 PDF Customer Drawing (Size: 264 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
B744V 50/200kHz, 600W, w/ FB, JRC/Simrad 7-Pin, DST - AIRMAR EMEA
600 W. The B744V is a TRIDUCER ® Multisensor featuring depth, speed, and temperature in a single housing. The 50/200 kHz, dual-frequency, single, ceramic element provides great target detail in shallow water at 200 kHz and good deep-water bottom tracking at 50 kHz.
Elite HDMI IRC Cable - Amphenol Broadband Solutions
The IRC features improved connector retention force, reducing potential service interruptions and the associated maintenance costs. High Definition Multimedia Interface (HDMI) High Speed with Ethernet cables are designed for high-definition video/audio signals for home theater applications, delivering a strong combination of performance and value.
TNC Cap Pl Chain | 000-78750 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Infinity Premises System - Amphenol Broadband Solutions
Power Inserter Module - eliminates jumpers, cabling and field connectors; Color coded ports; Ultra-compact housings; 1.2 GHz ready; Tri-LED; Infinity Premises Enclosure. Low-profile design; Cable Retention Slots (CRS) allow techs to work outside the box while connectorizing and assembling components;
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
SMA Terminator Jk 50 Ohm Without Chain | 132361 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMB PCB Through Hole Right Angle Jack 50 Ohm | 142146-12 - Amphenol RF
RF Connector SMB PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 142146-12 PDF Customer Drawing (Size: 42 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMB1252B1-016-3GT30G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
RP-SMA Straight Plug to RP-SMA Straight Jack RG-316 50 Ohm 1 Meter ...
Connector 1 Part Number: 132114RP: Connector 2 Part Number: 132117RP: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in.
125GMT Family - 125A Dual-Feed GMT Fuse Panel
cable management, or connectors that speed up installation and allow cables to exit straight back from the panel Applications • Wireless • Central office • Co-location • Remote sites • Secondary distribution Ordering Information GMT Fuse Panel: Part Number: 125A Dual-Feed, 10/10 Panel, Horizontal Inputs, Output Terminal Blocks ...
42122100 | Amphenol Global Search | Amphenol
42122100 | Amphenol Global Search | Amphenol Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. ngs are available for 1- to 14-pin connectors.
AMC4 Straight PCB Jack Surface Mount 50 Ohm | A-4JA - Amphenol RF
RF Connector AMC4 Straight PCB Jack Surface Mount 50 Ohm. Downloads. Ultraminiature Product Series Data Sheet (Size: 92 kb) A-4JA STP 3D Model (Size: 95 kb ) A-4JA PDF Customer Drawing (Size: 228 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
10090769 | Amphenol Global Search | Amphenol
D-Sub High Density Board Mount Connectors, Input Output Connectors, 26-Way Male Solder Bucket, 200 Mating cycles. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification. 10090769 -P264ALF.
BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm | 112461 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Mini-SMB Straight Crimp Jack RG-179 Belden 179DT 75 Ohm
RF Connector Mini-SMB Straight Crimp Jack RG-179 Belden 179DT 75 Ohm. Downloads. 142189-75 STP 3D Model (Size: 82 kb ) 142189-75 PDF Customer Drawing (Size: 58 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 531-40046-3 PDF Customer Drawing (Size: 71 kb) 531-40046-3 IGS 3D Model (Size: 1383 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass:
UG-306/U BNC Jack to BNC Plug Adapter 50 Ohm Right Angle
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Straight Bulkhead Jack to SMA Straight Plug RG-316 50 Ohm 1 M
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC End Launch Plug 75 Ohm | 112759 - amphenolrf.com
RF Connector BNC End Launch Plug. Downloads. 112759 PDF Customer Drawing (Size: 48 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1251R1-001-NT3G-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Amphenol Assembletech
Plating: connector Au 30u" or others Color: black connector Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 MCIO 4X 85ohm Plug. Product Description: MCIO 4X 38pos 85ohm Straight to Right Angle Cable Assembly Series: MCIO Signal Wire Size: 30AWG Lock to mating part: With latch ...