Search Results for b2l connector
HSD Straight Jack to HSD Straight Jack HSD-S0040103 100 Ohm 10 M ...
Connector 2 Part Number: 0: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 100: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. HSD Straight Jack to HSD Straight Jack HSD-S0040103 100 Ohm 30 M HSDSJZSJZ22-18.
Amphenol
We would like to show you a description here but the site won’t allow us.
FAKRA Str Male Contact RG-58 Tape and Reel | FKCP03402 - Amphenol RF
RF Connector FAKRA Straight Male Contact RG-58 Tape and Reel. Downloads. Automotive Solution Guide (Size: 20076 kb) FKCP03402 PDF Customer Drawing (Size: 140 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: FKCP03402A/PB=30G/N: Body Finish: Gold:
HSD PCB Through Hole Straight Plug 100 Ohm | HSD-NARP-PCB13A
RF Connector HSD PCB Through Hole Straight Plug 100 Ohm Tape & Reel. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Copper: Contact Termination: Solder: Coupling Mechanism:
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 3 M
Connector 2 Part Number: 112116: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
300343 | aldenproducts.com
Maximum Wire Gauge. 28. Maximum Cable Diameter
TNC Plug to N-Type Jack Adapter 50 Ohm Straight | 000-79825 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Omni Antennas 470.02.05.00 - amphenolprocom.com
The 470 Series of glassfibre omni antennas are designed for ground-to-air wide band applications and can also be used in military scenarios. These antennas cater to the most stringent physical and environmental requirements, and they've been crafted to provide optimal performance across a wide bandwidth.
AUTOMATE Type B Mini-FAKRA Quad Port Straight Crimp Jack 50 Ohm D Code ...
RF Connector AUTOMATE Type B Mini-FAKRA Quad Port Straight Crimp Jack 50 Ohm D Code RG-174 LL DACAR 462 DACAR 462-2. Downloads. AUTOMATE® Mini-FAKRA Type B Connector Series Datasheet (Size: 305 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin:
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 1 M
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
Dipole Antennas S.1-145 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 1330 x 915 x 95mm (L x H x D) Wind Load: 116 N (160 km/h) Weight:
pakistan | Amphenol Global Search | Amphenol
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond.
Dipole Antennas S.1-145 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 1330 x 915 x 95mm (L x H x D) Wind Load: 116 N (160 km/h) Weight:
Omni Antennas 422x.03-355-Txx - amphenolprocom.com
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
BNC T-Shape Adapter Plug-Jack-Jack 50 Ohm | 112567 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 500 mm
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
MH-Series EMBEDDED (MH200) Position Sensors - Temposonics
Temposonics ® MH-Series model EMBEDDED (MH200) position sensors measure the absolute position of hydraulic cylinders in mobile applications.. Designed for full sealing and embedding in hydraulic cylinders; The position sensor features the proprietary M12 connector system to enable IP69K
Thermometrics Ring Terminal Temperature Sensor - Amphenol
thermistor located within a ring-terminal, which is screw-fixed into position. Lead wires and connector systems provide a means of monitoring the temperature at a remote control board. Product Spotlight Features • Surface mount sensing with screw-fix location • Temperature Range: -40°C to 105°C (+200°C by design)
Marine Antennas CXL 5200-6LW - AMPHENOL PROCOM
Cable Connectors. Amphenol Procom offer quality Cable Components like Grounding Kits, Coaxial Loads, Attenuators, Arrestors, DC-blocks and SWR Analyzers. See our products here. Explore all Cable Connectors. Corrugated Cables. Amphenol Procom offers several Corrugated Cables like Super Flexible- and Cobber Cables. All are of the highest quality ...
2.92 mm Straight Solder Plug RG-405 0.086 inch Conformable 50 Ohm
RF Connector 2.92 mm Straight Plug RG-405 0.086 inch Conformable 50 Ohm. Downloads. 292-101P-52S PDF Customer Drawing (Size: 117 kb) 2.92 mm Connector Series Datasheet (Size: 140 kb) 292-101P-52S 3D Model (Size: 347 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: