Search Results for b2l connector
MH-Series EMBEDDED (MH200) Position Sensors - Temposonics
Temposonics ® MH-Series model EMBEDDED (MH200) position sensors measure the absolute position of hydraulic cylinders in mobile applications.. Designed for full sealing and embedding in hydraulic cylinders; The position sensor features the proprietary M12 connector system to enable IP69K
pakistan | Amphenol Global Search | Amphenol
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond.
Amphenol Assembletech
Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 MCIO 124pos 95ohm right angle. Product Description: MCIO 100pos 95 ohm Right angle Plug Cable Assembly Series: MCIO Signal Wire Size: 30AWG-34AWG Lock to mating part: With latch ...
improved-performance-and-assembly-with-new-smp-connector - Amphenol RF
SMP connectors are ideal for telecommunications and military applications which require compact, secure RF interconnect. This new commercial product utilizes the standard SMP interface and provides a high‐frequency solution that offers reliable performance up to 26.5 GHz. Designed for 0.086 semi‐rigid, conformable or flexible cable, it is ...
External Antenna LoRa & RFID 868MHz | ST0628-30-002-A - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
300343 | aldenproducts.com
Maximum Wire Gauge. 28. Maximum Cable Diameter
Amphenol Assembletech
1. Mated Connector Impedance: 85 ±10% ohm or 100+/-10% ohm 2. Common Mode Impedance: meet PCIe Gen3 and SAS4.0 specification 3. Insertion loss: meet PCIe Gen3 and SAS4.0 specification, 4. Maximum Crosstalk: meet PCIe Gen3 and SAS4.0 specification Product Environmental Compliance. RoHS2.0: Compliant ChinaRoHS: Yes REACH SVHC: Yes
Omni Antennas 470.02.05.00 - amphenolprocom.com
The 470 Series of glassfibre omni antennas are designed for ground-to-air wide band applications and can also be used in military scenarios. These antennas cater to the most stringent physical and environmental requirements, and they've been crafted to provide optimal performance across a wide bandwidth.
rjmg | Amphenol Global Search | Amphenol
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. The right angle and through hole type is offered in 2xN (2x1, 2x2, 2x4, 2x6, and 2x8) port with tab-up and tab-down options.
SMA Straight Bulkhead Jack to SMA Straight Plug RG-316 50 Ohm 250 mm ...
SMA Straight Bulkhead Jack to SMA Straight Plug RG-316 50 Ohm 250 mm (9.84 Inches)
AT1612-13PB-RDG 13-Way Flange Mount Receptacle with Gasket a
AT1612-13PB-RD 13-Way Receptacle, Male Connector with B Position Key, No Gasket , Black. REQUEST A QUOTE. AT1612-13SB 13-Way Plug Key Position B 11 size 16 / 2 size 12 Contacts. REQUEST A QUOTE. AT1612-13SB-RD 13 Position Plug, Reduced Diameter Seal. REQUEST A QUOTE.
Omni Antennas CXL 70-5C/T-8/...-PT - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 070PH25: Mechanical; Connection(s) N(f) Materials: Radome: Polyurethane-coated glass fibre Mounting bracket: Seawater resistant aluminium, epoxy coated: Colour: White (RAL 9003) Wind Area: 0.14 sq. m / 0.31 sq. ft: Wind Load: 168 N (160 km/h)
AUTOMATE Type B Mini-FAKRA Quad Port Straight Crimp Jack 50 Ohm D Code ...
RF Connector AUTOMATE Type B Mini-FAKRA Quad Port Straight Crimp Jack 50 Ohm D Code RG-174 LL DACAR 462 DACAR 462-2. Downloads. AUTOMATE® Mini-FAKRA Type B Connector Series Datasheet (Size: 305 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin:
BNC Right Angle Plug to BNC Right Angle Plug RG-142 50 Ohm 500 ...
Connector 1 Part Number: 112526: Connector 2 Part Number: 112526: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in.
Antenna Datasheets - Document Library - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Medical Applications - Amphenol Alden
Our connectors are specifically designed to support the high-voltage, short-duration pulses used in PFA, ensuring precise and effective tissue ablation with minimal impact on surrounding healthy tissues. With our advanced solutions, we’re helping medical professionals improve patient outcomes and advance the field of medical technology. ...
MMCX Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 12 ...
MMCX Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 12 inches (305 mm)
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 3 M
Connector 2 Part Number: 112116: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
Marine Antennas CXL 5200-6LW - AMPHENOL PROCOM
Cable Connectors. Amphenol Procom offer quality Cable Components like Grounding Kits, Coaxial Loads, Attenuators, Arrestors, DC-blocks and SWR Analyzers. See our products here. Explore all Cable Connectors. Corrugated Cables. Amphenol Procom offers several Corrugated Cables like Super Flexible- and Cobber Cables. All are of the highest quality ...
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 500 mm
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.