Search Results for b2l connector
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 300 ...
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 132377-11: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
Ratcheting Hand Crimp Frame | 47-10000 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SGX - Industrial
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
SMB Jack to SMB Jack Adapter 50 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
2321 | Amphenol Global Search | Amphenol
A 2.92mm Female PCB Edge Launch Connector, 4 Leg 1521-00002 by SV Microwave. This 2.92mm series connector can provide consistent performance.
Amphenol Assembletech
Plating: connector Au 30u" min. Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) MCIO 8X Straight Plug With Pull Tab
N-Type Plug to BNC Jack Adapter 50 Ohm Straight | 031-216-RFX - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Mini-SMB Straight Crimp Jack RG-179DS 75 Ohm | 142190-75 - Amphenol RF
RF Connector Mini-SMB Straight Crimp Jack RG-179DS 75 Ohm. Downloads. 142190-75 PDF Customer Drawing (Size: 44 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
Amphenol Assembletech
1. Mated Connector Impedance: 85 ohm±15%. 2. Common Mode Impedance: meet PCIe Gen3 specification. 3. Insertion loss: meet PCIe Gen3 specification, 4. Maximum Crosstalk: meet PCIe Gen3 specification. Product Environmental Compliance. RoHS2.0: Compliant. China RoHS: Yes REACH SVHC: Yes Low-Halogen Status: Not Reviewed . Packing
Triax Straight Clamp Plug Non-Constant Impedance | 031-30231-5
RF Connector Triax Straight Clamp Plug Non-Constant Impedance Triax Straight Clamp Plug Non-Constant Impedance | 031-30231-5 JavaScript seems to be disabled in your browser.
LTE 4G/5G Antennas 424x.03-875-Txx - amphenolprocom.com
Also available with 'N' Female connector with ordering code 4241.0x-875-Tx. Passive Intermodulation level connot be guaranteed with 'N' connector. Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity.
LTE 4G/5G Antennas 424x.09-780-Tx - AMPHENOL PROCOM
The 424x Series colinear antennas are designed for LTE/GSM applications where a durable and high performance antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
Mini-SMB Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector Mini-SMB Straight Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. 142178-75 PDF Customer Drawing (Size: 40 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
AMC4 Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
Connector 2 Part Number: AMC4 Cable Plug: Export Control Classification Number: EAR99: IP Rating: IP67: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Products Related To Your Application. TNC Cap Pl IP67 202101-12.
38999 INTEGRATED BACKSHELLS - Amphenol Socapex
Omit for connectors delivered with contacts LC: Connector delivered without contacts Deviation F472A Integrated backshells for micro-band Example : LJT 06 RT 17-08 S 014 F472 = LJT Plug - 17-08 arrangement - Socket contact - Normal polarization - Aluminum Olive Drab Cadmium plated - Integrated backshell Series LJT 06 RT 17-08 S - 014 F472 Shell ...
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 24 inches
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
fci asia | Amphenol Global Search | Amphenol
FCI Basics is the leader in Wire-to-Board Signal Solutions. Building on the strengths of FCI connectors, whom Amphenol acquired in 2016, FCI Basics continues this legacy providing robust, modular, compact connector solutions to anticipate and meet the needs of exponentially rising data rates and minimising signal losses at the time of insertion.
Amphenol Assembletech
Plating: connector Au 30u" or others Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 Z-Link 4C STR Plug. Product Description: Z-Link 4C 140Pin STR Plug Cable Assembly with Pull Tab Series: Gen-Z Signal Wire Size: 34-30AWG ...
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...