Search Results for b2l connector
SMA Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 6 ...
Connector 2 Part Number: 132119: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. SMA Right Angle Plug to SMA Straight Plug RG-174 50 Ohm 500 mm 135103-02-M0.50.
BNC Jack to BNC Jack Adapter 50 Ohm Straight | 031-219-RFX - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Right Angle Plug to SMA Straight Plug RG-316 50 Ohm 6 inches
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle ...
RF Connector AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle Plug 50 Ohm C Code Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors ...
Chip Antenna 2400-2500 MHz SMT 3.05mm x 1.6mm x 0.55mm
Chip Chip Antenna 2400-2500 MHz SMT, 3.05mm x 1.6mm x 0.55mm 2.4GHz, Bluetooth, Wi-Fi, WLAN, Zigbee 50 Ohms
RP-SMA PCB Through Hole Right Angle Jack 50 Ohm
RF Connector RP-SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 132225RP PDF Customer Drawing (Size: 65 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: RSMA6252D1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
N-Type Plug to HN-Type Jack Adapter 50 Ohm Straight
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 500 mm
Connector 2 Part Number: 132195: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-55: You May also be Interested in.
MMCX Right Angle Plug to SMA Right Angle Bulkhead Jack RG-316 50 Ohm 6 ...
MMCX Right Angle Plug to SMA Right Angle Bulkhead Jack RG-316 50 Ohm 6 inches (152 mm)
AMC Right Angle Plug to AMC Right Angle Plug RG-178 50 Ohm 100 mm
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: AMC Cable Plug: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
Omni Antennas 4240.06-1050 - AMPHENOL PROCOM
The 4240.06-1050 Series colinear antenna is designed for ADS-B applications where a durable and high performance colinear antenna is required.
TNC Plug to TNC Plug Adapter 50 Ohm Straight | 122350 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Straight Plug to SMB Right Angle Plug RG-174 50 Ohm 48 inches
Connector 2 Part Number: 142194: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. BNC Right Angle Plug to SMB Straight Plug RG-174 50 Ohm 12 inches 095-850 ...
G-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
RF Connector G-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm. Downloads. 531-40106 PDF Customer Drawing (Size: 101 kb) 531-40106 IGS 3D Model (Size: 999 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass:
2.92 mm Straight Solder Plug RG-405 0.086 inch Conformable 50 Ohm
RF Connector 2.92 mm Straight Plug RG-405 0.086 inch Conformable 50 Ohm. Downloads. 292-101P-52S PDF Customer Drawing (Size: 117 kb) 2.92 mm Connector Series Datasheet (Size: 140 kb) 292-101P-52S 3D Model (Size: 347 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 908-22101-TCT PDF Customer Drawing (Size: 78 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to) Not Applicable: Contact Finish:
LTE 4G/5G Antennas 424x.09-875-Tx - amphenolprocom.com
Model Product No. Description Frequency; 9 dBd HD LTE omni antenna, low PIM: 4240.09-875-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 790 - 960 MHz: Add to quote
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22103 - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 908-22103 IGS 3D Model (Size: 284 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper:
MODEL 378A04 LOW NOISE MICROPHONE - PCB
Connector. Coaxial: BNC Jack * all specifications typical unless otherwise noted: Frequency Response (0 dB @ 1000 Hz) 5. 0-5. 4. 10. 100. 1000. 10000. 20000. Free-field response as tested in an anechoic chamber. Dotted curve shows typical low frequency response. dB-10. PCB ...
Marine Antennas CXL 2000-3 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE50: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Chromed brass: Colour: White (RAL 9003) Wind Area: 0.02 sq. m / 0.22 sq. ft: Wind Load: 25 N (160 km/h) Dia. At Top End: 22 mm / 0.87 in. Dia. At Bottom End