Search Results for b2l connector
Stick Antenna 2400-2500 5180-7125 MHz SMA | ST1226-30-001-A - Amphenol RF
Passive Stick Antenna 2400-2500, 5180-7125 MHz SMA 2.4GHz, 5GHz, 6GHz, Tri-band, Bluetooth, Wi-Fi 6E, WLAN, Zigbee IoT, ISM, UNII 50 Ohms
Receiver Multicouplers HPRS - AMPHENOL PROCOM
DC supply on solder terminal or on 2.5 mm barrel DC connector. Coated with black vinyl to prevent corrosion. Available with N, TNC or BNC connector types. Specifications. Electrical; Model: HPRS: Gain (Input To All Outputs) Gain adjustment -5 dB to +3 dB: Frequency: 30 - 960 MHz: Noise Figure: 3.5 dB @ 400 MHz
BNC T-Shape Adapter Jack-Jack-Jack 50 Ohm | 112455 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 10 M
Connector 2 Part Number: 112116: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
LTE 4G/5G Antennas 424x.06-780-Tx - amphenolprocom.com
The 424x Series colinear antennas are designed for LTE/GSM applications where a durable and high performance antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
UHF Reducing Adapter RG-59 | 083-168-RFX - Amphenol RF
RF Connector, UHF Reducing Adapter for RG-59. Downloads. 083-168-RFX PDF Customer Drawing (Size: 217 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
BNC Straight Plug to BNC Straight Jack RG-316 50 Ohm 36 Inches
Connector 2 Part Number: 112132: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. BNC Straight Plug to BNC Straight Plug B1505A 75 Ohm 30 M 095-850-165M30L.
NUMBER GS-20-444 Application Specification Minitek 1.5mm Wire to Board ...
to Board Connectors include crimping process and assembly process of plug wire connectors. 3.0 GENERAL 3.1 Below shows the components of plug wire connector and the description of the important features. 3.1.1 Conductor Barrel and Insulation Barrel: To crimp the conductor and insulation portion of the wire.
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 45 mm
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: AMC Cable Plug: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
BNC Right Angle PCB Jack Through Hole 50 Ohm | 112747
RF Connector BNC Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 112747 PDF Customer Drawing (Size: 28 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass:
External Antenna 2400-2500 5150-5825 5925-7125 MHz
External Antenna, 2400-2500 5150-5825 5925-7125 MHz 2.4GHz, 5GHz, 6GHz, Tri-band, Bluetooth, Wi-Fi 6E, WLAN, Zigbee, IoT, ISM, UNII
BNC Straight Bulkhead Jack to MMCX Right Angle Plug RG-316 50 Ohm 12 ...
Connector 1 Part Number: 112234-11: Connector 2 Part Number: 908-43300: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. BNC Straight Bulkhead Jack to MMCX Straight Plug RG-174 50 Ohm 36 inches 095-850-206-036.
Marine Antennas CXL 1800-6/DECT - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 007DE60: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Chromed brass: Colour: White (RAL 9003) Wind Area: 0.03 sq. m / 0.32 sq. ft: Wind Load: 38 N (160 km/h) Dia. At Top End: 21 mm / 0.83 in. Dia. At Bottom End
2fa1-nasp | Amphenol Global Search | Amphenol
2fa1-nasp-d46w | Amphenol Global Search | Amphenol part no. 2fa1-nxsp-pcbc8 coding part no. color ral no. a 2fa1-nasp-pcbc8 jet black 9005 b 2fa1-nbsp-pcbc8 cream 9001 c 2fa1-ncsp-pcbc8 signal blue 5005 d 2fa1-ndsp-pcbc8 claret violet 4004 e 2fa1-nesp-pcbc8 leaf green 6002 f 2fa1-nfsp-pcbc8 nut brown 8011 g 2fa1-ngsp-pcbc8 blue grey 7031 h 2fa1 ...
TNC Cap Plug Chain | 000-78750-RFX - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Protective Cap plug | 202112-10 - Amphenol RF
SMA Cap for Female Connector, With Chain. Downloads. 202112-10 PDF Customer Drawing (Size: 32 kb) 202112-10 STP 3D Model (Size: 363 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1005A3-001-3G: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
SMB Jack to SMB Plug Adapter 50 Ohm Right Angle | 142248 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMB Right Angle Plug to SMB Right Angle Plug RG-316 50 Ohm 12 inches ...
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
PRECISION. INNOVATION. RELIABILITY. - SV Microwave
performance. We design and manufacture RF/Microwave coaxial connectors, cable assemblies and passive components designed for military, aerospace, satellite, telecommunications and test and instrumentation applications. Our product lines include commercial-off-the-shelf (COTS) items and made-to-order custom, one-of-a-kind and hard-to-find products.
MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 908-22101T PDF Customer Drawing (Size: 310 kb) 908-22101T IGS 3D Model (Size: 832 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to)