Search Results for b2l connector
Amphenol TPC Wire & Cable Blog | Reducing Downtime
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
Hex Nut | 172-HEXNUT - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Yagi Antennas S.PAGE-160 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 3 m RG 213 c/w cable: Materials: Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, fully moulded enclosure: Length: 1000 mm / 39.37 in. Dimensions: 1330 x 705 x 705mm (L x W x D) Wind Load: 135 N (160km/h)
Thermo-Trex® Heavy-Duty Blue Silicone Fiberglass High Temp Ultra-Sleeve
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
pcie gen5 | Amphenol Global Search | Amphenol
10128349-101LF. ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 3-Pair, 6 column, 66 position, Vertical Header, No Guide Pin.
F-Type Crimp Plug 75 Ohm | 222147 - Amphenol RF
RF Connector F-Type Crimp Plug 75 Ohm. Downloads. 222147 PDF Customer Drawing (Size: 39 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Belden 1855A, Belden 4855R, Belden 4855P: Contact Finish: Nickel:
SMA Jack to TNC Jack Adapter 50 Ohm Straight | 901-280 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
MMCX Straight Crimp Jack 1.37 mm Micro-cable Bulkhead Rear Mount 50 Ohm
RF Connector MMCX Straight Crimp Jack 1.37 mm Micro-cable Bulkhead Rear Mount 50 Ohm. Downloads. 262148 PDF Customer Drawing (Size: 66 kb) MMCX Ultraminiature Product Series (Size: 151 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
SMB Straight Jack Solder Cup Bulkhead 50 Ohm | 903-406J-51R - Amphenol RF
RF Connector SMB Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 903-406J-51R STP 3D Model (Size: 394 kb ) 903-406J-51R PDF Customer Drawing (Size: 150 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
MCX Right Angle Plug to MCX Right Angle Plug RG-174 12 inches
Connector 2 Part Number: 252102: Export Control Classification Number: EAR99: Frequency (Max GHz) 1: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. MCX Right Angle Plug to MCX Straight Plug RG-174 24 inches 095-900-546-024.
RP-BNC Plug 75 Ohm | 112950RP - Amphenol RF
RF Connector RP-BNC Plug 75 Ohm. Downloads. 112950RP PDF Customer Drawing (Size: 431 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) AT&T 735, AT&T 735A, Belden 735A1:
Abrasion Resistant Ultra-Sleeve - tpcwire.com
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code. Downloads. FMB4NXRP-PCB-1 Customer Drawing (Size: 229 kb) AUTOMATE® Mini-FAKRA Type B Connector Series Datasheet (Size: 305 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6181A1-N/3GT3G-.085-50: Body Finish: Gold/Nickel: Body Material: Brass: Cable Type (Terminates to)
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22109 - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 908-22109 PDF Customer Drawing (Size: 102 kb) 908-22109 IGS 3D Model (Size: 456 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight 4-Hole Flange
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Heat Tracing Cables Prevent Plant Downtime Caused By Frozen Water Pipes
Global specialist distributor and worldwide exporter, Thorne & Derrick International (T&D), recently featured a TPC Wire & Cable contributed article about heat tracing electrical cables for frost protection of water pipework.
MMCX Right Angle Plug to MMCX Right Angle Plug RG-178 50 Ohm 6 inches ...
MMCX Right Angle Plug to MMCX Right Angle Plug RG-178 50 Ohm 6 inches (152 mm)
SMA Plug to SMA Jack Adapter 50 Ohm Right Angle High Performance
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
LTE 4G/5G Antennas 424x.09-780-Tx - AMPHENOL PROCOM
Model Product No. Description Frequency; 9 dBd HD LTE omni antenna, low PIM: 4240.09-780-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 695 - 870 MHz: Add to quote