Search Results for b2l connector
N-Type Protective Cap Jack | 172306 - Amphenol RF
N-Type Jack Cap for Male Connector, with Chain. Downloads. 172306 PDF Customer Drawing (Size: 41 kb) 172306 STP 3D Model (Size: 1103 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N0005A1-N: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
External Antenna LoRa & RFID 868MHz | ST0626-41-302-B - Amphenol RF
Passive External Antenna, 868MHz IoT, ISM, LoRa, RFID, LPWAN, 50 Ohms
Amphenol Assembletech
Condition: EIA 364-21. Method C. Measure the insulation resistance between the adjacent contacts of mated and unmated connector assemblies. The IR shall be 1000 Mohm minimum. Signal Integrity: 1. Mated Connector Impedance: 100 ohm ± 15%. 2. Cable Absolute Impedance: 100 ohm ± 10%. 3. Cable Pair Matching: ± 5 ohm. 4. Common Mode Impedance: 25 ...
AMC Right Angle Plug to SMA Right Angle Jack 1.13 mm 50 Ohm 100 mm ...
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 901-40106: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
M2803 Series - amphenol-aerospace.com
CONNECTOR J1 (INPUT) Connector type: D38999/20WD5PN or eq. Mating connector: D38999/26WD5SN or eq. ared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com amphenol-aerospace.com 4 CONNECTOR J2 (OUTPUT) Connector type: D38999/20WD19SN or eq. Mating connector: D38999/26WD19PN or eq.
Triax Straight Clamp Plug Non-Constant Impedance | 031-30231-59
RF Connector Triax Straight Clamp Plug Non-Constant Impedance. Downloads. 031-30231-59 STP 3D Model (Size: 768 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder:
1.0-2.3 Straight Plug to HD-BNC Straight Plug B1505A 75 Ohm 12 inches ...
1.0-2.3 Straight Plug to HD-BNC Straight Plug B1505A 75 Ohm 12 inches (305 mm)
SMA Plug to TNC Plug Adapter 50 Ohm Straight | 242106 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Jack to SMC Jack Adapter 50 Ohm Straight | 242176
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
AMC Right Angle Plug to MCX Straight Bulkhead Jack 1.13 mm 50 Ohm 100 ...
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 12 inches
Connector 1 Part Number: 901-9201-2ASF-T: Connector 2 Part Number: 901-9201-2ASF-T: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
AMC Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
MMCX Straight PCB Jack Through Hole 50 Ohm | 262131 - Amphenol RF
RF Connector MMCX Straight PCB Jack Through Hole 50 Ohm. Downloads. 262131 PDF Customer Drawing (Size: 36 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper:
MODEL 378A12 1/4 PRESSURE FIELD MICROPHONE & PREAMPLIFIER - pcb.com
pcb.com | 1 800 828 8840 USE OF MODEL 378A12. Model 378A12 is a 1/4 in (6 mm) prepolarized microphone and . preamplifier system. Model 378A12's 182 dB, 3% distortion rating,
Mini-SMB PCB Through Hole Straight Plug 75 Ohm | 142132-75 - Amphenol RF
RF Connector Mini-SMB PCB Through Hole Straight Plug 75 Ohm. Downloads. 142132-75 PDF Customer Drawing (Size: 58 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
1.6-5.6 Straight Crimp Jack L910/34 L910/39 Bulkhead Rear Mount 75 Ohm
RF Connector 1.6-5.6 Straight Crimp Jack L910/34 L910/39 Bulkhead Rear Mount 75 Ohm. Downloads. 156-931-34 PDF Customer Drawing (Size: 329 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) L910/34, L910/39: Contact Finish:
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 60 mm
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: AMC Cable Plug: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
1.0-2.3 Straight Plug to HD-BNC Straight Plug B1694A 75 Ohm 5 M
Connector 1 Part Number: 282137-75: Connector 2 Part Number: 034-1017-300: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 75: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
SMA Right Angle Plug to SMA Right Angle Plug RG-316DS 50 ... - Amphenol RF
Connector 2 Part Number: 132182: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. SMA Right Angle Plug to SMA Straight Plug RG-142 50 Ohm 6 inches 135103-07 ...