Search Results for b2l connector
SMA Protective Cap Plug | 202112 - Amphenol RF
SMA Cap for Female Connector. Downloads. 202112 PDF Customer Drawing (Size: 26 kb) 202112 STP 3D Model (Size: 283 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1005A2-3G: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Chain Option:
Omni Antennas CXL 175-400C - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated Clamp set : Stainless Steel: Colour: White (RAL 9003) Wind Area: 0.056 sq. m / 0.60 sq. ft: Wind Load: 71 N (160 km/h)
SMA Plug to SMA Jack Adapter 50 Ohm Straight | 901-9216 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
MHF I LK Right Angle Plug to RP-TNC Straight Jack Bulkhead Rear Mount ...
RF Connector MHF I LK Right Angle Plug to RP-TNC Straight Jack Bulkhead Rear Mount IP67 1.13 mm 50 Ohm 200 mm. Downloads. 095-850-315-XXX PDF Customer Drawing (Size: 309 kb) Amphenol RF MHF I LK Ultraminiature Cable Assemblies Datasheet (Size: 199 kb) Product Life Cycle. Product Life Cycle; Part Status:
Internal Antenna LoRa & RFID 902-928 MHz | ST0625-20-402-U - Amphenol RF
Antenna Connector Type: AMC Plug: Antenna Wireless Application: LoRa, RFID: Band Type: Single Band: Cable Type (Terminates to) 1.13 mm Micro-cable: Center Frequencies
AUTOMATE Type A Mini-FAKRA Quad Jack to AUTOMATE Type A Mini-FAKRA Quad ...
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Amphenol Assembletech
Product Description: HD Mini SAS 36P Straight to 4X SAS 22P and Power Connector 4P Series: HD Mini SAS Cable Length: 1.0 meters Wire Size: 30AWG, Tinned Copper, OD: 0. 9*2.3,MM Lock to Mating Part: With Latch Plating: PCB :Au 30u' min over Ni 100u' min SATA : Au 15u' min over Ni 100u' min Color: Cable White, Over mold Black Environmental ...
AUTOMATE Type A Mini-FAKRA Single Jack to AUTOMATE Type A Mini-FAKRA ...
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Marine Antennas CXL 5700-3 - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 010DE40: Mechanical; Connection(s) N(f) Materials: Shroud: Polyurethane-coated glass fibre Mounting bracket: Chromed brass: Colour: White (RAL 9003) Wind Area: 0.005 sq. m / 0.05 sq. ft: Wind Load: 6 N (160 km/h) Dia. At Top End: 14 mm / 0.55 in. Dia. At Bottom End
10153126 | Amphenol Global Search | Amphenol
10153126-5T2LF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, receptacle terminal. 10153126-5C2LF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V1 compatible, receptacle terminal. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product ...
Yagi Antennas S.PAGE-445 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM030EB20, 030EB20: Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, fully moulded enclosure: Length: 1000 mm / 39.37 in. Wind Load: 85 N (160km/h) Weight:
Temposonics
• Integral cable with in-line MS type male connector (option “FM _” ) Depending on the sensor output selected (Analog, Digital Pulse, or Neuter ) the different wiring required for the applicable combinations are shown in Tables 1-3. Pin-outs for the above connector types are illustrated in Figure 1. Figure 1 - G-Series Connector Pin-Outs
Marine Antennas CXL 1090-1 - AMPHENOL PROCOM
The CXL 1090-1 is a 0 dBd, vertically polarized, omnidirectional rod-type base station and marine antenna covering the 1090 MHz band. The 1” revolving nut mounting system is standard throughout the base station and maritime sector.
MMCX Straight PCB Plug Through Hole 50 Ohm | 262114 - Amphenol RF
RF Connector MMCX Straight PCB Plug Through Hole 50 Ohm. Downloads. 262114 STP 3D Model (Size: 88 kb ) 262114 PDF Customer Drawing (Size: 64 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
AUTOMATE Type A Mini-FAKRA Body Sub Assembly Crimp Jack TFC302LL
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Dipole Antennas 7050088 - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 19.1 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 1370 x 1370 x 110 mm (L x H x D) Wind Load: 144 N (160 km/h) Weight:
125GMT Family - 125A Dual-Feed GMT Fuse Panel
cable management, or connectors that speed up installation and allow cables to exit straight back from the panel Applications • Wireless • Central office • Co-location • Remote sites • Secondary distribution Ordering Information GMT Fuse Panel: Part Number: 125A Dual-Feed, 10/10 Panel, Horizontal Inputs, Output Terminal Blocks ...
SMA Straight Bulkhead Jack to SMA Straight Plug RG-174 50 Ohm 1 M
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
AUTOMATE Type A Mini-FAKRA Quad Jack to SMA Plugs TFC302LL 1 Meter
Connector 2 Part Number: 901-10734: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. AUTOMATE Type A Mini-FAKRA Quad Jack to SMA Plugs TFC302LL 6 Inches 095-820-175-006.
MH-Series EMBEDDED (MH200) Position Sensors - Temposonics
Temposonics ® MH-Series model EMBEDDED (MH200) position sensors measure the absolute position of hydraulic cylinders in mobile applications.. Designed for full sealing and embedding in hydraulic cylinders; The position sensor features the proprietary M12 connector system to enable IP69K