Search Results for b2l connector
LTE 4G/5G Antennas CXL 900-8C - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 004DE40: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated: Colour: White (RAL 9003) Wind Area: 0.088 sq. m / 0.947 sq. ft (h-model)
RF External Antenna | ST0449-21-201-A
Antenna Connector Type: N-Type Jack: Antenna Wireless Application: 4G, 5GFR1, Sub-6G: Band Type: Wide Band: Center Frequencies: 700MHz, 3500MHz, 800MHz, 4300MHz ...
MMCX Right Angle PCB Jack Through Hole 50 Ohm | 262105 - Amphenol RF
RF Connector MMCX Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 262105 PDF Customer Drawing (Size: 215 kb) 262105 STP 3D Model (Size: 82 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
Twinax Straight Crimp Plug 78 Ohm | 162108-10 - Amphenol RF
RF Connector Twinax Straight Crimp Plug 78 Ohm. Downloads. 162108-10 PDF Customer Drawing (Size: 39 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Twinax Style Group: Contact Finish: Gold: Contact Material:
Triax Straight Clamp Plug 50 Ohm | 000-53100 - Amphenol RF
RF Connector Triax Straight Clamp Plug 50 Ohm. Downloads. Assembly Instructions C13 (Size: 109 kb) 000-53100 PDF Customer Drawing (Size: 89 kb) 000-53100 IGS 3D Model (Size: 1561 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 53100: Body Finish: Nickel: Body Material:
OCTIS Outdoor IO System | FCI Basics | Robust I/O for High Reliability ...
OCTIS I/O connectors by FCI Basics, uses multiple industry standard interfaces. It features high speed signal and power, lightning protection, Blind mating, float mounting and color and physical coding.
Fiber Optic, Aviation, Energy, Industrial, Military, Naval | Contact
Contact Fiber Systems about fiber optics, cable assemblies & connectors for Military, Avionics & Industrials
MHF I LK Right Angle Plug to SMA Straight Jack Bulkhead Front Mount 1. ...
RF Connector MHF I LK Right Angle Plug to SMA Straight Jack Bulkhead Front Mount 1.13 mm 50 Ohm 400 mm. Downloads. 095-902-582-XXX CustomerDrawing (Size: 287 kb) Amphenol RF MHF I LK Ultraminiature Cable Assemblies Datasheet (Size: 199 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
PCB Termination Right Angle Through Hole RG-178 RG-196 50 Ohm
RF Connector PCB Termination Right Angle Through Hole RG-178 RG-196 50 Ohm. Downloads. 142270 STP 3D Model (Size: 118 kb ) 142270 PDF Customer Drawing (Size: 63 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99:
TNC Straight Plug to TNC Straight Plug RG-142 1 M | 095-850-275M100
Connector 1 Part Number: 122372: Connector 2 Part Number: 122372: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 18 inches (457 mm) 095-850-294-018.
SAVE TIME AND RESOURCES WITH NEW SMA QUICK CONNECT ADAPTER - Amphenol RF
This precision machined 50 ohm adapter allows for quick and easy mating with all existing threaded SMA jack and plug connectors. The SMA Quick-Connect adapter easily converts any standard SMA Plug test cable into a Quick-Connect cable without compromising the electrical integrity of the assembly. This adapter maintains the same high quality ...
122385 | Amphenol Global Search | Amphenol
10-560663 | Amphenol Global Search | Amphenol. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined ...
Omni Antennas CXL 4-2C/... - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 030DE00: Mechanical; Connection(s) N(f) Materials: Radiating part : Glass fibre, polyurethane-lacquered Mast clamp : Seawater-resistant aluminium, epoxy-coated: Colour: White (RAL 9003) Wind Area: 0.15 sq. m / 1.61 sq. ft: Wind Load: 190 N (160 km/h)
132134 | Amphenol Global Search | Amphenol
Search Results for 132134-10 D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts Size 8, 10 & 12 Triax contacts; Wide selection of connector shell styles and sizes: Scoop-proof recessed design in LJT-R, TV-R and SJT-R connectors provide protection for contacts; Standard power contacts are crimp rear release, qualified to SAE
HSD Straight Jack to HSD Straight Jack HSD-S0040103 100 Ohm 1 M
Connector 2 Part Number: 0: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 100: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. HSD Straight Jack to HSD Straight Plug HSD-S0040103 100 Ohm 2 M HSDSJZSPZ11-16.
Internal Antenna LoRa & RFID 862-874 MHz | ST0625-20-401-U - Amphenol RF
Antenna Connector Type: AMC Plug: Antenna Wireless Application: LoRa, RFID: Band Type: Single Band: Cable Type (Terminates to) 1.13 mm Micro-cable: Center Frequencies
rt0w01210pnhec03r | Amphenol Global Search | Amphenol
rt0w01210pnhec03r | Amphenol Global Search | Amphenol ecomate Connectors. ecomate RM. 12-10 Position. PLUGS. RT0W61210SNHEC03R Size 12 Female Plug, 10 Positions, with Silicone O-ring Seal and End Cap with reduced Diameter Seal, 20AWG, 5A/150V. ...
Marine Antennas CXL 1090-1 - amphenolprocom.com
The CXL 1090-1 is a 0 dBd, vertically polarized, omnidirectional rod-type base station and marine antenna covering the 1090 MHz band. The 1” revolving nut mounting system is standard throughout the base station and maritime sector.
Dipole Antennas 7050225 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 19.1 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 1370 x 595 x 110mm (L x H x D) Wind Load: 101 N (160 km/h) Weight:
SMA Straight Bulkhead Jack to SMA Straight Plug RG-58 50 Ohm 500 mm ...
Connector 2 Part Number: 132113: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-55: You May also be Interested in.