Search Results for b2l connector
Instrumentation - Amphenol RF
Amphenol RF specializes in connectors that are used in basic and high performance test and measurement instruments. This includes component testing, computing and networking, design validation instruments, and spectrum analyzers. These instruments require precision RF components manufactured to be highly reliable in applications that require ...
AMC Right Angle Plug to MMCX Straight Plug 1.13 mm 50 Ohm 100 mm
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 908-41000: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 90: Temp (Min Degrees Celsius)-40: You May also be Interested in.
Distributor Inventory Search - amphenolrf.com
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 750 mm ...
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
RP-SMA Straight Plug to RP-SMA Straight Bulkhead Jack RG-316 50 Ohm 6 ...
Connector 1 Part Number: 132114RP: Connector 2 Part Number: 132119RP: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in.
Cold Temperature Cables - TPC Wire
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
Omni Antennas G-CXL 225-450C - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 040DE00: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting bracket: Seawater resistant aluminium, Black Clamps: Stainless steel: Colour: Green (RAL 6014) Wind Area: 0.056 sq. m / 0.60 sq. ft:
D-Sub Standard Density | Input Output Connectors | Amphenol
STANDARD DENSITY D-SUBMINIATURE CONNECTORS. Amphenol's D-Subminiature product line offers a wide range of termination options for board and cable ends, bringing down the overall cost of cable assembly and connectors significantly.
Amphenol Assembletech
Condition: EIA 364-21. Method C. Measure the insulation resistance between the adjacent contacts of mated and unmated connector assemblies. The IR shall be 1000 Mohm minimum. Signal Integrity: 1. Mated Connector Impedance: 100 ohm ± 15%. 2. Cable Absolute Impedance: 100 ohm ± 10%. 3. Cable Pair Matching: ± 5 ohm. 4. Common Mode Impedance: 25 ...
Die Set Hex Cavity Dimensions are 0.042 0.068 0.118 0.177
Die Set, Hex Cavity Dimensions are 0.042, 0.068, 0.118, 0.178 for use with hand crimp frame 47-10000
news boeing | Amphenol Global Search | Amphenol
Learn about the different types, features and applications of MIL-DTL-5015 connectors, such as Boeing Certified BACC 5015, MGT-5015, Matrix 5015 and more. MIL-C-5015 features threaded coupling & single key & keyway polarization representing maximum simplicity in design. Local News.
MMCX Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 6 ...
MMCX Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 6 inches (152 mm)
Marine Antennas CXL 230-1/DAB - AMPHENOL PROCOM
This 0 dBd omnidirectional base station and marine antenna covers the terrestrial DAB (Digital Audio Broadcast) Band. The antenna is a ½ λ design and this means that it needs neither loading coils, ground-plane, radials nor other auxiliary arrangements.
MHF I LK Right Angle Plug to SMA Straight Jack Bulkhead Front Mount 1. ...
RF Connector MHF I LK Right Angle Plug to SMA Straight Jack Bulkhead Front Mount 1.13 mm 50 Ohm 300 mm. Downloads. 095-902-582-XXX CustomerDrawing (Size: 287 kb) Amphenol RF MHF I LK Ultraminiature Cable Assemblies Datasheet (Size: 199 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
M495 Series - amphenol-aerospace.com
PIN ASSIGNMENT: INPUT CONNECTOR J1 Connector type: M24308/24-38 or eq. Mates with: M24308/1-2 or eq. PIN ASSIGNMENT: OUTPUT CONNECTOR J2 Connector type: M24308/23-27 or eq. Mates with: M24308/3-3 or eq. Note: All pins with identical function/designation should be connected together for optimal performance.
PCB Termination Straight Crimp RG-58 RG-141 Times LMR-195 Bulkhead 50 ...
RF Connector PCB Termination Straight Crimp RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm. Downloads. 142271 PDF Customer Drawing (Size: 46 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: TMN0411A2-N-58U: Export Control Classification Number: EAR99:
TNC Plug 50 Ohm | 122509 - Amphenol RF
RF Connector TNC Plug 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
AMC Right Angle Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 150 mm
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 132286: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 300 mm 336313-12-0300.
SMA Right Angle Plug to SMA Straight Plug RG-316 50 Ohm 6 inches
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...