Search Results for b2l connector
Amphenol Assembletech
Color: Connector Blue,Cable Jacket Black Environmental Compliance:ROHS 2.0 Flammability:Cable VW-1, Overmold 94V-0: Internal USB3.0 plug to plug. Part Number:RUB30-0157
(Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing)
(Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing)
SMA Straight Plug to SMA Straight Plug LMR-100 50 Ohm 500mm
Connector 1 Part Number: 901-10604: Connector 2 Part Number: 901-10604: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
Triax Straight Clamp Plug 75 Ohm | 031-4774-5 - Amphenol RF
RF Connector Triax Straight Clamp Plug 75 Ohm. Downloads. 031-4774-X PDF Customer Drawing (Size: 323 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) Triax Style Group: Contact Finish: Silver: Contact Material:
Environmental, Health and Safety Policy | Amphenol
Fan Connectors. Filter. IC Socket. Memory & Media. Miniature Jack. Multicoax & Coaxial. Waterproof. Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Cables. Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC ...
Internal Antenna LoRa & RFID 423-443 MHz | ST0625-21-401-U
Antenna Connector Type: AMC Plug: Antenna Wireless Application: LoRa, RFID: Band Type: Single Band: Cable Type (Terminates to) 1.13 mm Micro-cable: Center Frequencies
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 1 M
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors ...
GPS Antennas QHA 450-RH - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM900VE00, 500VE00: Mechanical; Connection(s) N(f) Materials: Antenna : Copper with Flexiform coaxial cable Shroud: 180 mm glass fibre tube Fittings: Aluminium and stainless steel: Colour: White, RAL 9018: Wind Area: 0.11 sq. m / 1.18 sq. ft: Wind Load: 103 N (160 km/h)
Omni Antennas 428x.11-780-Tx - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) 4280.11-780-Tx 7/16 DIN Female 4283.11-780-Tx 4.3/10 DIN Female: Materials: Antenna Base: Aluminium LM25 Shroud: GRP tube 128mm dia. Radiating element: Brass: Mounting Section: Flanged base with 6 hole fixing on 190.5mm PCD: Length: 5244 mm / 206.5 in.
TNC Cap Plug Chain | 000-78750-RFX - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
1621-60008 | Amphenol Global Search | Amphenol
A 2.4mm Female PCB Edge Launch Connector, .062" PCB Thickness 1621-60008 offered by SV Microwave. Explore the technical specifications now! SV offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high performing, highly reliable precision connectors.
BNC Cable Jack RG-6 4-Hole Flange 75 Ohm | 112727 - Amphenol RF
RF Connector BNC Cable Jack RG-6 4-Hole Flange 75 Ohm. Downloads. 112727 PDF Customer Drawing (Size: 328 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-6: Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination:
Amphenol Assembletech
1. Mated Connector Impedance: 85 ohm±15%. 2. Common Mode Impedance: meet PCIe Gen3 specification. 3. Insertion loss: meet PCIe Gen3 specification, 4. Maximum Crosstalk: meet PCIe Gen3 specification. Product Environmental Compliance. RoHS2.0: Compliant. China RoHS: Yes REACH SVHC: Yes Low-Halogen Status: Not Reviewed . Packing
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 750 mm
Connector 2 Part Number: 132195: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-55: You May also be Interested in.
F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm | 222117 - Amphenol RF
RF Connector F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm. Downloads. 222117 PDF Customer Drawing (Size: 37 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
New J1939 Connect Can Sensor - cmr-group.com
Electronics are embedded in an IP 65 connector operating from -20ºC to +115ºC with the output SAEJ1939 signal available in the 250 Kbps – 500 Kbps range. The Connect CAN Sensor is designed for harsh environments like exhaust gas, combustion chamber and bearing temperature, offering compliance to the Marine standard IACS E10 test ...
RP-SMA Straight Plug to RP-SMA Straight Jack RG-316 50 Ohm 6 Inches ...
Connector 1 Part Number: 132114RP: Connector 2 Part Number: 132117RP: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in.
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight 4-Hole Flange
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
MMCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector MMCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. Assembly Instructions C73 (Size: 12 kb) 908-43600 PDF Customer Drawing (Size: 105 kb) 908-43600 IGS 3D Model (Size: 402 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
BNC T-Shape Adapter Jack-Jack-Jack 50 Ohm | 112455 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...