Search Results for b2l connector
PCB Termination Straight Crimp RG-59 20AWG RG-59DS 4-Hole Flange 50 Ohm
RF Connector PCB Termination Straight Crimp RG-59 20AWG RG-59DS 4-Hole Flange 50 Ohm. Downloads. 142296 PDF Customer Drawing (Size: 68 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Mil Qualified: Not Mil Qualified:
Chip Antenna 2400-2500 MHz SMT | ST0147-00-010-A
Chip Chip Antenna 2400-2500 MHz SMT, 5mm x 2mm x 1mm 2.4GHz, Bluetooth, Wi-Fi, WLAN, Zigbee 50 Ohms
RF Switch Straight PCB Jack Through Hole 50 Ohm | 902-9024 - Amphenol RF
RF Connector RF Switch Straight PCB Jack Through Hole 50 Ohm. Downloads. 902-9024 PDF Customer Drawing (Size: 125 kb) 902-9024 IGS 3D Model (Size: 442 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
UHF Straight Crimp Jack RG-316DS 50 Ohm | 182312
RF Connector UHF Straight Crimp Jack RG-316DS 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Jack:
TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6181A1-N/3GT3G-.085-50: Body Finish: Gold/Nickel: Body Material: Brass: Cable Type (Terminates to)
Yagi Antennas 7014385 - amphenolprocom.com
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
Amphenol Assembletech
1. Mated Connector Impedance: 85 ±10% ohm and 100+/-10% ohm 2. Common Mode Impedance: meet PCIe Gen3 and SAS4.0 specification 3. Insertion loss: meet PCIe Gen3 and SAS4.0 specification, 4. Maximum Crosstalk: meet PCIe Gen3 and SAS4.0 specification Product Environmental Compliance. RoHS2.0: Compliant ChinaRoHS: Yes REACH SVHC: Yes
crimpers | Amphenol Global Search | Amphenol
10169235-001. The FCI Basics Semi-automatic Crimping machine is designed for applications in the prototyping phase, small production quantities and can be used with the FCI Basics range of hand tools.The FCI Basics Semi-automatic Crimping machine provide and high quality thanks to the linear crimping action, portable with only 10 Kg weight and user-friendly, operation by hand.
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 1 M
Connector 2 Part Number: 132195: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-55: You May also be Interested in.
SMA Crimp Tool M22520/2-01 | 227-1454 - Amphenol RF
SMA Contact Crimp Tool M22520/2-01. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
Ceramic Antenna GPS 1574.42-1576.42 1597-1607 MHz
Antenna Connector Type: PCB Mount: Antenna Wireless Application: GLONASS, GPS, QZSS, L1, G1: Band Type: Dual Band: Center Frequencies: 1575.42MHz, 1602MHz: Electrical ...
AMC Right Angle Plug to SMA Straight Jack 1.13 mm 50 Ohm 200 mm
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 901-10762: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.37 mm 50 Ohm 100 mm 336313-14-0100.
FAKRA Straight Jack to SMA Straight Jack RG-174 50 Ohm 24 inches Z Key ...
Connector 2 Part Number: 132117: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1.
SMA Straight Plug to SMA Straight Plug RG-58 50 Ohm 500 mm
Connector 2 Part Number: 132113: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-55: You May also be Interested in.
Omni Antennas CXL 70-1HD/...-PT - amphenolprocom.com
CXL 70-1HD/…-PT is an 0 dBd, vertically polarized, omnidirectional base station antenna for the TETRA bands with two models. The antenna has been approved to withstand lightning (10/350 μs impulses/200 kA) according to EN 62305-1.
MMCX Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 48 ...
Connector 1 Part Number: 262102: Connector 2 Part Number: 132220RP: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. MMCX Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 6 inches 245102-08-06.00.
SMB Jam Nut | 903-10408-1 - Amphenol RF
SMB Jam Nut, Gold Plated, 100 pc Bulkpack. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 300 ...
Connector 2 Part Number: 132286RP: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.32 mm 50 Ohm 100 mm 095-902-573-100.
Amphenol Network Solutions > SFU and MDU Solutions > Outdoor Splice Box OSB
The Outdoor Splice Box OSB from Amphenol Network Solutions is a wall-mounted, indoor/outdoor fiber splice enclosure for centralized splice-only applications. These boxes are well suited as optical cable splice collection points for MDU (Multi-Dwelling Unit) residential fiber network applications, MTU (Multi-Tenant Unit) commercial business applications, and DAS (Distributed Antenna Systems).