Search Results for b2l connector
FAKRA Str Male Contact RG-58 Tape and Reel | FKCP03402 - Amphenol RF
RF Connector FAKRA Straight Male Contact RG-58 Tape and Reel. Downloads. Automotive Solution Guide (Size: 20076 kb) FKCP03402 PDF Customer Drawing (Size: 140 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: FKCP03402A/PB=30G/N: Body Finish: Gold:
2082-6504-dB - XMA
Industries. Space High performance from Earth to orbit; Cryogenic Increasing density and decreasing thermal noise; 5G Communication High frequency for ever-increasing network traffic; Mil/Aerospace Using Advanced Disruptive Principles to Ensure Future Success; Products. Attenuators. Reducing input power while maintaining signal integrity
Amphenol Assembletech
Pitch 0.6mm connector design 2. 1.57mm PCB card thickness compatible with PCIe riser card 3. Straight, right angle, side exit and customization cable plug are optional 4. Pull tab is optional 5. Supports 85 ohm impedance applications 6. Supports signaling rates up to PCIe Gen5 and PCIe Gen6. 7. 30-34AWG cable 8. ...
Mini-SMB PCB Through Hole Straight Jack 75 Ohm
RF Connector Mini-SMB PCB Through Hole Straight Jack 75 Ohm. Downloads. 142138-75-10 PDF Customer Drawing (Size: 29 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass:
SMA Jack to SMP Jack Adapter 50 Ohm Straight | AD-SMAJSMPJ-3 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Ceramic Antenna GPS 1574.42-1576.42 MHz | ST0543-11-N01-U - Amphenol RF
Passive Ceramic Antenna,1574.42-1576.42 MHz GPS, QZSS, L1 GNSS, GPS, QZSS 50 Ohms
MHF I LK Right Angle Plug to RP-SMA Straight Jack Bulkhead Front Mount ...
RF Connector MHF I LK Right Angle Plug to RP-SMA Straight Jack Bulkhead Front Mount IP67 1.13 mm 50 Ohm 200 mm. Downloads. Amphenol RF MHF I LK Ultraminiature Cable Assemblies Datasheet (Size: 199 kb) 095-902-586-XXX Customer Drawing (Size: 330 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
AUTOMATE Type A Mini-FAKRA Quad Jack to AUTOMATE Type A Mini-FAKRA Quad ...
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Temposonics
• Integral cable with in-line MS type male connector (option “FM _” ) Depending on the sensor output selected (Analog, Digital Pulse, or Neuter ) the different wiring required for the applicable combinations are shown in Tables 1-3. Pin-outs for the above connector types are illustrated in Figure 1. Figure 1 - G-Series Connector Pin-Outs
AMC Right Angle Plug to TNC Straight Front Mount Bulkhead Jack IP67 1. ...
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 031-6907: Export Control Classification Number: EAR99: IP Rating: IP67: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Products Related To Your Application. AMC4 Right Angle Plug to TNC Straight Bulkhead Jack Front Mount IP67 1.13 mm 50 Ohm 250 mm 095-850-281 ...
MHF I LK Right Angle Plug to SMA Straight Jack Bulkhead Front Mount ...
RF Connector MHF I LK Right Angle Plug to SMA Straight Jack Bulkhead Front Mount IP67 1.13 mm 50 Ohm 50 mm. Downloads. 95-902-584-XXX Customer Drawing (Size: 319 kb) Amphenol RF MHF I LK Ultraminiature Cable Assemblies Datasheet (Size: 199 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Amphenol Assembletech
1. Mated Connector Impedance: 85 ohm±15% 2. Cable Absolute Impedance: 85 ohm±10% 3. Cable Pair Matching: ±5 ohm 4. Common Mode Impedance: 25 to 40 ohms Product Environmental Compliance. RoHS2.0: Compliant ChinaRoHS: Yes REACH SVHC: Yes Low-Halogen Status: Not Reviewed Packing. Per Amphenol‘s Site Operating Procedure #SOP-708 REV 2
SMB Straight Plug to SMB Straight Plug RG-316 50 Ohm 250 mm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
MMCX Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 12 ...
MMCX Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 12 inches (305 mm)
MHF I LK Right Angle Plug to SMA Straight Jack Bulkhead Rear Mount 1.13 ...
RF Connector MHF I LK Right Angle Plug to SMA Straight Jack Bulkhead Rear Mount 1.13 mm 50 Ohm 400 mm. Downloads. 095-902-583-XXX Customer Drawing (Size: 356 kb) Amphenol RF MHF I LK Ultraminiature Cable Assemblies Datasheet (Size: 199 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Mini-SMB PCB Through Hole Straight Jack 75 Ohm Tape and Reel
RF Connector Mini-SMB PCB Through Hole Straight Jack 75 Ohm. Downloads. 142138-75 PDF Customer Drawing (Size: 41 kb) 142138-75 3D Model (Size: 76 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
AMC4 Right Angle Plug to MMCX Right Angle Plug 1.13 mm 50 Ohm 200 mm ...
Connector 2 Part Number: 908-43001: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 90: Temp (Min Degrees Celsius)-40: You May also be Interested in. AMC4 Right Angle Plug to MMCX St Jk Bhd 1.13 mm 50 Ohm 250 mm 095-900-558-250.
TNC Cap Jk | 000-78400 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
PCB Termination Straight Through Hole RG-316DS RD-316 50 Ohm
RF Connector PCB Termination Straight Through Hole RG-316DS RD-316 50 Ohm. Downloads. 142257 PDF Customer Drawing (Size: 40 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Mil Qualified: Not Mil Qualified:
UG-306/U BNC Jack to BNC Plug Adapter 50 Ohm Right Angle
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...