Search Results for b2l connector
TNC Cable Plug Times LMR-600 50 Ohm | 122464 - Amphenol RF
RF Connector TNC Cable Plug Times LMR-600 50 Ohm. Downloads. 122464 PDF Customer Drawing (Size: 35 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
New Products - amphenolrf.com
Amphenol RF expands its wide portfolio of FAKRA connectors to include new sealed IP67 straight crimp plug option designed for industry-standard TFC 302LL cable. December 2, 2024. Read More . Meet Next Gen Design Requirements with New Mini-FAKRA Cable Assemblies.
Marine Antennas CXL 800-1/... - amphenolprocom.com
The CXL 800-1/… is a 0 dBd, vertically polarized, omnidirectional rod-type base station and marine antenna which covers the 800-870 MHz band.
SMB Right Angle Jack PCB Surface Mount Bulkhead 50 Ohm
RF Connector SMB Right Angle Jack PCB Surface Mt Bulkhead 50 Ohm. Downloads. 903-908J-51A PDF Customer Drawing (Size: 283 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
External Antenna LoRa & RFID 868MHz | ST0626-41-302-B - Amphenol RF
Passive External Antenna, 868MHz IoT, ISM, LoRa, RFID, LPWAN, 50 Ohms
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22101B - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 908-22101B PDF Customer Drawing (Size: 109 kb) 908-22101B IGS 3D Model (Size: 832 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to)
PCB Termination Straight Through Hole RG-316 RG-179 50 Ohm
RF Connector PCB Termination Straight Through Hole RG-316 RG-179 50 Ohm. Downloads. 142256 STP 3D Model (Size: 52 kb ) 142256 PDF Customer Drawing (Size: 69 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99:
Dipole Antennas S.1-380-470 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 1000 x 310 x 95mm (L x H x D) Wind Load: 82 N (160 km/h) Weight:
PCB Termination Straight Solder 0.085-inch Conformable 0.086-inch ...
RF Connector PCB Termination Straight Solder 0.085-inch Conformable 0.086-inch Conformable RG-405 4-Hole Flange 50 Ohm. Downloads. 142309 PDF Customer Drawing (Size: 40 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number:
AMC4 Right Angle Plug to AMC4 Right Angle Plug 1.13 mm 50 Ohm 1 M
Connector 1 Part Number: AMC4 Cable Plug: Connector 2 Part Number: AMC4 Cable Plug: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
Ground Lug | 031-10152-RFX - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
MMCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector MMCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. Assembly Instructions C71 (Size: 12 kb) 908-41400 PDF Customer Drawing (Size: 746 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
BNC Plug to F-Type Jack Adapter 75 Ohm Straight | 242154 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
RF Antenna Embedded Wi-Fi/BT/BLE Chip 2400-2500MHz
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
RT0W01210PNHEC03R | Amphenol Global Search | Amphenol
rt0w01210pnhec03r | Amphenol Global Search | Amphenol ecomate Connectors. ecomate RM. 12-10 Position. PLUGS. RT0W61210SNHEC03R Size 12 Female Plug, 10 Positions, with Silicone O-ring Seal and End Cap with reduced Diameter Seal, 20AWG, 5A/150V. ...
BNC T-Shape Adapter Jack-Plug-Jack 75 Ohm | 112462 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SSMC Right Angle Crimp Plug RG-316DS 50 Ohm | 153103 - Amphenol RF
RF Connector SSMC Right Angle Crimp Plug RG-316DS 50 Ohm. Downloads. 153103 PDF Customer Drawing (Size: 56 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Hybrid Connector | Fiber Optic Connectors | Optron, SMPTE 302M
Amphenol Fiber Systems International manufactures hybrid connectors for fiber optic cable. These products includes Optron and SMPTE 304M
BNC Right Angle Plug to BNC Right Angle Plug RG-174 50 Ohm 500 ...
Connector 1 Part Number: 112178: Connector 2 Part Number: 112178: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in.
Navico | N2K Thru-hull Sensor, Red - gemeco.com
Navico N2K Thru-hull Sensor, Red. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W