Search Results for b2l connector
Wi-Fi 6E Antenna 2400-2500 | ST1224-10-401-A - Amphenol RF
Passive Wi-Fi 6E 2400-2500, 5150-7125 MHz FPC 30x10, Cable : OD1.37 x 100mm 2.4GHz, 5GHz, 6GHz, Tri-band, Bluetooth, Wi-Fi 6E, WLAN, Zigbee IoT, ISM, UNII 50 Ohms
B744V 50/200kHz, 600W, w/ FB, JRC/Simrad 7-Pin, DST - AIRMAR EMEA
600 W. The B744V is a TRIDUCER ® Multisensor featuring depth, speed, and temperature in a single housing. The 50/200 kHz, dual-frequency, single, ceramic element provides great target detail in shallow water at 200 kHz and good deep-water bottom tracking at 50 kHz.
SMA Plug to SMA Jack Adapter 50 Ohm Right Angle High Performance
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Plug to SSMA Jack Adapter 50 Ohm Straight | 242189 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm | 031-208-RFX - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Marine Antennas CXL 1800-3 - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 019DE25: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Chromed brass: Colour: White (RAL 9003) Wind Area: 0.013 sq. m / 0.14 sq. ft: Wind Load: 15 N (160 km/h) Dia. At Top End: 23 mm / 0.91 in. Dia. At Bottom End
SMB Straight Plug to SMB Straight Plug RG-316 50 Ohm 6 inches
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMB Right Angle Plug to SMB Right Angle Plug RG-316 50 Ohm 24 inches ...
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Ratcheting Hand Crimp Frame with Die Set | 47-10200 - Amphenol RF
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20024) Hex Cavity Dimensions are 0.068 0.178 0.324
Triax Straight Clamp Plug Non-Constant Impedance | 031-30231-59
RF Connector Triax Straight Clamp Plug Non-Constant Impedance. Downloads. 031-30231-59 STP 3D Model (Size: 768 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder:
UG-306A/U BNC Plug to BNC Jack Adapter 50 Ohm Right Angle
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
RF External Antenna | ST0449-21-201-A
Antenna Connector Type: N-Type Jack: Antenna Wireless Application: 4G, 5GFR1, Sub-6G: Band Type: Wide Band: Center Frequencies: 700MHz, 3500MHz, 800MHz, 4300MHz ...
1.6-5.6 Straight Crimp Jack L910/34 L910/39 Bulkhead Rear Mount 75 Ohm
RF Connector 1.6-5.6 Straight Crimp Jack L910/34 L910/39 Bulkhead Rear Mount 75 Ohm. Downloads. 156-931-34 PDF Customer Drawing (Size: 329 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) L910/34, L910/39: Contact Finish:
BNC Terminator Pl 1 W 75 Ohm | 000-46650-75 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Straight Plug to BNC Straight Plug RG-316 50 Ohm 1 M
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Jack to N-Type Jack Adapter 50 Ohm Straight | 242100 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
AirSTREAM accessories - Lutze Inc.
AirBLADES serve to direct the current of air within the control cabinet. They can be installed in a grid of 50 mm instead of a comb and direct the air current from the rear side of the AirSTREAM frame to the front ensuring that all the devices lie within the air current.
BNC Cap Pl Chain | 202100 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
AUTOMATE Type A Mini-FAKRA Sleeve | 923-10829 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Straight Plug to BNC Straight Plug RG-59 75 Ohm 120 inches
Connector 2 Part Number: 112119: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 75: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.