Search Results for b2l connector
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22103 - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 908-22103 IGS 3D Model (Size: 284 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper:
G-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
RF Connector G-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm. Downloads. 531-40106 PDF Customer Drawing (Size: 101 kb) 531-40106 IGS 3D Model (Size: 999 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass:
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 112419 PDF Customer Drawing (Size: 55 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish:
Die Set Hex Cavity Dimensions are 0.178 0.067 | 227-1221-9
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
MMCX Right Angle PCB Plug Through Hole 50 Ohm | 262133
RF Connector MMCX Right Angle PCB Plug Through Hole 50 Ohm. Downloads. 262133 PDF Customer Drawing (Size: 59 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass: Contact Termination:
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 39 mm
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: AMC Cable Plug: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
N-Type Plug to HN-Type Jack Adapter 50 Ohm Straight
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
NFC Antenna 13.56MHz FPC | ST0812-22-N02-A - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 24 inches ...
Connector 2 Part Number: 132178: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
Ground Lug | 031-759 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Jack to BNC Jack Adapter 50 Ohm Straight | 031-219-RFX - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
AMC Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
External Antenna 1561 1575.42 1602 MHz | ST0504-22-201-B
Active External Antenna, 1561 1575.42 1602 MHz GNSS, GPS, GLONASS, BDS, Galileo, QZSS, L1, G1, B1, B1-2, E1, GNSS, 50 Ohms
SMA Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 6 ...
Connector 2 Part Number: 132119: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. SMA Right Angle Plug to SMA Straight Plug RG-174 50 Ohm 500 mm 135103-02-M0.50.
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 150 ...
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 132377-11: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
AMC4 Right Angle Plug to FAKRA Straight Plug 1.13 mm 50 ... - Amphenol RF
Connector 1 Part Number: AMC4 Cable Plug: Connector 2 Part Number: FK1321ZS-075-NT3G-50: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) IP Rating: Not Rated: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Our Newest Automotive Products.
BNC Cap Plug Without Chain | 202114 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Lockwasher | 031-5653 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Ratcheting Hand Crimp Frame with Die Set | 47-10180
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20025) Hex Cavity Dimensions are 0.052 0.068 0.100 0.213 0.255
Policies - Amphenol Ltd
Connector type. CONNECTOR TYPE; Circular Connectors. SERIES; 62GB. 62GB MIL-DTL-26482 Miniature Bayonet Lock Connectors; 602GB. 602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL ...