Search Results for b2l connector
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 64 mm
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: AMC Cable Plug: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
N-Type Fixed Attenuator 6 dB 2 W | ATS-2M2F-06DB2W - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Omni Antennas 470.11.05.02 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Radiating Element(s) 120 mm dia. aluminium tube: Connection(s) 2 x N(f) on 500 mm RG400 cable: Radiator Feed: PTFE dielectric coaxial cable: Radome Material / Colour: GRP tube white, 128 mm dia. Length: 3800 mm / 149.61 in. Wind Area: 0.584 sq. m / 6.29 sq. ft.
BNC Straight Plug to SMA Straight Plug RG-58 50 Ohm 2 M
Connector 2 Part Number: 132113: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. BNC Straight Plug to SMA Straight Plug RG-58 50 Ohm 60 inches 245101-04-60.00.
Triax Straight Crimp Plug ST5M1323 Non-Constant Impedance
RF Connector Triax Straight Crimp Plug ST5M1323 Triax Straight Crimp Plug ST5M1323 Non-Constant Impedance | 031-34575-1 JavaScript seems to be disabled in your browser.
SMP Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 36 inches
Connector 2 Part Number: SMP-FS-C07-5: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 200: Temp (Min Degrees Celsius)-65: You May also be Interested in.
Marine Antennas CXL 2400-6LW - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 004DE45: Mechanical; Connection(s) N(f) Materials: Shroud: Polyurethane-coated glass fiber Mounting bracket: Seawater resistant aluminium, epoxy-coated Clamps: Stainless steel: Colour: White (RAL 9003) Wind Area: 0.033 sq. m / 0.36 sq. ft. Wind Load:
Amphenol Assembletech
1. Connector 0.6mm pitch. 2. Long latch help connector release easily and increase layout density on PCB. 3. Support 25Gbps, SAS4.0 24Gbps and PCIe 4.0 16Gbps per lane. 4. Impedance 85 ohm. 5. 34 to 30AWG cables are optional . Mechanical Performance. 1. Mating Force: 55.5N maximum. 2. Unmating Force: 49N maximum. 3. Rated durability cycles: 250 ...
BNC Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 1 Meter
Connector 1 Part Number: 112512: Connector 2 Part Number: 132178: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 250 mm 245101-01-M0.25.
Reverse Polarity SMA Assemblies Provide More Design Options for Antenna ...
Reverse Polarity SMA Assemblies Provide More Design Options for Antenna Applications. Amphenol RF is pleased to announce the expansion of the fixed length cable assembly product line to include additional RP-SMA connector configurations.These new cable assemblies feature the popular RG-174 and RG-316 flexible cables and join the robust offering of previously released RG-58 options.
1.6-5.6 Straight Crimp Plug L910/34 L910/39 75 Ohm
RF Connector 1.6-5.6 Straight Crimp Plug L910/34 L910/39 75 Ohm. Downloads. 156-929-34 PDF Customer Drawing (Size: 304 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) L910/34, L910/39: Contact Finish: Gold: Contact Material:
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 60 inches
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
N-Type Plug to RP-SMA Jack Adapter 50 Ohm Straight | 242113RP - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Jack to BNC Plug Adapter 50 Ohm Straight | 901-165 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
N-Type Str Terminator Jk 50 Ohm Without Chain | 082-6693 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Marine Antennas CXL 1800-3/DECT - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE50: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Chromed brass: Colour: White (RAL 9003) Wind Area: 0.009 sq. m / 0.10 sq. ft: Wind Load: 11 N (160 km/h) Dia. At Top End: 12 mm / 0.47 in. Dia. At Bottom End
RP-BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector RP-BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm. Downloads. 112424RP PDF Customer Drawing (Size: 66 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
Stick Antenna 698-960 | ST0428-31-001-A - Amphenol RF
Passive Stick Antenna 698-960, 1710-2690, 3300-3800, 5150-5950 MHz SMA WWAN, 4G, 5G, ISM, IoT, V2X, DSRC WWAN, IoT, ISM, NB-IoT 50 Ohms
Amphenol Assembletech
Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 MCIO 8X Cable Assembly. Product Description: MCIO 8x Straight Plug Cable Assembly Series: MCIO Signal Wire Size: 30AWG Lock to mating part: With latch Plating: connector Au 30u" or others ...
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 72 inches
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.