Search Results for b2l connector
UG-176/U UHF Reducing Adapter RG-59 | 083-168 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Marine Antennas CXL 1800-3/DECT - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE50: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Chromed brass: Colour: White (RAL 9003) Wind Area: 0.009 sq. m / 0.10 sq. ft: Wind Load: 11 N (160 km/h) Dia. At Top End: 12 mm / 0.47 in. Dia. At Bottom End
AUTOMATE Type A Mini-FAKRA Body Sub Assembly Crimp Jack TFC302LL
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Receiver Multicouplers HPRS-U - amphenolprocom.com
DC supply on solder terminal or on 2.5 mm barrel DC connector. Low weight. Wide temperature range. Sturdy aluminium box. Coated with black vinyl to prevent corrosion. Available with N(f), BNC(f) or TNC(f) connector types. Specifications. Electrical; Model: HPRS-U: Gain (Input To All Outputs) 5 dB ±2 dB: Frequency:
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 500 mm
Connector 1 Part Number: 901-9201-2ASF-T: Connector 2 Part Number: 901-9201-2ASF-T: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
AMC Right Angle Plug to SMA Right Angle Jack 1.13 mm 50 Ohm 100 mm ...
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 901-40106: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
ACS/iTRL De-Embedding Software - Amphenol CS
As a public service to the global community of Ansys HFSS users, Amphenol CS is making available their automated front end tool for creating 3D Via models for many of their connectors. This tool used by hundreds of customers and Amphenol employees to speed up the process of creating custom plated through hole footprints for connectors.
SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 3 inches
Connector 1 Part Number: 901-9201-2ASF-T: Connector 2 Part Number: SMP-FR-C07-2-R: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in.
Coaxial Insert Straight Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector Coaxial Insert Straight Solder Plug 0.047-inch Conformable 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.047-inch Semi-Rigid, 0.047-inch Conformable, M17/151: Contact Finish: Gold: Contact Material:
Industrial Cable vs. Commodity Cable - TPC Wire
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
10153126 | Amphenol Global Search | Amphenol
10153118 | Amphenol Global Search | Amphenol 10153126 X Y Z LF BASE NUMBER Material and Plating Option 0 Full Tin 3 0.75µm Gold on contact area 4 Full re-flow in, Cu under plated 5 Full re-flow in, Ni under plated Material C Type A T Type B Wire Gauge 1 26AWG to 25AWG (0.13mm² to 0.17mm²) 2 24AWG to 22AWG (0.22mm² to 0.35mm²) Lead-free ...
Omni Antennas CXL 2-3C-PT - AMPHENOL PROCOM
CXL 2-3C-PT is a sturdy, 3 dBd, vertically polarized, omnidirectional base station antenna. The antenna has been approved to withstand lightning (10/350 μs impulses/150 kA) according to EN 62305-1
Cold Temperature Cables - TPC Wire
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
MMCX Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 6 ...
MMCX Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 6 inches (152 mm)
Triax Straight Clamp Plug Non-Constant Impedance | 031-30231-45
RF Connector Triax Straight Clamp Plug Non-Constant Impedance Triax Straight Clamp Plug Non-Constant Impedance | 031-30231-45 JavaScript seems to be disabled in your browser.
BNC Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 2 Meter
Connector 1 Part Number: 112512: Connector 2 Part Number: 132178: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 24 inches 245101-01-24.00.
Cable Assemblies | Products - Amphenol
We offer highly automated Cable Assemblies for Low & High Speed Automotive Ethernet. High reliable and tested Cable Assemblies for standard interfaces (acc. ISO 8092-6) supporting Low Speed Ethernet 100 Mbps and 1 GBps UTP (IEEE 802.3bw), 1 GBps STP (IEEE 802.3bp / Open Alliance TC9) and High Speed Ethernet - 10+GBps STP / SPP (IEEE 802.3ch).
BNC Straight Plug to SMB Straight Plug RG-174 50 Ohm 12 inches
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
TNC Plug to TNC Plug Adapter 75 Ohm Straight | 122351
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Yagi Antennas S.PAGE-445 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM030EB20, 030EB20: Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, fully moulded enclosure: Length: 1000 mm / 39.37 in. Wind Load: 85 N (160km/h) Weight: