Search Results for b2l connector
SMA Straight Bulkhead Jack to SMA Straight Plug RG-316 50 Ohm 6 inches
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. SMA Right Angle Plug to SMA Straight Plug RG-316 50 Ohm 750 mm 135103-01-M0.75.
SMA Plug to TNC Plug Adapter 50 Ohm Straight | 242106 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
TNC Straight Plug to TNC Straight Plug RG-58 12 inches
Connector 2 Part Number: 122108: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-55: You May also be Interested in. TNC Right Angle Plug IP67 to TNC Straight Bulkhead Jack IP67 LMR-200 50 Ohm 36 inches ARC 095-850-222-036.
BNC Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
QMA Plug to TNC Jack Adapter 50 Ohm Straight | AD-TNCJQMAP-1 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
TNC Straight Plug to TNC Straight Plug RG-58 2 M | 095-850-274M200
Connector 2 Part Number: 122108: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-55: You May also be Interested in. TNC Straight Plug to TNC Straight Jack LMR-400 50 Ohm 3 M 095-850-227M300.
Marine Antennas CXL 1800-1LW - amphenolprocom.com
CXL 1800-1LW is a 0 dBd, vertically polarized, omnidirectional base station and marine antenna for the 1800 MHz band. The carefully designed, broad-banded antenna element is sealed in a high-quality, glass fibre tube with low wind-load, which will ensure performance undisturbed by corrosive environments.
SMA Straight Plug to SMA Straight Plug RG-58 50 Ohm 48 inches | 135101 ...
Connector 2 Part Number: 132113: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-55: You May also be Interested in.
AMC Right Angle Plug to SMA Right Angle Bulkhead Jack 1.32 mm DS 50 Ohm ...
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 20278-112R-32: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
SMA Jack to SMC Plug Adapter 50 Ohm Straight | 242175 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Straight PCB Jack End Launch 75 Ohm | 112641 - Amphenol RF
RF Connector BNC Straight PCB Jack End Launch 75 Ohm. Downloads. 112641 PDF Customer Drawing (Size: 57 kb) 112641 STP 3D Model (Size: 150 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B625100-006-NT3G-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
BNC Straight Plug to SMA Straight Plug RG-174 50 Ohm 3 Meter
Connector 1 Part Number: 112132: Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. BNC Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 24 Inches 095-850-250-024.
N-Type Fixed Attenuator 10 dB 2 W | ATS-2M2F-10DB2W - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
RP-SMA Straight Plug to RP-SMA Straight Jack RG-174 50 Ohm 18 Inches ...
Connector 1 Part Number: 132114RP: Connector 2 Part Number: 132117RP: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in.
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 1 M
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
LTE 4G/5G Antennas 424x.06-780-Tx - amphenolprocom.com
The 424x Series colinear antennas are designed for LTE/GSM applications where a durable and high performance antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
7-16 Plug to 7-16 Plug Adapter 50 Ohm Straight | 272134 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
MODEL 378A14 1/4 PRESSURE FIELD MICROPHONE - PCB
Connector: Coaxial. 10-32 Jack * all specifications typical unless otherwise noted. OPTIONAL ACCESSORIES. n. 079A02 – /4" microphone to 1/2" preamplifier adapter1. n. HT426E01 – /2" preamplifier, high temperature (125° C)1. n. 079A07 – windscreen for 1/4" microphones. n. 079B10 – microphone holder. n.
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 180 inches ...
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
Marine Antennas CXL 1800-3LW - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 019DE25: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated Clamps : Stainless steel: Colour: White (RAL 9003) Wind Area: 0.016 sq. m / 0.17 sq. ft: Wind Load: