Search Results for b2l connector
Omni Antennas CXL 2-3C - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE50: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated: Colour: White (RAL 9003) Wind Area: 0.143 sq. m / 1.54 sq. ft. Wind Load: 181 N (160 km/h)
Trex-Onics® Industrial Ethernet CAT6A Cable - TPC Wire
Trex-Onics ® Industrial Ethernet CAT6A Cable is designed with finely stranded conductors that provide high flexibility and longer flex-life. This ethernet cable features a halogen-free and flame-retardant jacket that provides protection from environmental abuse and offers resistance to UV light, cutting, abrasion, oil and chemicals. Our combination of cellular insulation and shielded pairs ...
132134 | Amphenol Global Search | Amphenol
Search Results for 132134-10 D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts Size 8, 10 & 12 Triax contacts; Wide selection of connector shell styles and sizes: Scoop-proof recessed design in LJT-R, TV-R and SJT-R connectors provide protection for contacts; Standard power contacts are crimp rear release, qualified to SAE
IP67 D-SUB CONEC SlimCon connectors
The connectors are designed for rear panel mounting and are in mechanical contact with the surrounding sealing surface on the panel. Sealing to the housing is achieved via a black seal. The circumferential sealing surface ensures that there is always uniform contact pressure on the seal. This prevents the seal from being overpressed, ensuring ...
MMCX Right Angle PCB Jack Through Hole 50 Ohm | 262105 - Amphenol RF
RF Connector MMCX Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 262105 PDF Customer Drawing (Size: 215 kb) 262105 STP 3D Model (Size: 82 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
Omni Antennas CXL 23-7C/... - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 007DE60: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated: Colour: White (RAL 9003) Wind Area: 0.03 sq. m / 0.32 sq. ft: Wind Load: 38 N (160 km/h)
Temposonics
• Integral cable with in-line MS type male connector (option “FM _” ) Depending on the sensor output selected (Analog, Digital Pulse, or Neuter ) the different wiring required for the applicable combinations are shown in Tables 1-3. Pin-outs for the above connector types are illustrated in Figure 1. Figure 1 - G-Series Connector Pin-Outs
Marine Antennas CXL 108-185C - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND, 040DE00: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated: Colour: White (RAL 9003) Wind Area: 0.062 sq. m / 0.67 sq. ft: Wind Load: 73 N (160 km/h)
Mezzanine Connectors | High Speed Board-to-Board Mezzanine Products ...
Amphenol ICC's backplane connectors support high speed application with speeds up to 112Gb/s. Our board-to-board backplane connectors are available in right angle, orthogonal and coplanar configurations.
68001-102HLF | Amphenol Global Search | Amphenol
68001-102hlf | Amphenol Global Search | Amphenol Description. RF Connector SMPM Straight PCB Smooth Bore Jack End Launch 50 Ohm. Downloads. 925-169J-51P STP 3D Model (Size: 41 kb ) 925-169J-51P PDF Customer Drawing (Size: 211 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 925-169J-51P HFSS 3D Comp Model (Size: 1825 kb ) SMPM Product ...
Server & Storage |Enterprise Storage| SSD connectors - Amphenol CS
Amphenol offers a wide range of high-performance enterprise SSD connector solutions for M.2, EDSFF, SAS, U.2, U.3, SATA and PCIe applications. Enterprise storage Amphenol's range of SSD connectors. Learn more about Amphenol's Storage Solutions Download PDF. Server & Storage.
SMA Jack to N-Type Jack Adapter 50 Ohm Straight 4-Hole Flange
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Omni Antennas CXL 2-3C - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE50: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated: Colour: White (RAL 9003) Wind Area: 0.143 sq. m / 1.54 sq. ft. Wind Load: 181 N (160 km/h)
Radio Frequency Connectors | Products - Amphenol
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where ...
pcie gen5 mcio wire | Amphenol Global Search | Amphenol
The EDSFF 2-piece cable solution features a Mini Cool Edge 1C/2C/4C on one end; the other end allows for connector form factor selection (e.g., MCIO, Multi-Trak, backplane connectors). It has a two-piece cable solution that facilitates direct connection to the main PC board, which supports PCIe® 5.0 data rate of up to 32Gb/s.
Card Edge Connectors | High Speed, Standard & Power - Amphenol CS
Card edge connectors have evolved rapidly over the years and are today used even in the most sophisticated electronic devices. These connectors are much easier for upgrades and are generally very durable with smooth mating surface areas while supporting high data rates with excellent signal integrity.
Amphenol Industrial Operations
Amphenol Industrial Operations
SAVE TIME AND RESOURCES WITH NEW SMA QUICK CONNECT ADAPTER - Amphenol RF
This precision machined 50 ohm adapter allows for quick and easy mating with all existing threaded SMA jack and plug connectors. The SMA Quick-Connect adapter easily converts any standard SMA Plug test cable into a Quick-Connect cable without compromising the electrical integrity of the assembly. This adapter maintains the same high quality ...
Omni Antennas CXL 3-2C - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 040DE00: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated: Colour: White (RAL 9003) Wind Area: 0.12 sq. m / 1.29 sq. ft: Wind Load: 152 N (160 km/h)
Amphenol RFs new SMP Product Series Solution Guide
Newly Released Product Series Solution Guide. Amphenol RF is pleased to announce our new SMP Product Series Solution Guide. This catalog offers a comprehensive overview of our complete range of SMP products, along with the technical specifications necessary for designing this product for your next project.