Search Results for b2l connector
Standard Medical Cable Connector | Pulse-Lok Connector 300683
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 300683!
Braided Cables AP 195 LSZH - amphenolprocom.com
Properties ; Smoke Density: Dm4 Max. 150 / ASTM E662 / IEC 61034: Toxicity Index: Max 5 / NES713: Halogen Acid Gas Evolution: 0.5% Max. / IEC60754-1 , IEC60754-2
109 Series Connectors | Hermaphroditic Connector
The 109 Connector line meets or exceeds the requirements of SMPTE it is used for broadcast networks, HDTV, ship-to-shore communications
N 20 252 4499 C | Amphenol Global Search | Amphenol
Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C ... Suitable for surface temperature measurement. Sensing element electrically isolated from tag. Two standard resistance values: 10 kW & 20 kW nominal at 77°F (25°C) Eyelets to fit M3, M4 & M5 screw sizes.
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
10129379 | Amphenol Global Search | Amphenol
EconoStik™ 2.54mm, Board to Board Connector, Unshrouded Right Angled Header, Through Hole, Single Row, 4 Positions, 2.54 mm (0.100in) Pitch. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
What Torque Specification do I apply? - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Triax Straight Clamp Plug 50 Ohm | 000-53100 - Amphenol RF
RF Connector Triax Straight Clamp Plug 50 Ohm. Downloads. Assembly Instructions C13 (Size: 109 kb) 000-53100 PDF Customer Drawing (Size: 89 kb) 000-53100 IGS 3D Model (Size: 1561 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 53100: Body Finish: Nickel: Body Material:
Amphenol Assembletech
1. Connector 8i: 80pin, 0.5mm pitch 2. Connectors with active and passive latch are optional 3. Impedance 85 ohm and 100 ohm are optional 4. 30AWG~34AWG loose cable or ribbon cable are optional 5. High speed reach PCIe Gen3 8GT/s per lane and SAS 24Gbps per lane 6. Meet PCIe OCuLink specification or SAS4.0 specification . Mechanical Performance. 1.
Omni Antennas CXL 2-3 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE50: Mechanical; Connection(s) UHF(F) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Chromed brass: Colour: White (RAL 9003) Wind Area: 0.063 sq. m / 0.68 sq. ft: Wind Load: 89 N (160 km/h) Dia. At Top End: 15 mm / 0.59 in. Dia. At ...
D-Sub Standard Density | Input Output Connectors | Amphenol
STANDARD DENSITY D-SUBMINIATURE CONNECTORS. Amphenol's D-Subminiature product line offers a wide range of termination options for board and cable ends, bringing down the overall cost of cable assembly and connectors significantly.
10130616-067RCLF | Amphenol Global Search | Amphenol
Card edge connector with 67 contacts on a 0.50mm pitch. Fully compliant with PCI-SIG PCIe® M.2 specification. Compliant with PCIe® 3.0, USB 3.0 and SATA 3.0. Serves multiple high speed peripheral applications. 75 positions with 8 connector key options. PCIe M.2 Connectors, Storage and Server Connector, P=0.5mm, H4.2mm, Key M, 30μin Au Plating .
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
UG-573A/U C- Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Omni Antennas NTA 3E-SHT - AMPHENOL PROCOM
Specially designed for the three NAVTEX frequencies 490 kHz, 518 kHz and 4209.5 kHz. Built-in low-noise amplifier providing excellent impedance matching to the 50 Ω downlead cable.
OCTIS Outdoor IO System | FCI Basics | Robust I/O for High Reliability ...
OCTIS I/O connectors by FCI Basics, uses multiple industry standard interfaces. It features high speed signal and power, lightning protection, Blind mating, float mounting and color and physical coding.
Omni Antennas CXL 3-1LW - AMPHENOL PROCOM
CXL 3-1LW is a 0 dBd, vertically polarized, omnidirectional base station antenna for the 118 - 137 MHz civil aircraft band. The antenna is a broad-banded ½ λ dipole design, and it is equipped with our type “LW” mast mount, which is a lightweight, multi-purpose, epoxy-coated aluminium mounting bracket with stainless steel fittings.
Wire to Wire connectors | Amphenol
This ensures that the connectors can withstand up to 1,000 mating cycles without compromising performance. Wire-to-wire connectors are a versatile and essential component in modern electrical systems, offering a reliable means of establishing connections in a wide range of industries and applications.
Omni Antennas 470.01.05.00 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Radiating Element(s) 120 mm dia. aluminium tube: Connection(s) N(f) Radiator Feed: PTFE dielectric coaxial cable: Radome Material / Colour: GRP tube white, 128 mm dia. Length: 470.01.05.00 - 2080 mm / 81.89 in.