Search Results for body temp and pregnancy
Model M109D12 | PCB Piezotronics
* All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-2: Calibration of pressure sensors up to 100k psi (includes Series 117B in oil, excludes model 113B50) 0: 065A06: Seal ring, 0.318" OD x 0.250" ID x 0.010" thick, 316L SS (for Series 108, 109, 118 and 119) 3: Optional Versions
Sensors For Monitoring Cryogenics | PCB Piezotronics
The field of cryogenics is typically defined as beginning at temperatures below −292 ° F (−180 °C). There are several common industrial gases (argon, helium, hydrogen, nitrogen, and oxygen) and fuels (liquid natural gas and liquid propane gas) whose boiling point is below this temperature mark, thereby classifying them as cryogens.
Case Study: Industrial Fan Monitoring | PCB Piezotronics
Case Study: Industrial Fan Monitoring. Our latest case study highlights the impact of PCB's Model 674A91 accelerometer with IO-Link digital protocol on condition monitoring in industrial IoT environments.
High Temperature Variable Reluctance Sensor - ssi-sensors.com
Temperature 23 °C Typical Voltage Output (Peak to Peak) Air Gap (mm) Peak to Peak Voltage Agency Approvals & Certifications. Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(2 EVVERX]
PCB Microphone performance matches leading brands
Temperature Coefficient; Humidity Coefficient; Low Frequency Limit; Read this third party report to learn more about our microphones' performance and quality. Feel free to share this information with others in your organization and to contact us at (800) 828-8840 or email info@pcb.com.
NMEA 0183 NMEA WeatherStation® with Heater Cable, 10-Pin Connector, 10m
Home / WeatherStation Instruments / NMEA 0183 NMEA WeatherStation® with Heater Cable, 10-Pin Connector, 10m
ICP® PRESSURE SENSOR - PCB
Temperature Range(Operating) -100 to +250 °F -73 to +121 °C [4] Temperature Coefficient of Sensitivity ≤ 0.03 %/°F ≤ 0.054 %/°C Maximum Flash Temperature 10,000 °F 5,538 °C Maximum Vibration 2,000 g pk 19,600 m/s² pk Maximum Shock 10,000 g pk 98,070 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive
Model 629A31 | PCB Piezotronics
Model 629A31:Triaxial, industrial, ceramic shear ICP® accel., 100 mV/g, 0.8 to 8k Hz, side exit, 4-pin conn., triaxial frequency sweep ISO 17025 accre
MICRO ICP PRESSURE SENSOR - PCB
Temperature Range (Operating)-13 to +175 °F-25 to +79 °C. Electrical. Output Polarity (Positive Pressure) Positive: Discharge Time Constant (at room temp) [4] ≥.000045 sec: Excitation Voltage. 20 to 30 VDC: Constant Current Excitation. 2 to 20 mA: Output Impedance. ≤100 Ohm: Output Bias Voltage. 8 to 14 VDC: Physical.
Type YM Series Thermometrics PTC Thermistors
Type YM Series Thermometrics PTC Thermistors
Model 3711B1150G | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 3741F1250G | PCB Piezotronics
Model 3741F1250G:Differential VC MEMS accelerometer, 54 mV/g, 50 g, 10 ft integral cable, pigtail termination.
ICP® Signal Conditioners - PCB
PCB's single axis and three axis (triaxial) accelerometer configuration parameters include sensitivity, temperature, frequency response, amplitude response, form factor and lead wire grounding. Accelerometers are critical for evaluating proper performance of equipment or structures. Such applications usually require proof of calibration of the ...
Model TLD352C34 | PCB Piezotronics
Model TLD352C34:High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 10k Hz, 10-32 top conn., TEDS 1.0
Model 7264C-2K-2-120 | PCB Piezotronics
Model 7264C-2K-2-120:Accelerometer, PR, 2,000 g, undamped, screw mount, 10 ft cable, 5V & 10V excitation
Operation Manual R-Series - SSI - Temposonics
6 Temposonics® R-Series SSI Operation Manual Temposonics® R-Series SSI Operation Manual Measurement contents (optional: box no. 20) Note: Choose “9” in box no. 18 and 19. 1 Position measurement 2 Differentiation measurement 4 3 Velocity measurement 4 Position measurement + temperature measurement (only with data length = 24 bit)
Model 3711B112G | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
DT800 Retractable Sensor SST Thru-hull Analog - Airmar
The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to a display. The ceramic is tilted inside the housing, compensating for hull deadrise and orienting the transducer beam straight down. This results in strong echo returns and accurate depth readings.
Model 101A06 General purpose ICP® pressure sensor, 500 psi, 10 ... - PCB
Temperature Coefficient of Sensitivity ≤ 0.03 %/°F ≤ 0.054 %/°C Maximum Flash Temperature 3,000 °F 1,650 °C Maximum Vibration 2,000 g pk 19,600 m/s² pk Maximum Shock 20,000 g pk 196,000 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive Discharge Time Constant(at room temp) ≥ 50 sec ≥ 50 sec
Model 600A14 Very High Temperature Industrial Accelerometer ... - PCB
Very High Temperature Industrial Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com Web: www.imi-sensors.com.