Search Results for body temp and pregnancy
Model 603C61 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
M23 Connector Assemblies - tpcwire.com
Fully Molded M23 Connector Assemblies are designed with a fully molded backend or a mechanical option. This fully molded M23 Connector cable assembly prevents ingress from water, oil, and dust. The molding also helps prevent conductor failure in the back-end termination area by holding the conductors in place when the cable flexes or gets pulled on.
M8727 SERIES | Products | Amphenol Aerospace
The M8727 military power supply is a rugged dual output DC to DC converter which accepts an 18 - 48VDC input voltage range and provides DC outputs from 3.3 to 50V at up to 80W.
NTC Type NDP - amphenol-sensors.com
the maximum operating temperature • Altermative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Other wire materials • Other wire insulation colors Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s
SF3 accelerometer mounting stud adapter - Wilcoxon Sensing Technologies
SF3 stud adapter, accelerometer mounting stud
786LF Ultra low frequency accelerometer sensor, 100 mV/g
Accelerometer sensor, extremely low frequency (0.1 Hz low end), 100 mV/g sensitivity, ±5% sensitivity tolerance, top exit MIL-C-5015-style connector, case isolated
SCF14-50JPL /4” UPERFLEXIBLE PLENUM-RATED AXIAL ABLES
Operation Temperature °F (°C) -58 to 185 (-50 to 85) ELECTRICAL SPECIFICATIONS Impedance Ω 50 +/- 1 Maximum Frequency GHz 20.4 Velocity % 81 Capacitance pF/ft (pF/m) 25 (82) Inductance uH/ft (uH/m) 0.063 (0.207) Peak Power Rating kW 5.5 RF Peak Voltage Volts 740 Jacket Spark Volt RMS 5000 Inner Conductor dc Resistance
Oil & Gas Pipeline Sensors | PCB Piezotronics
Sensors to monitor motors, pumps, compressors, and well heads in natural gas supply and petrochemical industry. Sensors that offer hazardous area approvals are widely used on gas and oil well heads, supply lines, natural gas power engines, multi-stage gas compressors and other machinery operating in hazardous environments.
Model HT356B11 Triaxial, miniature (4 gm), ceramic shear ICP ... - PCB
HT - High temperature, extends normal operation temperatures Temperature Range(Operating) -65 to +325 °F -54 to +163 °C J - Ground Isolated Frequency Range(+5 %) 7000 Hz 7000 Hz Electrical Isolation(Base) >10 8 Ohm Size - Height x Length x Width 0.44 in x 0.40 in x 0.44 in 11.2 mm x 10.2 mm x 11.2 mm Weight 0.16 oz 4.5 gm
Model 080A214 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Charge Mode (Up to 1200 F) | PCB Piezotronics
High Temperature Charge Accelerometers (to 1200 ºF / 650 ºC) PCB®’s charge accelerometers utilize piezoceramic or UHT-12 sensing elements to directly output an electrostatic charge signal that is proportional to applied acceleration. Charge accelerometers do not contain built-in signal conditioning electronics.
Thermometrics Duct Temperature Sensor - amphenol-sensors.com
Duct Temperature Sensor Specifications R @ 77°F (25°C) 10 KΩ ±5% B (0/50) °C 3881 KΩ ±5% Operating Temperature-22°F to 185°F (-30°C to 85°C) Storage Temperature-40°F to 212°F (-40°C to 100°C) Response Time Maximum 50 seconds (in water) R-T Curve Duct temperature sensor dimensions
Model 2225M5A | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
SmartFlex 6M P.S. Cable w/ Packard Connector - AIRMAR EMEA
Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; Traditional Frequency Transducers; Speed & Temperature; Multi-Beam Transducers; Transducer Diagnostic Tester
SMP Male Solder-In Hermetic Connector (.015"), LD
The SMP Male Solder-In Hermetic Connector (.015"), LD" 1211-6042 was designed by SV engineers. Access the design resources to learn more about the product.
Model 649A01 | PCB Piezotronics
Temperature Range: -40 to 212 °F (-40 to 100 °C) Excitation Voltage: 15 to 30 VDC; Specification Notes [1] See PCB Declaration of Conformance PS039 or PS053 for details. English: SI: Performance: Output: 4-20 mA: 4-20 mA: Machinery RPM Range: 240 to 10000 cpm: 4 to 166 Hz: Time Window: 0.1 to 4.0 sec: 0.1 to 4.0 sec ...
P30618-Mxxx Powerflex 9 Position Double-ended VFD Cable Asse
P30618-Mxxx Powerflex 9 Position Double-ended VFD Cable Assembly, Male Straight-Female Straight, Single-rated, Static, Yellow Overmold
Model 333B40/ACS-23 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model EX357A94 | PCB Piezotronics
Model EX357A94:Intrinsically-safe charge output accel, 3.3 pC/g, +1200F operation, int hardline cable with 7/16-27 2pin connector)