Search Results for body temp and pregnancy
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 30 M
Temp (Min Degrees Celsius)-40: You May also be Interested in. BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 5 M 115101-19-M5.00. BNC Straight Plug to BNC Straight Plug B1694A 75 Ohm 30 M 095-850-166M30L. BNC Right Angle Plug to BNC Right Angle Plug RG-142 50 Ohm 500 Millimeter 095-850-251M050.
Bronze Hull Nut - airmar-emea.com
Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; Traditional Frequency Transducers; Speed & Temperature; Multi-Beam Transducers; Transducer Diagnostic Tester
Miniature Triaxial Accel Video | PCB Piezotronics
Miniature Triaxial Accelerometers. Models 356A43, 356A44 and 356A45 are miniature and lightweight triaxial ICP® accelerometers that are TEDS IEEE 1451.4 enabled.
NovaSensor P162, P330 and P24120 Pressure Sensors for Catheters
Operating temp ºC 15…45 Proof pressure mmHg 2700 3000 Drift mmHg < 1 < 1 < 1 Typ: 1 hour test at 37ºC Connections Wire bonding (WB) WB or soldering. Title: NovaSensor P162, P330 and P24120 Pressure Sensors for Catheters Author: Amphenol Advanced Sensors Subject:
Industrial enclosures - Wilcoxon Sensing Technologies
• High-temperature rated • Radiation resistant for nuclear applications • Dual-output vibration and temperature • Integral cable (submersible) A variety of cable and connector options are offered for permanent or walkaround applications. Popular cables Connectors • Twisted pair, shielded • Coaxial • Low-noise coaxial
HVRC2P30 High Votage Connector - amphenol-auto.com
Temperature range: -40°C~+140°C Max. rated voltage: 800V DC : 50 min. . Max. current: 2.5mm² = 16A 4.0mm² = 40A 6.0mm² = 45A Construction: Plug housing material: PA66,UL94 V-0 Socket housing material: Aluminium alloy Terminal material: Copper alloy Insulation material: PBT-GF,UL94 V-0
DAS Antennas PLPI/TETRA/... - AMPHENOL PROCOM
Low-profile antenna for the 380 - 470 MHz band. PLPI/TETRA/... is a patch antenna for indoor use. Specially designed for closed rooms. Covers 50 MHz with a radiation of approx. 7 dBi.
Model 3741D4HB30G DC ACCELEROMETER Installation and Operating Manual - PCB
temperature change) Resolution Minimum acceleration measurement level based on output sensitivity and inherent noise floor of accelerometer High Sensitivity DC Accelerometers typically have: • Low-impedance output signal • Steady-state acceleration measurement capability • Stable operation over temperature
Operation Manual R-Series - SSI - Temposonics
6 Temposonics® R-Series SSI Operation Manual Temposonics® R-Series SSI Operation Manual Measurement contents (optional: box no. 20) Note: Choose “9” in box no. 18 and 19. 1 Position measurement 2 Differentiation measurement 4 3 Velocity measurement 4 Position measurement + temperature measurement (only with data length = 24 bit)
ST800 NMEA 2000® Smart™ Speed and Temperature Sensor, Bronze Housing
The ST800 speed and temperature sensor processes digital signals inside the thru-hull housing. Then this Smart™ Sensor sends data to a chart plotter, radar screen, or digital display in NMEA 2000 ® format. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
Model TLD356A32 | PCB Piezotronics
Model TLD356A32:Triaxial, mini (5 gm) high sensitivity, ICP® accel., 100 mV/g, 1 Hz to 4k Hz, titanium hsg, 10 ft mating cable supplied, TEDS 1.0
Level Plus L - temposonics.com
Photo Drawing Pressure Temperature Magnet offset Specific gravity Material Part no. 39 (1.52) 15 (0.57) 26 (1) 76 (3) 38 (1.5) 8.6 bar (125 psi) 149 °C (300 °F) Yes 0.65 Stainless steel 252 228-4 1.2 Low-liftoff float Photo Drawing Pressure Temperature Magnet offset Specific gravity Material Part no. Ø 0.7) Ø ( 1.85) 72 (2.82) 69 bar (1000 ...
Quartz Shear Accelerometers | PCB Piezotronics
The quartz crystal's low temperature coefficient properties improve measurement accuracy in vibration testing that incorporates thermal cycling. Titanium housings provide lightweight construction for maximum frequency range and to minimize mass loading; they also provide excellent protection against many corrosives.
Model 483C40 | PCB Piezotronics
Model 483C40:8-channel, line-powered, ICP®/charge sensor signal cond., gain, selectable LPF, Ethernet
Model HT356A43 | PCB Piezotronics
Model HT356A43:Triaxial ICP® accelerometer, 10 mV/g, 500 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0, Temp. to +325 °F
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Data Sheet *%ZLWKWKUHDGHG DQJH$QDORJ - Temposonics
space. Due to the high temperature resistance, no measures for cool-ing the sensor have to be taken – saving you time and work. Further advantages of the GB-M/GB-T sensor are: REPLACE ME. If needed, the sensor element and electronics can be replaced without interrupting the hydraulic circuit – resulting in lower maintenance
HD-BNC Straight Crimp Plug RG-178 RG-196 50 Ohm IP67
Body Material: Brass: Cable Type (Terminates to) RG-178, RG-196, Belden 83265: Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: Solder: ... Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Products Related To Your Application.
IMI Sensors | PCB Piezotronics
I require accelerometers in an extreme temperature application (+1000 °F). Does IMI Sensors have a sensor for this type of hot environment? Does IMI Sensors offer intrinsically-safe sensors?
Application SpotlightApplication Spotlight
Application SpotlightApplication Spotlight Temperature Sensing in Medical Devices Amphenol Advanced Sensors AAS-930-262A 03/2020 www.amphenol-sensors.com