Search Results for body temp and pregnancy
ROHS USB3F TV (USB-A) NEW USB3 - アンフェノールジャパン ...
n Temperature range: - 40°C / +85°C NEW USB3.0 Data transmission USB specification 3.0 Data rate: up to 5Gb/s for high speed USB Part number code: plug and receptacles without cordset. Series USB3 Field TV USB3F TV 2 A G Shell type 6: plug (without cordset) - For cordset solution, see page 88.
NTC Type NDM - amphenol-sensors.com
• Small body size • Fast response • Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant ... See separate tables for resistance - temperature data. 0.095 in (2.4maximum mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in ...
EMI Shielded Grip-Seals - TPC Wire
• RoHS Compliant • Strain Relief • Operating Temperature Range -40°C to 100°C (-40°F to 212°F) • EMI Protection • Liquid Tight Seal • For Cables with Braid Shields 4. NICKEL-PLATED BODY AND LOCKING NUT — Provides corrosion resistance. 5. BUNA-N O-RING 6. MATERIALS — Body & Locking Nut: Nickel-Plated Brass;
Power Splitter - amphenol-antennas.com
Operating Temperature -35° C to +85° C (-31° F to +185° F) -35° C to +85° C (-31° F to +185° F) -35° C to +85° C (-31° F to +185° F) Environtmental IP65 IP65 IP65 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
75 OHMS HD Coaxial Contacts - Amphenol-Air LB
• Center contact, crimp ferrule, and rear body: Copper alloy, 50 micro-inches gold over nickel plating • Front body: Passivated stainless steel ... • Piggy back grommet: Fluorosilicone rubber or equivalent • Operating temperature – See cable table page 2 • Durability: 500 mating cycles. CABLE ASSEMBLY Amphenol Socapex proposes ...
Industrial | Markets - Amphenol
Two poles per connector and up to 120 amps possible with a standard operating temperature from -55°C to +125°C. Amphenol Industrial Operations Amphe-Phase ... Q-contacts with the protection of copper body and multipoints band in female contact to provide to 360º shielding.
Amphenol®
%PDF-1.6 %âãÏÓ 888 0 obj > endobj 907 0 obj >/Filter/FlateDecode/ID[2CCC96CE7707734CB33C90CA53F28469>]/Index[888 31]/Info 887 0 R/Length 103/Prev 1346107/Root 889 ...
NPX1 NovaSensor Sensors
pressure hysteresis, repeatability and temperature are less than ±4 %FSO. The maximum overpressure is 50 psi (3.44 bar). A five volt excitation is needed to supply power to the device. The operating temperature range for the NPI-12 Series is 50°F to 104°F (10°C to 40°C), while the storage temperature is -40°F to 158°F (–40°C to 70°C).
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Amphenol CO-058SMAJACK-001 SMA Male to SMA Female (RG58) 50 Ohm Coaxial ...
Buy 1ft Amphenol CO-058SMAJACK-001 Cables Factory-Direct: RG58 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male (Plug) and SMA Female (Jack) connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax.
BNC Push on Plug to F-Type Jack Adapter 75 Ohm Straight Bulkhead
Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: ... Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Bulkhead: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. BNC Push-On Plug to F-Type ...
Power Splitter - amphenol-antennas.com
Power Splitter | DIN Female | Square Body Ordering Options 2-Way Splitter 3-Way Splitter 4-Way Splitter Model Number (xx) SP-02HX-DF-CC SP-03HX-DF-CC SP-04HX-DF-CC Electrical Characteristics Frequency Range 698-4000 MHz 698-4000 MHz 698-4000 MHz VSWR ≤ 1.22 ≤ 1.25 ≤ 1.3 Power Rating 500 W 500 W 500 W
RP-TNC Receptacle Jack Round Post 4-Hole Flange 50 Ohm
RF Connector RP-TNC Receptacle Jack Round Post 4-Hole Flange 50 Ohm
Safety IndustrialHealth Agriculture CarbonDioxide sensor INIR2-CD100 ...
Temperature Opera ngTemp.-40°C to75°C StorageTemp.-20°C to55°C Temp.CycleLimits 0.8°C/min 1.3°C/min Pressure(Compensa onwillberequired,seealsonoteonpage2) Opera ngPressure 80kPa - 120kPa StoragePressure 80kPa - 120kPa OutputSignal AnalogueOutput Resolution:12-Bitat0.0-2.5 Volts DC Max UART 8 data bits,2 stop bit,noparity
Model 608A11 | PCB Piezotronics
Model 608A11:Platinum Stock Products; Low-cost, general purpose, industrial ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 10-ft integra
C:TempM-GA T 3XXX 902 Rev01 - Amphenol Sine
Title: C:TempM-GA_T_3XXX_902_Rev01.ps Created Date: 7/30/2008 11:49:01 AM
All Products - Amphenol
This series, similar to the H4 with UL 6703 / IEC 62852 approvals at 1500V DC, enhanced materials to increase performance levels of chemical resistance, ingress protection (IP68 24h/1 m mated), damp heat (2000 hrs), thermal cycle (800 cycles), humidity freeze (60) cycles, and lower contact resistance.
FAKRA Housing Z Key Code | 923-40294-Z - Amphenol RF
RF Connector FAKRA Housing Z Key Code. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
at04-3p-pm11 | Amphenol Global Search | Amphenol
search results for at04-3p-pm11 c-at04-08px-bmxx rev a2 specifications: 3.1 current rating: 13 amps. 3.2 operating temperature: -55°c to +125°c. 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition )
SMP Female Connector, Swept R/A for .085 Cable - SV Microwave
Orientation (Body) Right Angle : Termination Style ... Temperature Rating -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...