Search Results for body temp and pregnancy
C:TempM-GA T 3XXX 902 Rev01 - Amphenol Sine
Title: C:TempM-GA_T_3XXX_902_Rev01.ps Created Date: 7/30/2008 11:49:01 AM
Model LXT1 | PCB Piezotronics
Model LXT1:SoundTrack LxT Sound Level Meter Class-1 with free-field prepolarized precision condenser microphone and preamplifier (PRMLXT1).
EXA Thermometrics India
©EXA Thermometrics India Pvt. Ltd. No.181, Lake Shore Road, BTM Layout – II Stage, Bangalore:560076. Tel :+91-80-40698200, +91-80-40698210\211
N-Type Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) ... Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172224-23. N-Type Straight Crimp Jack RG-59 RG-62 Bulkhead 50 Ohm 172107.
Model 102M206 | PCB Piezotronics
Model 102M206:Intrinsic safe ICP® pressure sensor, 50 psi, 100 mV/psi, ground isolated, 10-32 connector, temp to 250F . Model 102M206:Intrinsic safe ICP® pressure sensor, 50 psi, 100 mV/psi, ground isolated, 10-32 connector, temp to 250F . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote ...
75 OHMS HD Coaxial Contacts - Amphenol-Air LB
• Center contact, crimp ferrule, and rear body: Copper alloy, 50 micro-inches gold over nickel plating • Front body: Passivated stainless steel ... • Piggy back grommet: Fluorosilicone rubber or equivalent • Operating temperature – See cable table page 2 • Durability: 500 mating cycles. CABLE ASSEMBLY Amphenol Socapex proposes ...
Power Splitter - amphenol-antennas.com
Operating Temperature -35° C to +85° C (-31° F to +185° F) -35° C to +85° C (-31° F to +185° F) -35° C to +85° C (-31° F to +185° F) Environtmental IP65 IP65 IP65 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Super-Trex® Type W - RHH/RHW-2 Single Conductor Power Cable
NOTES: (1) Based on an ambient temperature of 30°C per NEC, Table 400.5(A)(2) *When installed in accordance with NEC guidelines sections, 501.140, 502.140, 503.140. ORDERING INFORMATION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) PART NO. COND SIZE MCM CONDUCTOR STRANDING INSULATION THICKNESS (IN) JACKET THICKNESS (IN)
All Products - Amphenol
3000W EnergyEdge™ X-treme Card Edge series offers the highest linear density available in the market. This product features twice as many contact points allowing for a 25% improvement in linear current density when compared to existing card edge products.
NPX1 NovaSensor Sensors
pressure hysteresis, repeatability and temperature are less than ±4 %FSO. The maximum overpressure is 50 psi (3.44 bar). A five volt excitation is needed to supply power to the device. The operating temperature range for the NPI-12 Series is 50°F to 104°F (10°C to 40°C), while the storage temperature is -40°F to 158°F (–40°C to 70°C).
Power Splitter - amphenol-antennas.com
Power Splitter | DIN Female | Square Body Ordering Options 2-Way Splitter 3-Way Splitter 4-Way Splitter Model Number (xx) SP-02HX-DF-CC SP-03HX-DF-CC SP-04HX-DF-CC Electrical Characteristics Frequency Range 698-4000 MHz 698-4000 MHz 698-4000 MHz VSWR ≤ 1.22 ≤ 1.25 ≤ 1.3 Power Rating 500 W 500 W 500 W
5 pin | Amphenol Global Search | Amphenol
3.1 current rating: 7.5 amps 3.2 operating temperature: -55 °c to +125 c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. ... AT60-20-0122 Male Contact - Pin, Nickel-plated 20 16-22 Stamped & Formed AT62-20-0122 Female Contact - Socket, Nickel-plated 20 16-22 Stamped & Formed ...
Model M102B03 High frequency ICP® pressure sensor, 10k psi, 0.5 ... - PCB
specifically suited for high-temperature shock and blast measurements. Series 113: Probe Style Sensor Series 102 consist of the basic 113 Series probe, as in-24 or threaded mounting adaptor. The probe is configuration, i.e. the probe body is insulated from the external mounting adaptor body.-24 or + _ Intergrated Circuit Amplifier Seal Ring Potting
NTC Type NDM - amphenol-sensors.com
• Small body size • Fast response • Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant ... See separate tables for resistance - temperature data. 0.095 in (2.4maximum mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in ...
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
• Surface temperature measurement of the human body Amphenol Advanced Sensors Thermometrics Thermopile Infrared (IR) Sensors are used for non-contact surface, temperature measure- ... The ZTP-148SRC1 Model consists of thermo-elements, flat infrared filter and thermistor for temperature compensation, all in one hermetically-sealed\ TO-46 \(18 ...
ZTP-135BS Thermometrics Thermopile IR Sensor
temperature measuring. The ZTP-135BS model consists of thermo-elements, a flat IR filter, and a thermistor for temperature compensation in a hermetically-sealed TO-46 (18) package. There is also a variety of filters available to help maximize performance in specific applications. Applications • Industrial IR thermometer • Ear thermometers
FAKRA GEN 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm C ...
Body Material: Zinc Diecast: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 ... Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction ...
EMI Shielded Grip-Seals - TPC Wire
• RoHS Compliant • Strain Relief • Operating Temperature Range -40°C to 100°C (-40°F to 212°F) • EMI Protection • Liquid Tight Seal • For Cables with Braid Shields 4. NICKEL-PLATED BODY AND LOCKING NUT — Provides corrosion resistance. 5. BUNA-N O-RING 6. MATERIALS — Body & Locking Nut: Nickel-Plated Brass;
ROHS USB3F TV (USB-A) NEW USB3 - アンフェノールジャパン ...
n Temperature range: - 40°C / +85°C NEW USB3.0 Data transmission USB specification 3.0 Data rate: up to 5Gb/s for high speed USB Part number code: plug and receptacles without cordset. Series USB3 Field TV USB3F TV 2 A G Shell type 6: plug (without cordset) - For cordset solution, see page 88.
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die