Search Results for body temp and pregnancy
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
Body Material: Zinc Diecast: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2 ... Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style ...
NTC Leadless Chips - amphenol-sensors.com
• Minimum operating temperature: -40°F (-40°C) • Maximum operating temperature: See table below • Resistance tolerance: ±3% or greater • Electrode: Thick film silver • Packaging/MOQ: 1000/box 0.039 in (1 mm) maximum 0.078 in (2 mm) maximum 0.5 in (12.7 mm) maximum R25 Ω Material System B 25/85 K Maximum temp. °F (°C) Code R25 ± ...
Safety IndustrialHealth Agriculture CarbonDioxide sensor INIR2-CD100 ...
Temperature Opera ngTemp.-40°C to75°C StorageTemp.-20°C to55°C Temp.CycleLimits 0.8°C/min 1.3°C/min Pressure(Compensa onwillberequired,seealsonoteonpage2) Opera ngPressure 80kPa - 120kPa StoragePressure 80kPa - 120kPa OutputSignal AnalogueOutput Resolution:12-Bitat0.0-2.5 Volts DC Max UART 8 data bits,2 stop bit,noparity
Thermometrics temperature sensor solutions - amphenol-sensors.com
and for temperature ranges from -196ºC to 1150ºC, Thermometrics products play a vital role in measurement, ... • Body mapping • Oxygen tents • Clinical mattresses • Humidifiers • Anesthesia • Fluid heaters • Sterilizers • Culture ovens • Cryogenics Consumer
SMA Male Connector for .141 Cable SF2902-6005 - SV Microwave
The high and mighty SMA Male Connector for .141 Cable SF2902-6005 is now available at SV Microwave. Place your order with our distributors.
QMA Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times LMR-400 Optimized, Times LMR-400 UltraFlex Optimized: Contact Finish: Gold: ... Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in.
M8727 SERIES | Products | Amphenol Aerospace
The M8727 military power supply is a rugged dual output DC to DC converter which accepts an 18 - 48VDC input voltage range and provides DC outputs from 3.3 to 50V at up to 80W.
Model 101A06 General purpose ICP® pressure sensor, 500 psi, 10 ... - PCB
Temperature Coefficient of Sensitivity ≤ 0.03 %/°F ≤ 0.054 %/°C Maximum Flash Temperature 3,000 °F 1,650 °C Maximum Vibration 2,000 g pk 19,600 m/s² pk Maximum Shock 20,000 g pk 196,000 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive Discharge Time Constant(at room temp) ≥ 50 sec ≥ 50 sec
Part Search Results - Positronic
Body Style. Performance Level. Waterproof. Optical. Blind Mating # Power Contacts (min) # Signal Contacts (min) Width (max in mm) Height (max in mm) Search Parts Reset selections. Part Number Search. Part Number Search ... -55°C to 125°C operating temperature;
27-pin | Amphenol Global Search | Amphenol
Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 019 4-cond Shielded 019 4-cond Shielded Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
WSHIELD-12-ANT-4 - Gel seal wea - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
High Speed IO (HSIO) | Connectors & Cages | Copper Cable Assemblies ...
About High Speed IO. Amphenol is a global provider of high speed interconnect solutions to designers and manufacturers of Internet enabling systems. With our design creativity, simulation and testing capability, and cost effectiveness, Amphenol leads the way in interconnect development for internet equipment, infrastructure, enterprise networks, and appliances.
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING
body & contact: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. ... impedance: 50 ohms freq. range: dc to 20.0 ghz. max recommended reflow temp.: +255°c product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters]
mpc connector | Amphenol Global Search | Amphenol
SV provides RF connectors in a wide variety of body styles and in straight or right-angle orientations. SV’s connector product line encompasses four categories: Cable Connectors. ... Power Handling: 95 W @ 1 GHz @ 25ºC: Environmental. Items; Temperature Range: −65°C to +165°C: Thermal Shock: MIL-STD-202 Method 107 (Test Condition B ...
pl28x-301-70 | Amphenol Global Search | Amphenol
Customer Drawing PL28X-501-5 CD Rev B PL500A 1POS Right Angle shielding Plug. 500A. 2024 - 04 - 15. PDF. ... pl28x 301 70 | Amphenol Global Search | Amphenol Search Results for pl10y-501-95 M55302 Rectangular | Amphenol MAO Application flexibility (parallel boards, perpendicular boards, wire to board, end to end boards, card extenders) 2, 3 and ...
97-3102a-14s-7p | Amphenol Global Search | Amphenol
The Pre-Earth FMLB connectors offer different shell sizes, including 3102A box mount and 3106A straight plug. They have an operating temperature range from -55˚C to 125˚C and can withstand up to 100 mating cycles. ... 97-3102A-14S-7P | Amphenol Global Search | Amphenol Wire Range: 16-22 AWG (1.5-0.5mm²), 14-20 AWG (2.0-0.5mm²) Amperage: 13A ...
Ultraminiature_Product_Series_Cutsheet_040621
Body Contact Insulator Phosphor Bronze, Silver Plating Phosphor Bronze, Gold Plating PBT Copper Alloy, Gold Plating Copper Alloy, Gold Plating Brass, Gold Plated Environmental Temperature Range -40°C to +90°C AMC AMC4 AMMC Mated Height 2.5 mm 1.4 mm 1.4 mm Compatibility Hirose U.FL, IPEX MHF IPEX MHF4 Hirose W.FL, IPEX MHF3 0.81 • • 1.13 ...
ferule connector | Amphenol Global Search | Amphenol
arinc 801 connectors and fiber optic termini.715 max Ø3.30 max Ø3.30 max Ø2.13 max 44.45 max dummy terminus outer pin body see table 2.715 max Ø1.60 max Ø1.25 Ø1.25 Ø3.43 max Ø3.43 max Ø3.43 max 21.0 max 14.6 max one piece outer body pull proof (loose structure cable) crimp sleeve stainless one piece inner pin body non-pull proof ...
EXA Thermometrics India
Suitable to measure the temperature of food items to know the temperature attained during cooking Temperature measurement and monitoring during food transportations ... Operating Temperature-40 °C to 250 °C: Probe Body: SS: Lead wire: Teflon insulated: NTC Thermistor: Resistance @ 25°C: 2.0 K ohms, 50 K ohms: Resistance tolerance:
rj45 connector | Amphenol Global Search | Amphenol
Boeing Certified BACC 5015 connectors are high power commercial aerospace connectors designed to operate in severe water & moisture prone environments High Power 5015 Features proven RADSOK® technology along with the high current, high temperature Temper-Grip to provide a solution for any operating temperature. ...