Search Results for body temp and pregnancy
IR3xxx Series, IR4xxx Series Miniature Infrared Gas Sensors For Non ...
temperature variation using algorithms in the system software. This is necessary for sensors to meet their full performance specification. A temperature sensor must be included in the electronics and be positioned close to the gas sensor. Compensation for pressure changes can also be made in an
10151114-001TLF | PCIE MXM GEN 3.0 | Amphenol
Amphenol is one of the leading manufacturers of Cardedge Connectors. Contact us today for more details of MXM GEN 3.0 Connectors, part number 10151114-001TLF
NovaSensor NPI-19 Digital I2C Pressure Sensor - Amphenol
NovaSensor NPI-19 Digital I2C Pressure Sensor - Amphenol
Thermometrics Type AB NTC Thermistors for Medical
Thermometrics Type AB NTC Thermistors for Medical
Absolute, Non-Contact Position Sensors Data Sheet C-Serie OEM-Sensor ...
Temperature variation: ± 0.005 % pro °C Update time: 2.6 kHz (0.385 ms) Operation conditions Operating temperature: -40°C…+75°C Storage temperature: -20°C…+85°C Pressure up to 2500 m altitude IP Protection IP30 3 - DIN 40 050 Part 9 – Protection against foreign bodies – Protected against foreign bodies from Ø2.5 mm
n062524102c | Amphenol Global Search | Amphenol
n062524102c | Amphenol Global Search | Amphenol Search Results for n02 060 6165 002 inmeta:gsaentity_divisions=amphenol%20japan ... Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 ...
NTC Miniature Series - amphenol-sensors.com
The longer body length makes them particularly well-suited for applications where fast response and immersion in fluids are the major requirements. NTC Type P60, P65, P85 and P100 ... Resistance vs temperature characterstics: The nominal resistance range for the zero-power resistance at 77°F (25°C) is shown for each miniature bead-in-glass ...
ACCESSORIES - アンフェノールジャパン株式会社
body allows backshell to be used with Combo-D connectors APERTURE / STRAIN RELIEF • Appropriate for high density wire bundles using twisted, shielded pairs ... Temperature-55 to 125ºC LIGHTWEIGHT ALUMINUM BACKSHELLS TECH SPECS. Positronic D-Sub Accessories Backshells
NTC Type NDP - amphenol-sensors.com
the maximum operating temperature • Altermative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Other wire materials • Other wire insulation colors Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s
NTC Type NK - amphenol-sensors.com
• Small body diameter • Fast response • Suitable for automotive, HVAC and white goods applications • Available on bandolier to IEC 286-2 • RoHS compliant ... See separate tables for resistance - temperature data. 3 mm max Ø 0.0195 in (0.5 mm) 3 mm max 1.56 in (40 mm) min 0.195 in (5 mm) max 0.27 in (7 mm) 0.0975 in (2.5 mm) nom max ...
RANGER - アンフェノールジャパン株式会社
Operating Temperature -51ºC up to +125ºC IEC 60512-6-11i+j Thermal Shock -65ºC up to +150ºC EIA 364-32-E IEC 60068-2-14 Humidity Cyclic 85% up to 95% 28 up to 71ºC MIL-STD-1344A Method 1002.2 Type III IEC 60068-2-38 Low Pressure (Rapid Decompression) 59.1 kPa to 18.8 kPa AECTP 300, 312 Procedure III (STANAG 4370) Low Pressure 57.2 kPa-55ºC
Amphenol AD-CSMAJMMCXP-000 SMA Jack to MMCX Plug Adapter - Amphenol ...
Precision-crafted design combines SMA female and MMCX male connectors into a single adapter body with excellent VSWR characteristics. This RF adapter is ideal for converting the SMA plug from a coaxial cable assembly into a MMCX plug. ... High temp Teflon insulator - perfect for the lab or field; Gold plated brass body construction supports ...
L17HTNBHPOL2RM81C | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, Straight PCB Thru Hole, High Temp Std Density, H=6.02mm (0.237in), 25 Pin, Bright Tin Shell+Grounding Dimples, Flash Gold, 4-40 Removable Front Screwlock, 4-40 Threaded Boardlock, Plastic Tray
Operation Manual Level Plus LevelLimit - Temposonics
The property of a body that causes it to have weight in a gravitational field, calculated by density at the reference temperature multiplied by ... temperature for an object with the change in its volume. Allowable values are 270.0 to 930.0. TEC units are in 10 E-6/Deg F.
PTNC Female to Female Bulkhead Hermetic Adapter - SV Microwave
Orientation (Body) Straight : Coupling ... Temperature Rating -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Moisture Resistance MIL-STD-202, Method 106, Less Step 7B ...
NTC Type NDP - amphenol-sensors.com
the maximum operating temperature • Altermative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Other wire materials • Other wire insulation colors Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s
Connectors Designed To Customer Specifications
having a wide range of temperature, pressure and humidity changes. CBC series connectors offer mixed crimp-removable contact combinations of power, shielded, air, high voltage, signal, and thermocouple contacts within the same connector body. Refer to size 8 removable contacts power, shielded, air and high voltage section, pages 68-80 for technical
Thermometrics temperature sensor solutions - amphenol-sensors.com
and for temperature ranges from -196ºC to 1150ºC, Thermometrics products play a vital role in measurement, ... • Body mapping • Oxygen tents • Clinical mattresses • Humidifiers • Anesthesia • Fluid heaters • Sterilizers • Culture ovens • Cryogenics Consumer
NTC Type NDK - amphenol-sensors.com
temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s • Dissipation factor: 1.5 mW/K • Voltage insulation: 500 VDC
Amphenol CO-174SMAX200-003 SMA Male to SMA Male (RG174) 50 Ohm Coaxial ...
Buy 3ft Amphenol CO-174SMAX200-003 Cables Direct from the Factory at Cables on Demand. RG174 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 coax cable with pre-terminated SMA Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is guaranteed with our 90% tinned copper braid shielded MIL-C-17 type RG174/U coax.