Search Results for body temp and pregnancy
Amphenol Fiber Optic Interconnects - Amphenol Aerospace
188 l Aerospace ContactAmphenolAerospaceformoreinformationat800-678-0141•www .amphenol-aerospacecom Dualok III SJT 38999 PCB CF-198036-010 HD I II Accessories Herm ...
DC ACCELEROMETER Revision F ECN #: 29264 3711D1FB20G Performance ... - PCB
Temperature Range (Storage) -65 to +250 °F -54 to +121 °C Temperature Coefficient of Sensitivity ±3 % ±3 % [4] Zero g Offset Temperature Coefficient ±2 % FSO ±2 % FSO [5][4] Base Strain Sensitivity 0.0004 g/µ ε 0.004 (m/s²)/µ[3] Magnetic Sensitivity 30 µg/gauss 2.95 (m/s²)/Tesla [3] ...
HVRC2P30 High Votage Connector - amphenol-auto.com
Temperature range: -40°C~+140°C Max. rated voltage: 800V DC : 50 min. . Max. current: 2.5mm² = 16A 4.0mm² = 40A 6.0mm² = 45A Construction: Plug housing material: PA66,UL94 V-0 Socket housing material: Aluminium alloy Terminal material: Copper alloy Insulation material: PBT-GF,UL94 V-0
Part Search Results
Body Style. Performance Level. Waterproof. Optical. Blind Mating # Power Contacts (min) # Signal Contacts (min) Width (max in mm) Height (max in mm) Search Parts Reset selections. Part Number Search ... -55°C to 125°C operating temperature; PRECISION MACHINED BANDED BACKSHELLS Revision: NC.
SmartFlex Pressure Sender: 3 Pin Packard (0 - 5 PSI)
SmartFlex Pressure Sender: 3 Pin Packard (0 - 5 PSI) Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
SMPM Female to Female Non-Magnetic Bullet (OAL 0.327)
Orientation (Body) Straight : Coupling ... Temperature Rating -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
2.92mm Male R/A to 2.92mm Male R/A 6" Cable Assembly for .047 Cable ...
SV Microwave offers a 2.92mm Male R/A to 2.92mm Male R/A 6" Cable Assembly for .047 Cable 7015-0990. Access the design resources to learn more about the product.
NTC Type NDM - amphenol-sensors.com
• Small body size • Fast response • Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant ... See separate tables for resistance - temperature data. 0.095 in (2.4maximum mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in ...
Connectors | Products - Amphenol
GTC family is a high-performance, rugged sealed connector with waterproof IP67 rated, robust shells for high-temperature resistance and resistant to vibrations & shocks. ... Q-contacts with the protection of copper body and multipoints band in female contact to provide to 360º shielding.
NTC Type NDK - amphenol-sensors.com
temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s • Dissipation factor: 1.5 mW/K • Voltage insulation: 500 VDC
5G Applications | Baseband Unit - Amphenol CS
5G. The future of speed is at our fingertips with the advent of 5G changing the way the world connects and communicates. As the applications of tomorrow race to keep pace with the ever changing 5G infrastructure and the resulting ramp-ups in speed and accuracy, Amphenol is ready with an offering of consistently high performing connectors and cables that meet super-speed, ultra-low latency ...
SMC Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) ... Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard: You May also be Interested in. SMC PCB Through Hole Right Angle Plug 75 Ohm 152123-75. SMC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 152106.
Model 641B01 | PCB Piezotronics
* All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A40: Mounting stud, 1/4-28 x 0.438" long stainless steel screw with hex socket and brass tip: 1: ICS-4: NIST-traceable single axis amplitude response cal from 0 to +10% freq. (for 4 to 20 mA sensors) 1:
Zodiak Connectors - Positronic The Science of Certainty
Overview The Zodiak rectangular connector was created for aerospace applications where reliable cable-to-PCB are required. The LCP housing and locking system ensure system integrity during flight and vibration requirements. Features & Benefits: Flammability index UL94-V0 Low smoke and toxicity compliant per FAR 25-853(a) and FAR 25-855(d) Operating voltage of 250 Vrms Current rating is 14 […]
Amphenol CO-058SMAJACK-001 SMA Male to SMA Female (RG58) 50 Ohm Coaxial ...
Buy 1ft Amphenol CO-058SMAJACK-001 Cables Factory-Direct: RG58 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male (Plug) and SMA Female (Jack) connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax.
SMPM Male Snap-In Connector for .047 Cable, SB - SV Microwave
The high-performance SMPM Male Snap-In Connector for .047 Cable, SB 3211-40003 is now available at Mouser, Digi-Key and Heilind Electronics!
Pressure and Temperature Combination Sensor | Thermometrics Sensor ...
Temperature Performance: Min: Typical: Max: Units: Storage Temperature-40 : 160 °C: Operating Temperature-40 : 135 °C: Temperature Output 1: NTC, 3000Ω @ 25°C, see Table 1 (in datasheet). Ω: Temperature Accuracy: See Table 1 (in datasheet). °C: Temperature Response Time <24 in 6M/s air flow: Seconds: Parallel 0.047 µF capacitator for EMI ...
2.92mm Male to SMPM Female 24" Cable Assembly for .085 Cable
Orientation (Body) Straight : Coupling ... Temperature Rating -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...