Search Results for body temp and pregnancy
SMA Male Cable Connector, Lockwire Holes, for RG-178 Cable
SV Microwave offers the SMA Male Cable Connector, Lockwire Holes, for RG-178 Cable M39012/55-3006. Access the design resources to learn more.
Amphenol Supplier Code of Conduct - Amphenol Automotive
company, or by a public official or official body. Revision 2.0 February 2024 Page 3 of 11 4. LABOR Amphenol is committed to uphold the human rights of workers, and to treat them with dignity and respect. ... including pregnancy or virginity tests, or physical exams that could be used in a discriminatory way.
Part Search Results
Body Style. Performance Level. Waterproof. Optical. Blind Mating # Power Contacts (min) # Signal Contacts (min) Width (max in mm) Height (max in mm) Search Parts Reset selections. Part Number Search ... -55°C to 125°C operating temperature; PRECISION MACHINED BANDED BACKSHELLS Revision: NC.
NovaSensor Dialysis Machine Pressure Sensors
NovaSensor Dialysis Machine Pressure Sensors
Business Development Manager | MSI Transducers
The ability to bend downward and forward by bending spine at the waist; bend legs at knee, to come to rest on knee or knees, bend the body downward and forward by bending leg and spine; extend hand(s) and arm(s) in any direction; use upper extremities to press against something with steady force in order to draw, drag, haul or tug objects in a ...
B5 TITLE - Amphenol Sine
1.1. contact body:copper alloy. 1.2. positioning clip:copper alloy. 1.3. crown contact:copper alloy. 2.specifications: 2.1 current rating:13a(max). 2.2 termination type:crimping. 2.3 wire range:16~18awg. 3.suitable contact:mp16m23xx. 4.rohs compliant. 5.all dimensions are for reference use only. of: sh: rev: dwg no: title: rev ...
Part Search Results
Body Style. Performance Level. Waterproof. Optical. Blind Mating # Power Contacts (min) # Signal Contacts (min) Width (max in mm) Height (max in mm) Search Parts Reset selections. Part Number Search ... -55°C to 125°C operating temperature; PRECISION MACHINED BANDED BACKSHELLS Revision: NC.
Technical features - rfstechnologies.com
TEMPERATURE SPECIFICATIONS Installation Temperature, °C°F) °C(°F) -10 to 60 (14 to 140 ) Operation Temperature, °C°F) °C(°F) -30 to 60 (-22 to 140 ) Storage Temperature °C(°F) -30 to 60 (-22 to 140 ) PACKAGING INFORMATION Package Quantity 6 Weight per piece kg (lb) 0.05 (0.11) PRODUCT DATASHEET WSHIELD-12-ANT-4
iT300 - Wilcoxon Sensing Technologies
Temperature range-40 to +70° C, storage: -40 to +85° C Power 11 - 32 VDC, 3.8 watts max (158 mA @ 24 VDC) Isolation 500 VAC Connection type screw terminal, 14-24 AWG Mounting Dimensions (W x H x D) 35 mm DIN rail 22.5 mm x 99.2 mm x 114.5 mm 4-20 mA configurable vibration transmitter module
USCM Series – Power & Signal Connectors – Dual Latch
USCM (Ultra Sealed Connector, Multiple poles) is a high performance sealed connector series to meet outdoor long-term use in harsh environment conditions; providing users a highly reliable electrical interconnection solution.
Validation Reference Documents - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
PCIA Series - Positronic The Science of Certainty
Body Style: Free cable, Panel mount: Insulator Construction: One-piece: Polarization Method: Insulator keyway: Locking System: N/A: Clearance and Creepage (mm min) 2.00 to 6.40: Contact Style: Fixed, Removable: Contact Size #22, #16: Female Contact Design: Open entry, Closed entry: Contact Retention Mechanism: Metal clip, Press-in: Contact ...
M29504 14 & 15 | Fiber Optic Termini - Amphenol Fiber Systems ...
The M29504/14 & 15 fiber optic termini provide superior optical & mechanical performance & are compatible w/ M28876 & comparable military-style connectors
ASRC quadrax Modular Rectangular Connector
%PDF-1.7 %âãÏÓ 117 0 obj > endobj xref 117 30 0000000016 00000 n 0000001371 00000 n 0000001569 00000 n 0000002082 00000 n 0000002119 00000 n 0000002233 00000 n 0000003056 00000 n 0000003783 00000 n 0000004394 00000 n 0000005138 00000 n 0000005846 00000 n 0000006550 00000 n 0000006958 00000 n 0000007569 00000 n 0000007818 00000 n 0000008428 00000 n 0000008683 00000 n 0000009097 00000 ...
SMPM Product Series Solutions Guide Catalog - Amphenol RF
Connector Body Types Straight Jacks with Male Contact – Full Detent Part Number Packaging Type Body Mount Max Frequency (GHz) Image 925-126J-51P Individual Bag End Launch 40 925-138J-51P Individual Bag Through Hole 40 925-143J-51P Individual Bag Surface Mount 10 925-143J-51PT Tape & Reel Surface Mount 10 925-196J-51PT Tape & Reel Surface ...
NTC Type NDK - amphenol-sensors.com
temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s • Dissipation factor: 1.5 mW/K • Voltage insulation: 500 VDC
Installation instructions - Amphenol Antenna Solutions
Temperature Range -40℃~+85℃ ... 1 libo Add an o-ring to the connector body 2019.10.11 2 libo Increase the distance between nut and connector from 1mm to 2mm 2019.10.23 3 libo Add R1.0 2019.12.13 4 libo Add web link 2020.1.10 Connector Parts Material Plating Inner Conductor Spring Copper Ag 5μm ...
Cordsets Quick-Connex Sub-Micro DIN Form “C” 8mm
Operating Temperature Range -25°C to 80°C Bend Radius (Static): 6x Cable O.D. Bend Radius (Dynamic): 8x Cable O.D. Performance Characteristics Features & Benefits Engineered to Resist Flexing Abrasion Cordsets made with Trex-Onics® 18AWG/3 Conductor Cable with Heavy-Duty Yellow Polyurethane Jacket Provides superior first line defense
L-1102-8.fm - Amphenol Aerospace
5 Heavy Duty Cylindrical Connectors • Class L - for the heaviest loads – Current range 40 to 200 amperes – Direct current or single/three phase, 60/400 Hertz alternating current