Search Results for body temp and pregnancy
Pwrblade ULTRA Connector System | Power Solutions | Amphenol
Operating temperature ranges from -40°C to 125°C; Adaptable to extreme environments; Right Angle header, Right Angle receptacle and Vertical receptacle types; For both co-planar applications and backplane applications; Number and placement of power and signal contacts are configurable for customer needs; Design flexibility and choices for ...
B5 TITLE - Amphenol Sine
1.1. contact body:copper alloy. 1.2. positioning clip:copper alloy. 1.3. crown contact:copper alloy. 2.specifications: 2.1 current rating:13a(max). 2.2 termination type:crimping. 2.3 wire range:16~18awg. 3.suitable contact:mp16m23xx. 4.rohs compliant. 5.all dimensions are for reference use only. of: sh: rev: dwg no: title: rev ...
RTS010N3W3S03 Receptacle, Square Flange, 6 (3+3) Position, - Amphenol Sine
RTS010N3W3S03 Receptacle, Square Flange, 6 (3+3) Position, Female, Shell Size 10, with Silicone Seal. Comparable to PN# UTS0103W3S
NTC Type NDK - amphenol-sensors.com
temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s • Dissipation factor: 1.5 mW/K • Voltage insulation: 500 VDC
M8727 SERIES | DC-DC Power Supplies - Amphenol Aerospace
The M8727 military power supply is a rugged dual output DC to DC converter which accepts an 18 - 48VDC input voltage range and provides DC outputs from 3.3 to 50V at up to 80W.
Distribution Terminals >> FTG – Friedrich Göhringer Elektrotechnik GmbH
The screw connection creates an optimum connection between the clamping body and the cable lug and ensures a secure application, even in a vibrating environment. The stud terminals can be stringed together by copper bridges with two holes. ... – Temperature resistance T80 ° C – the terminals are approved according to VDE. Flat Plugs.
RANGER - アンフェノールジャパン株式会社
Operating Temperature -51ºC up to +125ºC IEC 60512-6-11i+j Thermal Shock -65ºC up to +150ºC EIA 364-32-E IEC 60068-2-14 Humidity Cyclic 85% up to 95% 28 up to 71ºC MIL-STD-1344A Method 1002.2 Type III IEC 60068-2-38 Low Pressure (Rapid Decompression) 59.1 kPa to 18.8 kPa AECTP 300, 312 Procedure III (STANAG 4370) Low Pressure 57.2 kPa-55ºC
Technical features - rfstechnologies.com
Operation Temperature °C (°F) -50 to 85 (-58 to 185 ) Storage Temperature °C (°F) -50 to 85 (-58 to 185 ) PRODUCT DATASHEET RSB-78 RSB-Clip RSB-78 REV : E REV DATE : 17 Feb 2023 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at
Login - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
NPX1 NovaSensor Sensors
pressure hysteresis, repeatability and temperature are less than ±4 %FSO. The maximum overpressure is 50 psi (3.44 bar). A five volt excitation is needed to supply power to the device. The operating temperature range for the NPI-12 Series is 50°F to 104°F (10°C to 40°C), while the storage temperature is -40°F to 158°F (–40°C to 70°C).
132113 | Amphenol Global Search | Amphenol
132122 | Amphenol Global Search | Amphenol Downloads. 132113 PDF Customer Drawing (Size: 128 kb) 132113 STP 3D Model (Size: 336 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle.
SMA Female to SMPS Male Adapter, SB | 1138-6045 | SV Microwave
SV engineers designed and developed the higher-ranking SMA Female to SMPS Male Adapter, SB. It has superior tech specs in the segment.
zzy-md-1710 | Amphenol Global Search | Amphenol
Search Results for zzy-ao-1710 1710-1880 MHz - amphenol-antennas.com 1710-1880 MHz 7360179 Single Band | Shrouded Yagi | 26° | 17 dBi | Fire Retardant Shroud Electrical ... 695-960 / 1710-2700 MHz 5052451 Multi Band | Indoor Omni | VV-Pol | 360° | 2.5 / 4.5 dBi Ordering Options Model Number Antenna with N-Type Connector 5052451 Antenna with 4 ...
Thermometrics EMI-Protected NTC Thermistors Datasheet
• Battery temperature sensing • Existing automotive - upgrade • Drive systems • HVAC • Air intake / coolant Epoxy-coated noise-immune NTC X-ray GMW3097 validation Frequency / MhZ Temperature/°C Amphenol Advanced Sensors. Amphenol Advanced Sensors AAS-930-214B 09/2018
Amphenol CO-174SMAX200-003 SMA Male to SMA Male (RG174) 50 Ohm Coaxial ...
Buy 3ft Amphenol CO-174SMAX200-003 Cables Direct from the Factory at Cables on Demand. RG174 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 coax cable with pre-terminated SMA Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is guaranteed with our 90% tinned copper braid shielded MIL-C-17 type RG174/U coax.
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
surface temperature measuring. The ZTP-015 model consists of thermo-elements, flat IR filter, a thermistor for temperature compensation and a hermetically-sealed TO-41 (small-size) package. Applications • Infant ear thermometers • Non-contact thermometers Features • Ultra small-size sensor (TO-41 package)
RTS6BS18N32PHEC03 Straight plug with endcap, 32 positions, s
RTS6BS18N32PHEC03 Straight plug with endcap, 32 positions, size 18, pin contact. Comparable to PN #UTS6GN1832P
Thermomerics Laboratory Grade Calibration Standards
temperature standards for all laboratory metrology applications, general laboratory and hospital use, clinical applications and process temperature measurements. Specification Highlights • Product Prefix: S, AS, ES • Bath Calibration Accuracy: ±0.0015°C from 0°C to +60°C (S)
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
surface temperature measuring. The ZTP-015 model consists of thermo-elements, flat IR filter, a thermistor for temperature compensation and a hermetically-sealed TO-41 (small-size) package. Applications • Infant ear thermometers • Non-contact thermometers Features • Ultra small-size sensor (TO-41 package)
Thermomerics Laboratory Grade Calibration Standards
temperature standards for all laboratory metrology applications, general laboratory and hospital use, clinical applications and process temperature measurements. Specification Highlights • Product Prefix: S, AS, ES • Bath Calibration Accuracy: ±0.0015°C from 0°C to +60°C (S)