Search Results for body temp and pregnancy
The Advantages of Stainless Steel Connectors - Positronic
An industry appetite arose for shell material options that could survive combat scenarios as well as the rigors of temperature and humidity extremes. The Positronic M-24308 D-Sub Connector To solve this problem, Positronic turned to stainless steel.
NTC Type NDL - amphenol-sensors.com
the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 2.2 mW/K
Operation Manual LP-Series Board Replacement - Temposonics
the temperature cable should face down towards the board. The sensing element cable is keyed and will only go in one way. It will snap when in correctly. 23.Install board set into plastic retainer. Be careful not to pinch the sensing element or temperature cable between the board set and the plastic retainer. 24.Insert screws. 25.Close housing.
VQ500 Series Datasheet - sgxsensortech.com
Temperature Rated between -40°C and +55°C TECHNICAL SPECIFICATION Mechanical Dimensions see outline, page 3 Body material Stainless Steel Weight 22g Environmental Temperature range for operation and storage −40 to +55 °C Humidity range for operation and storage 0 to 80% (non-condensing) Electrical 3.00 V to 4.25 V; (Depending upon type)
D09P33E6RX12LF | D-Subminiature Delta D | Amphenol
D-Sub Pin in Paste Connector, Input Output connectors, Signal 9 way Pin Right Angle, Pin in Paste, US Standard, Insert UNC 4-40 +Metal pegs+ Electrical continuity, High Temp. Insulator, Tape and Reel packaging for Gripper or Vaccum nozzle.
NTC Miniature Series - amphenol-sensors.com
The longer body length makes them particularly well-suited for applications where fast response and immersion in fluids are the major requirements. NTC Type P60, P65, P85 and P100 ... Resistance vs temperature characterstics: The nominal resistance range for the zero-power resistance at 77°F (25°C) is shown for each miniature bead-in-glass ...
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
surface temperature measuring. The ZTP-015 model consists of thermo-elements, flat IR filter, a thermistor for temperature compensation and a hermetically-sealed TO-41 (small-size) package. Applications • Infant ear thermometers • Non-contact thermometers Features • Ultra small-size sensor (TO-41 package)
Amphenol TPC Wire & Cable Blog
Understanding Cold Temp, Bend, & Impact Ratings for Industrial Cables ¿Qué es el Cable VFD y Por Qué es Importante? Conectores Industriales de ruptura: Mejorando la Seguridad y la Eficiencia. Cómo las Regulaciones Ambientales Están Impulsando a las Empresas en Latinoamérica a Reemplazar las Antorchas Industriales.
Kaye Alert Newsletter
KAYE SEDE CENTRALE. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29
Amphe-Lite M3 & S1 - amphenol-industrial.com
Features and Benefits For Amphe-Lite M3 Ÿ Acme threads provide coupling durability and quick-mating. Ÿ High Vibration Resistance. Ÿ High-density connectors suitable for small footprint designs. Ÿ Uses removable crimp contacts. Ÿ 100% scoop-proof shells. Ÿ Self-Locking Threaded Coupling. Ÿ 9 shell sizes and 5 Keyway options are available to eliminate mismating.
catalog | Amphenol Global Search | Amphenol
The B744V is a TRIDUCER ® Multisensor featuring depth, speed, and temperature in a single housing. The 50/200 kHz, dual-frequency, single, ceramic element provides great target detail in shallow water at 200 kHz and good deep-water bottom tracking at 50 kHz.
Thermometrics temperature sensor solutions - amphenol-sensors.com
and for temperature ranges from -196ºC to 1150ºC, Thermometrics products play a vital role in measurement, ... • Body mapping • Oxygen tents • Clinical mattresses • Humidifiers • Anesthesia • Fluid heaters • Sterilizers • Culture ovens • Cryogenics Consumer
SMP Female Connector for RG-174 Cable 1221-4005 - SV Microwave
Orientation (Body) Straight : Gender Jack (Female) Coupling Push-on : Termination Style ... Temperature Rating -65°C to +165°C : EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). ...
CDS10E-380/2700 - 10dB Directional Coupler - RFS Technologies
TEMPERATURE SPECIFICATIONS Temperature Range °C (°F) -25 to +65 (-13 to +149) MECHANICAL SPECIFICATIONS Height mm (in) 25 (0.98) Width mm (in) 50 (1.97) Length mm (in) 190 (7.48) TESTING AND ENVIRONMENTAL Environmental Class IP65 PRODUCT DATASHEET CDS10E-380/2700 10dB Directional Coupler
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
These capabilities along with a +200°C, -65°C temperature rating and superior moisture sealing protection provide the user with a connector that can withstand the most rigorous application. Tri-Start, Series III Typical Shielding Effectiveness Test Data EMI/EMP Shielding Effectiveness dB Testing . Triaxial Method . Stirring Method
L17HTHAS4R4C | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, Right Angle PCB Thru Hole, High Temp High Density, FP=8.89mm (0.350in), 26 Socket, Bright Tin Shell, 0.76m (30 in) Gold, 4-40 Rear Insert, Ground Tab& Boardlock, Plastic Tray, Closed Back. Environmental Compliance. Click to download Certificate of Compliance Report.
www.amphenol-sensors.com
www.amphenol-sensors.com
Part Search Results - Positronic
Body Style. Performance Level. Waterproof. Optical. Blind Mating # Power Contacts (min) # Signal Contacts (min) Width (max in mm) Height (max in mm) Search Parts Reset selections. Part Number Search ... -55°C to 125°C operating temperature; PRECISION MACHINED BANDED BACKSHELLS Revision: NC.