Search Results for body temp and pregnancy
RMS and peak velocity loop powered sensors - Wilcoxon Sensing Technologies
Operating temperature range –40° to +105° C Vibration limit 250 g peak Shock limit 2,500 g peak Sealing hermetic Sensing element design PZT, shear Weight 160 grams Case material stainless steel Mounting 1/4-28 tapped hole Output connector 2 pin, MIL-C-5015 style Mating connector R6 type Recommended cabling J9T2A
B B3 - Amphenol Sine
2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 (mated condition). 2.7 mating cycles durability:500 cycles(min). 2.8 rohs compliant. 3. suitable contacts :2.5mm & 20# contacts. 4.
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C T ambient (° C) Rmin (kW) Rcent (kW) Rmax (kW)-20 840.0 ...
2.92mm Female Waterproof (IP68 Rated) Bulkhead to 2.92mm Male 6" Cable ...
SV Microwave designed and developed a 2.92mm Female Waterproof (IP68 Rated) Bulkhead to 2.92mm Male 6" Cable Assembly for .085 Cable 7015-1074.
Exhaust Gas Recycle (EGR) Temperature Sensor
(EGR) Temperature Sensor This sensor is made in both a 150°C and a 300°C temperature version. They are used to monitor the temperature at several locations in the diesel engines as part of the engine control strategy. The high temperature sensor is used in the exhaust gas and the low temperature sensor is used in the intake air stream.
HPCE Board To Board Connectors | Power Solutions | Amphenol
The HPCE BTB is a board to board high power connector for demanding applications requiring high linear current density and small connector size. It is part of Amphenol's HPCE ® series family together with HPCE and HPCE cable assembly.
NTC Type HTP Series - amphenol-sensors.com
All HTP Series High Temperature Probes are aged at 842°F (450°C) for extended periods of time. As such, they exhibit excellent stability for all temperatures at or below 842°F (450°C). Intermittent operations at temperatures up to 1112°F (600°C) are permissible. When additional preconditioning is specified,
Technical features - rfstechnologies.com
Operation Temperature °C (°F) -50 to 85 (-58 to 185 ) Storage Temperature °C (°F) -50 to 85 (-58 to 185 ) PRODUCT DATASHEET RSB-78 RSB-Clip RSB-78 REV : E REV DATE : 17 Feb 2023 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at
Low Cost Accelerometers - Amphenol Sensors
Provides in-flight temperature control for cabin comfort and service items. High accuracy; Long-term stability; Rugged design for maximum protection and direct immersion in liquids or gases Gas Detection Sensors. Detects the presence of Hydrocarbon gases that indicate fuel leakage.
NTC Miniature Series - amphenol-sensors.com
The longer body length makes them particularly well-suited for applications where fast response and immersion in fluids are the major requirements. NTC Type P60, P65, P85 and P100 ... Resistance vs temperature characterstics: The nominal resistance range for the zero-power resistance at 77°F (25°C) is shown for each miniature bead-in-glass ...
finnish schools | Amphenol Global Search | Amphenol
High temperature 200°C accelerometer cable assembly: red Teflon® jacketed J9F cable; 2 socket MIL-C-5015-style 6QA connector, IP68 rated, high temperature Viton B boot, electrical contact between shield and transducer housing; shielded twisted pair, foil shield with drain wire; 64 feet to blunt cut
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
surface temperature measuring. The ZTP-015 model consists of thermo-elements, flat IR filter, a thermistor for temperature compensation and a hermetically-sealed TO-41 (small-size) package. Applications • Infant ear thermometers • Non-contact thermometers Features • Ultra small-size sensor (TO-41 package)
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C T ambient (° C) Rmin (kW) Rcent (kW) Rmax (kW)-20 840.0 ...
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
surface temperature measuring. The ZTP-015 model consists of thermo-elements, flat IR filter, a thermistor for temperature compensation and a hermetically-sealed TO-41 (small-size) package. Applications • Infant ear thermometers • Non-contact thermometers Features • Ultra small-size sensor (TO-41 package)
Quick-Connex® Mini Cordsets - Quick-Lock Safety Device
Cordsets M12 DC Micro Cordsets AC Micro Cordsets M Nano Cordsets Mini Cordsets 158 Valve Connection Cordsets thernet Cordsets Amphenol TPC ire Cable USA 800-521-935 Canada 800-545-0122 Mexico 001-8-283-1696 tpcwire.com pecications sect to chane. or coplete specications and availaility ask yor ales epresentative or call .
Germany2 - kayeinstruments.com
Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger} Kaye ValProbe RT {Rigid Temperature Logger} Kaye ValProbe RT {Freeze Dryer Temperature Logger} Kaye ValProbe RT {Pressure/Temperature Logger} Kaye ValProbe RT {Humidity/Temperature Logger} Kaye ValProbe RT {CO2 Logger}
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C T ambient (° C) Rmin (kW) Rcent (kW) Rmax (kW)-20 840.0 ...
M6242 SERIES | DC-AC Inverters - Amphenol Aerospace
The inverter includes an “Output Good” Built-In Test (BIT) signal for real-time performance monitoring. EMI filters are included for electromagnetic interference. The M6242 Series also offers non-latching protections against overload, short-circuit, over-voltage, and over-temperature conditions. APPLICATIONS
Thermometrics EMI-Protected NTC Thermistors Datasheet
• Battery temperature sensing • Existing automotive - upgrade • Drive systems • HVAC • Air intake / coolant Epoxy-coated noise-immune NTC X-ray GMW3097 validation Frequency / MhZ Temperature/°C Amphenol Advanced Sensors. Amphenol Advanced Sensors AAS-930-214B 09/2018
BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC Adapters designed for radio frequency applications. BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.