Search Results for body temp and pregnancy
NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die
Operating Temperature 50 to 122 °F (10°C to 50°C) Excitation 1 to 8 Volts AC or DC Zero Offset ±12.5 mV/V Sensitivity 12 to 27 mV/V/mmHg 2 Linearity and Pressure Hysteresis ±2% of reading or ±1 mmHg whichever is larger %FSO 3, 4 Temperature Coefficient of Zero ±40 μV/ V / °C 7 Temperature Coefficient of Zero Non-Linearity ±1.25 mmHg 7
Cavity Combiners PRO-CAV150-8 - amphenolprocom.com
Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 0.8 ppm / °C: Ordering Designations. Model Product No. PRO-CAV150-8: 210001013: Add to quote: Related products. Accessories. Explore all Accessories. Compact Combiners. View all Amphenol Procom hybrid Tx/Rx Compact combiners for VHF & UHF. To be used e.g. in mobile ...
Exercise and practice of epidemic prevention in heart
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Thermometrics Thermistor Stability Benchmarking (5)
Title: Thermometrics Thermistor Stability Benchmarking (5) Author: Amphenol Advanced Sensors Subject: Amphenol supplies both glass-encapsulated and resin-coated thermistors for EGR systems, based on temperature applications. i.e. ±5°C at 250°C/300°C and ±1°C at 150°C, typical high temperature EGR tolerances.
NTC Type HTP Series - amphenol-sensors.com
All HTP Series High Temperature Probes are aged at 842°F (450°C) for extended periods of time. As such, they exhibit excellent stability for all temperatures at or below 842°F (450°C). Intermittent operations at temperatures up to 1112°F (600°C) are permissible. When additional preconditioning is specified,
Thermometrics Thermistor Stability Benchmarking (5)
Title: Thermometrics Thermistor Stability Benchmarking (5) Author: Amphenol Advanced Sensors Subject: Amphenol supplies both glass-encapsulated and resin-coated thermistors for EGR systems, based on temperature applications. i.e. ±5°C at 250°C/300°C and ±1°C at 150°C, typical high temperature EGR tolerances.
Comair airframe - Amphenol Socapex
COMAIR AIRFRAME Amphenol Socapex connectors for airframes applications. Amphenol Socapex connectors used in airframes include: PCB Connectors such as HDAS, MHDAS, SIHD: These are used to connect a variety of electronic components such as sensors, actuators, and control units.; Circular Connectors such EN3645, 38999, ABS1547: These are widely used in avionics and electrical systems, and can ...
Thermometrics NTC SP Series - amphenol-sensors.com
indicated by a code letter for temperature class and a code number for stability group. Example: “A1” = .02% maximum change per year at 221°F (105°C) maximum temperature. Table B Material System (All Types 60/65/85/100) Code Letter R-vs-T Curve 25/125 Ratio Nominal Resistance Range @ 77°F (25°C) Ohms (W) Code Class “A” 221°F (105 ...
Level Plus - Temposonics
Mass – The property of a body that causes it to have weight in a gravitational field, calculated by density at the reference temperature multiplied by the volume correction factor (Density * VCF). MODBUS - A serial communications protocol published by Modicon in 1979 for use with its programmable logic controllers (PLCs). It has
Thermometrics EMI-Protected NTC Thermistors Datasheet
• Battery temperature sensing • Existing automotive - upgrade • Drive systems • HVAC • Air intake / coolant Epoxy-coated noise-immune NTC X-ray GMW3097 validation Frequency / MhZ Temperature/°C Amphenol Advanced Sensors. Amphenol Advanced Sensors AAS-930-214B 09/2018
Socket Junction Systems MIL-T-81714 Series II, Class D
Module Body: Polyetherimide per ASTM-D5205 Grommet: Silicone Blend Elastomer per A-A-59588 Contact Retainers: Stainless Steel Internal Pin and Socket Contacts: Copper Alloy, Hard Gold Plated in Accordance with MIL-G-45204 Operating Range Temperature:-65ºC to 200ºC Insulation Resistance: 5000 Megaohms @ 25ºC Dielectric Withstanding Voltage:
PRO-DIR 380-520-OD-...
Operating temperature range-30 °C to +60 °C: Ingress Protection: IP65: Diagram and Mounting. Mounting Details. All dimensions are given in mm. Ordering Designations. Model Product No. Description; PRO-DIR 380-520-OD-10 dB: 200002332: COUPLING: 10 dB: Add to quote: PRO-DIR 380-520-OD-20 dB:
BMZ Pin D38999 Contact (Size 8) for RG-58 Cable - SV Microwave
The BMZ Pin D38999 Contact (Size 8) for RG-58 Cable SF9821-6002 with passivated finish is now available at Newark, Farnell and Mouser Electronics!
Mini Double-Ended Cordset-M/F-4m (Gray)
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
1.85mm Male to SMPM Female 12" Cable Assembly for .047 Cable - SV Microwave
Orientation (Body) Straight : Coupling ... Temperature Rating -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
Temposonics
Temperature variation: ± 0.005% per °C Update time: 500 Hz (2 ms) Operation conditions Operating temperature: -40 °C…+75 °C (105 °C after consulting MTS) Storage temperature: -20 °C…+85 °C Pressure up to 2500 m altitude IP Protection IP67 6 - DIN 40 050 Part 9 – Protection against foreign bodies: dustproof, complete protection ...
Thermometrics EMI-Protected NTC Thermistors Datasheet
• Battery temperature sensing • Existing automotive - upgrade • Drive systems • HVAC • Air intake / coolant Epoxy-coated noise-immune NTC X-ray GMW3097 validation Frequency / MhZ Temperature/°C Amphenol Advanced Sensors. Amphenol Advanced Sensors AAS-930-214B 09/2018
SMPS Female R/A to SMPS Female R/A 12" Cable Assembly for .047 Cable
Orientation (Body) Right Angle : Coupling ... Temperature Rating -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
ISO DIN Form “A” — 18 mm - TPC Wire
DIN body, protecting LED from damage. Easily visible from multiple angles. 7. SELF SEALING UNIT — Polyurethane shell seals without the need for a gasket, providing protection up to IP67. 8. IP67/NEMA 6 — Once properly installed the connection is protected from dust, moisture and oil. 9. ALL POLYURETHANE MICRO OR MINI-HEAD DESIGN — Ensures