Search Results for body temp and pregnancy
Thermometrics ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Storage Temperature-40°C ~ 120°C Thermistor for Temperature Compensation Thermistor Resistance (R-T Table) Lead Length (mm) Part No. 3.0 ZTP-115 6.7 ZTP-115L1 13.2 ZTP-115L Ordering Information. Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View
35400131000 - Amphenol Air LB
Operating temperature: -55°C to +150°C; Wide range of track length (1 up to 24 parts) 4 mounting positions on structure (0° / 90° / 180° / 270°) Cable accessories (ex ABS 1339) can be fixed on 3 sides of tracks; ... 35408301000 Body ABS2225 Size 01 Marking AALBF ...
RTS6BS18N32PHEC03 Straight plug with endcap, 32 positions, s
RTS6BS18N32PHEC03 Straight plug with endcap, 32 positions, size 18, pin contact. Comparable to PN #UTS6GN1832P
SMPM Female QB to SMA Male 6" Cable Assembly for .085 Cable - SV Microwave
Temperature Rating -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D ... Orientation (Body) Straight : Coupling Push-on : Termination Style Solder ...
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
1900ND90P2A00A - Amphenol Air LB
Operating temperature - Min-55 °C: Operating temperature - Max: 125 °C: Salt Spray: 48 h: Fluid resistance - Withstanding under sprinkling: Fuel, Hydraulic fluids, Cleaning products, De-icing fluids, Cooling fluids: Optical; Insertion loss ( to) 0.3 dB: Reflexion loss (> to) 20 dB: Fire; Smoke compliance: ABD 0031, EN 2591-317: Weight; Weight ...
High Current Pin Contacts | Matrix 38999 - Amphenol Aerospace
Temper-Grip socket contact series is a high-current technology designed for use in high temperature applications, and available with most Amphenol connectors. View Product Matrix 38999 A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 connector uses mil-spec qualified inserts from ...
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY - SV Microwave
interface body: stainless steel per ams 5640, alloy s30300, type 1 or astm a582, type 303, condition a. pc leg body & contact: beryllium copper per astm b196, alloy c17300, td04. insulator: ptfe per astm d1710 finishes: interface body: passivated per ams 2700. pc leg body: gold per astm b488, type ii, code c, class 1.27 ...
Uncategorized Archives - Amphenol NEXUS Technologies
The body is typically metal or plastic, featuring a durable and ergonomic design. With switches available that provide latching or momentary action, there are push button switches for virtually any relevant application. ... Extreme temperature operation; Resistance to salt spray; IP67 or IP68 waterproofing; Shock and vibration resistance;
12 KVA International INSTALLATION INSTRUCTIONS & OWNER’S MANUAL ...
LT–IXFMR12I–1 2 Contents INTRODUCING...THE 12 KVA INTERNATIONAL UNIVERSAL ISOTRANSFORMER 3. . . . . . . . . . . . . . . . . . . . . Warranty/Registration
GSB3115371F1HR | USB 3.2 CONN GEN1 (Type A, B, Micro) - Amphenol
USB 3.2, Type A, Receptacle, Right Angle Stacked Sink, 9.91mm Height, 18 Pins, Shell Without Flange(T/B), Shell with Nickel Plating, Shell Dip Pitch 15.6mm, 30μin Gold, Dip 2.4mm, Blue High Temperature Housing, Tray Packaging
Portable Antennas| Wide range of Products |Amphenol Procom
Amphenol Procom has a broad collection of Portable Antennas which includes a comprehensive assortment of Handportable Antennas and Body-Worn Antennas. O ur collection of Portable Antenna s contains a series of FME- Connectors with adaptors available to suit th e radio connector.
Voltage Compensated, Media Isolated, High Pressure Sensors
Temperature Range Operating (9) –40 to 257°F (–40°C to 125°C) Compensated Range 32 to 158°F (0°C to 70°C) Vibration 10 gRMS 20 to 2000Hz Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A–XXX 0.10 lb (47 g) NPI–15B/H/J–XXX
6E17C015SAJ120 | D-Sub Miniature | Amphenol
D-Sub, Stamped Signal 5A, High Temperature, Right Angle PCB Through Hole, Footprint 8.08mm (0.318in), Row Pitch 2.84mm (0.112in), 15 Socket, 0.76μm (30μin) Gold, Bright Tin Shell+Grounding Dimples, 4-40 Threaded Hole, Ground Tab with Boardlock
Voltage Compensated, Media Isolated, High Pressure Sensors
Temperature Range Operating (9) –40 to 257°F (–40°C to 125°C) Compensated Range 32 to 158°F (0°C to 70°C) Vibration 10 gRMS 20 to 2000Hz Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A–XXX 0.10 lb (47 g) NPI–15B/H/J–XXX
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
body & contact: gold over nickel performance: impedance: 50 ohms freq. range: dc to 18.0 ghz. date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. ...
NovaSensor P112 Medium Pressure Sensor Die - amphenol-sensors.com
Temperature µV / V / °C 30 3 Coefficient of Zero Temperature % / °C 0.38 3 Coefficient of Resistance Temperature %FSO / °C -0.19 3 Coefficient of Sensitivity Thermal %FSO 0.2 3 Hysteresis of Zero Long Term Stability of FSO % FSO 0.2 4 Notes: 1. 0 kPaA for absolute sensors, 0 KPaG for differential or gauge sensors 2. Best fit straight line 3.
SMPM Male Solderless PCB Compression Mount Connector, 2 Hole, with 6 ...
SV Microwave has introduced the SMPM Male Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (Stripline) SF3211-60193-2S.
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
• Temperature compensated 32°F to 158°F (0°C to 70°C) • High sensitivity, 100 mV FSO with 1.0 mA excitation • Linearity 0.1% FSO typical • Four standard ranges: 0 to 15 psig (0 to 1 bar), 0 to 250 psig (0 to 17 bar) available in gauge or absolute • Voltage driven ranges: 15, 30, 50, 100, 200 and
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS