Search Results for body temp and pregnancy
Amphenol - Protimeter
Compensating for Non-Standard Temperature For optimum performance the Speedy tester and sample should be at 20°C (68°F) when used. If this is not practical, take at least three tests in quick succession to equilibrate temperatures as much as possible. Ignore the first and second test results and record the later results.
RTS012N2PHEC03 Receptacle, square flange, 4 (2+2) positions - Amphenol Sine
RTS012N2PHEC03 Receptacle, square flange, 4 (2+2) positions, contact sizes 20 (1.0mm),12 (2.5mm), pin contact, silicone rubber seal, endcap
Voltage Compensated, Media Isolated, High Pressure Sensors
Temperature Range Operating (9) –40 to 257°F (–40°C to 125°C) Compensated Range 32 to 158°F (0°C to 70°C) Vibration 10 gRMS 20 to 2000Hz Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A–XXX 0.10 lb (47 g) NPI–15B/H/J–XXX
Voltage Compensated, Media Isolated, High Pressure Sensors
Temperature Range Operating (9) –40 to 257°F (–40°C to 125°C) Compensated Range 32 to 158°F (0°C to 70°C) Vibration 10 gRMS 20 to 2000Hz Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A–XXX 0.10 lb (47 g) NPI–15B/H/J–XXX
NovaSensor P112 Medium Pressure Sensor Die - amphenol-sensors.com
Temperature µV / V / °C 30 3 Coefficient of Zero Temperature % / °C 0.38 3 Coefficient of Resistance Temperature %FSO / °C -0.19 3 Coefficient of Sensitivity Thermal %FSO 0.2 3 Hysteresis of Zero Long Term Stability of FSO % FSO 0.2 4 Notes: 1. 0 kPaA for absolute sensors, 0 KPaG for differential or gauge sensors 2. Best fit straight line 3.
SMPM Male Solderless PCB Compression Mount Connector, 2 Hole, with 6 ...
SV Microwave has introduced the SMPM Male Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (Stripline) SF3211-60193-2S.
6E17C015SAJ120 | D-Sub Miniature | Amphenol
D-Sub, Stamped Signal 5A, High Temperature, Right Angle PCB Through Hole, Footprint 8.08mm (0.318in), Row Pitch 2.84mm (0.112in), 15 Socket, 0.76μm (30μin) Gold, Bright Tin Shell+Grounding Dimples, 4-40 Threaded Hole, Ground Tab with Boardlock
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
body & contact: gold over nickel performance: impedance: 50 ohms freq. range: dc to 18.0 ghz. date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. ...
Development of a Damped Piezoresistive MEMS High Shock Sensor - PCB
preserving enough bandwidth to track the residual rigid body motion and/or structural dynamics of interest for the device under test. A different approach in MEMS shock sensor design is described in this paper. In this approach, the resonance frequency is intentionally lowered to reduce the response of the accelerometer to higher frequency
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
• Temperature compensated 32°F to 158°F (0°C to 70°C) • High sensitivity, 100 mV FSO with 1.0 mA excitation • Linearity 0.1% FSO typical • Four standard ranges: 0 to 15 psig (0 to 1 bar), 0 to 250 psig (0 to 17 bar) available in gauge or absolute • Voltage driven ranges: 15, 30, 50, 100, 200 and
SMA Male to SMA Male Waterproof (IP68 Rated) 6" Cable Assembly for .085 ...
The SMA Male to SMA Male Waterproof (IP68 Rated) 6" Cable Assembly for .085 Cable 7029-3573 from the global leader of the RF/Microwave industry.
PS1&PS4-H2S-500-MOD HydrogenSulfideModule Datasheet - SGX Sensortech
3. During long-distance transportation, the temperature inside the sensor package should be kept within 40℃as much as possible, and the maximum temperature should not exceed 55℃(can not be stored or used at this temperature for a long time), and the humidity should not be less than 15% RH; Stepsforusage 1. Warm-up
PCB Piezotronics | Measure vibration, pressure, force, and more
Typical Sensitivity Deviation vs Temperature -70 -40 -10 Entere Engineer pprove Spec Number: 47367 20 50 eo 110 140 170 200 Temperature (OF) 6444/ D A PCB PIEZOTRONICS DM 3425 Walden Avenue, Depew, NY 14043 Phone: 800-959-4464 Fax: 716-684-3823 E-Mail: imi@pcb.com All specifications are at room temperature unless othenvise specified.
MIL-DTL-38999 Series II - JT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series II Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999.
SMP Female R/A to SMA Male R/A 24" Cable Assembly for .047 Cable
The SMP Female R/A to SMA Male R/A 24" Cable Assembly for .047 Cable" 7012-1332 has the greatest mechanical and environmental specifications!
signal mate C091 Family - Amphenol Sine
amphenolsinecom Standard products. Custom solutions Customer Service 1 00 9 amphenolsinecom Available in 2 thru 8, 12, 14 and 19 Position (Depending on Series) Amphenol’s signalmate® C091 (M16 Size) Family of circular DIN connectors and cable assemblies are available in 5 options M16 A, M16 B, M16 D, M16 D+ and M16 Q (Quicklock) with either a threaded, bayonet or quicklock option
Display Features and Modes - amphenol-sensors.com
Telaire® 7001 CO 2 and Temperature Monitor User Instructions T62292-008 September 2014 Page 1 of 5 Amphenol Advanced Sensors ® Introduction The Telaire ® 7001 CO2/Temperature monitor (shown in Figure 1 below) is an easy to use hand-held instrument, which provides stable and
Login - kayeinstruments.com
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
Thermomerics Laboratory Grade Calibration Standards
temperature standards for all laboratory metrology applications, general laboratory and hospital use, clinical applications and process temperature measurements. Specification Highlights • Product Prefix: S, AS, ES • Bath Calibration Accuracy: ±0.0015°C from 0°C to +60°C (S)