Search Results for body temp and pregnancy
SF3321-60024-XS.PDD - アンフェノールジャパン株式会社
body & insert: stainless steel per ams-5640, alloy uns s30300, type 1 and astm a582, type 303, condition a. contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: pctfe per astm d1430 finish: body & insert: passivated per ams-2700.
cx-supervisor v4.4 keygen download - Amphenol
Platinum Stock Product; Triaxial ICP® accel., 50 mV/g, 100 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0 Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
LT93-SMTBST50-1 PR2 - Charles Industries
LT93−SMTBST50−1 Issue 1 Print 2 4 Charles Industries, Ltd. All rights reserved. Printed in the United States of America. Telephone: 410−990−4460 Fax: 410− ...
Voltage Compensated, Media Isolated, High Pressure Sensors
Temperature Range Operating (9) –40 to 257°F (–40°C to 125°C) Compensated Range 32 to 158°F (0°C to 70°C) Vibration 10 gRMS 20 to 2000Hz Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A–XXX 0.10 lb (47 g) NPI–15B/H/J–XXX
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C T ambient (° C) Rmin (kW) Rcent (kW) Rmax (kW)-20 840.0 ...
Impact and Drop Testing - PCB
PCB PIEZOTRONICS, INC. – FORCE/TORQ UE DIVISI 4 3425 Walden Avenue, Depew, New York 14043-2495 USA Toll Free: 888-684-0004 Fax: 716-684-8877 24-hour SensorLineSM: 716-684-0001 E-mail: force@pcb.com
A he
Operating Temperature Range -40°C to +70°C -40°C to +70°C Flammability Rating UL 94 V-0 UL 94 V-0 Connector Options Helios H4 Connector ( M-M, M-F, F-F) 12AWG (4mm2) to 8AWG (10mm2) Regulatory Approvals (600V/1000V) UL Listed UL Recognized T D ˘ 21 Inline Fuse 3 1000 V 0 Male/Female 01 1 amp 4 600 V 1 Male/Male 02 2 amp 2 Female/Female 03 ...
NovaSensor | Pressure Sensors and Pressure Sensor Die
With NovaSensor’s SenStable® process, PT899 die features excellent long-term stability and repeatability (< 0.1% / year typ.). The on-chip temperature sensor powered by constant current allows for high accuracy measurement of temperature and for improvement of pressure measurement accuracy.
35408304000 - Amphenol Air LB
Body ABS2225 Size 04 Marking AALBF
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
NPX1 NovaSensor Sensors
Operating Temperature-40°F to 257°F (-40°C to 125°C) Storage Temperature-67°F to 257°F (-55°C to 125°C) Battery Supply Voltage 2.1 to 3.6 V (3.0 V typical) Supply Current 600 nA typical power down current at 3.6 V Pressure Ranges 100 to 450, 100 to 700, 0 to 1400 is typical
Model 441A101 MODULAR AC LINE POWER SUPPLY Installation and ... - PCB
CHASSIS AND POWER SUPPLY 2 Manual 19680 Rev. C ECN 50523 Chassis: Models 441A33, 441A35, 441A42, 441A43, 441A45 and 441A49 The PCB Series 440 Modular Chassis is the enclosure into
Overview Telaire T3000 Series | CO2 Sensors for Harsh Environments
Title: Telaire Carbon Dioxide Sensing in Railway Cars - Application Spotlight Author: Amphenol Advanced Sensors Subject: Demand-based Outside Air Management is managed in railway cars in the exact same way it is managed in buildings - bring in only the necessary outside air to ventilate a space with variable occupancy, to minimize energy usage pé P×Ì6 Ý l×ÔXâO0 ð.«ceªºß 63- #+~× q ...
10-730189-( )_CUS_F - Amphenol Australia
operating temperature (ambient) -40 ~ +105 c contact resistance 0.5mΩ max. durability 100 cycles min protection class ip67(mated) rev. description date d add note for master keyway 2016-06-01 e update current & temp.rating 2016-11-12 f update specification table add dia.a & dim "15" add 25sqmm option update 2&4 correct operating temperature ...
U[TZOM KG 6GTKR3 ,UX 8 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Overview Telaire T3000 Series | CO2 Sensors for Harsh Environments
Title: Telaire Carbon Dioxide Sensing in Railway Cars - Application Spotlight Author: Amphenol Advanced Sensors Subject: Demand-based Outside Air Management is managed in railway cars in the exact same way it is managed in buildings - bring in only the necessary outside air to ventilate a space with variable occupancy, to minimize energy usage pé P×Ì6 Ý l×ÔXâO0 ð.«ceªºß 63- #+~× q ...
PRODUCT DATA DRAWING A DCN 41510 07/15 STW DATE APPROVED
a dcn 41510 07/15 stw checked: approved: drawn: stw 11/29/07 stw 11/29/07 hlp 11/29/07 rohs compliant.156 3.96.338 8.59 interpret dimensions and tolerances
Level Plus - temposonics.com
Interface Manual HART ® Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@mtssensors.com
FCI Basics | Wire-to-Board, Board-to-Board | Input/Output, FFC/FPC ...
Our solutions include Signal & Mid Power Wire-to-Board, Board-to-Board, Input/Output, FFC/FPC and Backplane. We offer interconnection systems from 2.54mm pitch down to 0.40mm pitch, supporting speeds up to 25Gb/s.
Thermometrics Thermistor Stability Benchmarking (5)
Title: Thermometrics Thermistor Stability Benchmarking (5) Author: Amphenol Advanced Sensors Subject: Amphenol supplies both glass-encapsulated and resin-coated thermistors for EGR systems, based on temperature applications. i.e. ±5°C at 250°C/300°C and ±1°C at 150°C, typical high temperature EGR tolerances.