Search Results for body temp and pregnancy
Assembly Instructions-C26 Amphenol BNC
outer ferrule bushing male contact plug body assembly used with RG-62, 71, 210 cable only Assembly Instructions-C26 Amphenol® BNC For RG-174, 179, 187, 188, 316/U cables only, slit jacket back .100"(2.5mm) as shown. Before attaching center contact, slide metal spacer/TFE sleeve (not shown) over cable dielectric and under braid. The center contact
France - kayeinstruments.com
Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger} Kaye ValProbe RT {Rigid Temperature Logger} Kaye ValProbe RT {Freeze Dryer Temperature Logger} Kaye ValProbe RT {Pressure/Temperature Logger} Kaye ValProbe RT {Humidity/Temperature Logger} Kaye ValProbe RT {CO2 Logger}
SMPM Female R/A to SMPM Female 12" Cable Assembly for .047 Cable
Elevate your RF connections with SV Microwave's SMPM Female R/A to SMPM Female 12" Cable Assembly for .047 Cable 7032-9725. Explore now!
Technical features - rfstechnologies.com
TEMPERATURE SPECIFICATIONS Operation Temperature, °C°F) °C(°F) -50 to 85 (-58 to 185 ) Storage Temperature °C(°F) -50 to 85 (-58 to 185 ) PACKAGING INFORMATION Package Quantity 1 Weight per piece kg (lb) 0.68 (1.5) Box Dimensions (Bulk Shipping), L x W x H mm (in) 635 x 330 x 178 (25 x 13 x 7) PRODUCT DATASHEET BOOT4-060
Thermometrics ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Storage Temperature-40°C ~ 120°C Thermistor for Temperature Compensation Thermistor Resistance (R-T Table) Lead Length (mm) Part No. 3.0 ZTP-115 6.7 ZTP-115L1 13.2 ZTP-115L Ordering Information. Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View
Thermometrics Glass Encapsulated NTC Chip - amphenol-sensors.com
Body Dimensions Maximum Diameter 0.012” 0.016” 0.017” Maximum Length 0.024” 0.032” 0.034” Lead Wires Nominal Diameter 0.0012” Minimum Lead Length 0.156” for adjacent cut 0.312” Lead Material Platinum alloy Available Cuts “K” adjacent “P” opposite Material System Code Letter R-vs-T Curve 25/125 Ratio Nominal Resistance ...
National Voluntary Laboratory Accreditation Program
RTD Temperature Measurement -196 °C 3.4 mK Comparison to SPRT : 0 °C 2.7 mK 100 °C 4.7 mK 165 °C 5.1 mK 260 °C 5.1 mK 398 °C 6.6 mK 420 °C 6.7 mK ... (This note applies only if marked in the body of the scope.) Note 5: Values listed with percent (%) are percent of reading or generated value unless otherwise noted. Note 6:
SMPM Female R/A to 2.92mm Male 6" Cable Assembly for .047 Cable"
The SMPM Female R/A to 2.92mm Male 6" Cable Assembly for .047 Cable" 7032-6759 was designed by SV Engineers. Access the design resources now!
CUSTOMER OUTLINE DRAWING - Amphenol
body, barrel, shell, washer, & ferrule - brass, nickel plating contact - brass, gold plating outer contact - becu, nickel plating spring - stainless steel, nickel plating insulator - ptfe, natural gasket - silicone rubber, red 2. electrical: a. impedance: 75 ohm b. frequency range: dc - 12 ghz c. return loss: 23 db min @ dc - 6 ghz 19 db min ...
High Current Pin Contacts | Matrix 38999 - Amphenol Aerospace
Temper-Grip socket contact series is a high-current technology designed for use in high temperature applications, and available with most Amphenol connectors. View Product Matrix 38999 A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 connector uses mil-spec qualified inserts from ...
ms3112e10-6s end of life | Amphenol Global Search | Amphenol
SMA Right Angle Plug to SMA Right Angle Plug LMR-195 50 Ohm 12 inches 095-902-478-012. SMA Right Angle Plug to SMA Right Angle Plug RG-174 50 Ohm 24 inches 135104-02-24.00. ... cs3102a-12s | Amphenol Global Search | Amphenol AT04-12PA-MM01 12-Way Receptacle, Male, A Position Key, Extended Shroud, Reduced Diameter Seal (E-Seal), End Cap
EBY Electro - EB855 Series - 5.00mm Spacing - RISING CLAMP BLOCKS ...
Insulator Body Material: Polyamide, UL 94V-0. Terminal Screw Size: M3.0. Terminal Screw Material: Steel, Zinc Plated, "-" Slotted. ... • High temperature materials for re-flow applications available. • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF ...
PRODUCT DATA DRAWING A DCN 41747 10/15 ELA DATE APPROVED - SV Microwave
body & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring: beryllium copper per astm b196, alloy no. uns c17300, td04 gasket: silicone rubber per a-a-59588, class 2b, grade 50/60 coupling nut: passivated per ams-2700 body: gold per astm b488, type ii, ...
NPX1 NovaSensor Sensors
Operating Temperature-40°F to 257°F (-40°C to 125°C) Storage Temperature-67°F to 257°F (-55°C to 125°C) Battery Supply Voltage 2.1 to 3.6 V (3.0 V typical) Supply Current 600 nA typical power down current at 3.6 V Pressure Ranges 100 to 450, 100 to 700, 0 to 1400 is typical
$PSKHQRO - Amphenol Sine
Title: G:\Engineering\acad\Users working folder\Jim Head\AT Series Issues\AT Resistor Projects\AT Diode Terminators\C-AT04-2P-RT25-A1.dwg Author
Band Pass Filters BPF 2/4-... - AMPHENOL PROCOM
Careful choice of materials ensures reliable performance over a wide temperature range. Extruded aluminium sections, steel racks and coaxial cables and connectors with teflon insulation ensure good mechanical strength. The filter is coated with black vinyl to prevent corrosion. Specifications. Electrical; Model:
$ ORQHSK0 3(6 - Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Thermomerics Laboratory Grade Calibration Standards
temperature standards for all laboratory metrology applications, general laboratory and hospital use, clinical applications and process temperature measurements. Specification Highlights • Product Prefix: S, AS, ES • Bath Calibration Accuracy: ±0.0015°C from 0°C to +60°C (S)
CERTIFICATE - Amphenol Automotive
Accredited Body: DQS GmbH, August-Schanz-Straße 21, 60433 Frankfurt am Main, Germany 1 The validity of this certificate can only be verified by the QR-code. / 2 CERTIFICATE This is to certify that Amphenol-Tuchel Electronics GmbH August-Häußer-Straße 10 74080 Heilbronn Germany with the organizational units/sites as listed in the annex
Thermomerics Laboratory Grade Calibration Standards
temperature standards for all laboratory metrology applications, general laboratory and hospital use, clinical applications and process temperature measurements. Specification Highlights • Product Prefix: S, AS, ES • Bath Calibration Accuracy: ±0.0015°C from 0°C to +60°C (S)